TMUX7308FPWRG4

ACTIVE

±60-V fault-protected, 8:1, one-channel multiplexers with 1.8-V logic | PW | 16 | -40 to 125

ACTIVE Custom reel may be available
Same as: TMUX7308FPWRG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TMUX7308F

  • Wide supply range:
    • Dual supply: ±5 V to ±22 V
    • Single supply: 8 V to 44 V
  • Integrated fault protection:
    • Overvoltage protection, source to supplies or source to drain: ±85 V
    • Overvoltage protection: ±60 V
    • Powered-off protection: ±60 V
    • Non-fault channels continue to operate
    • Known state without logic inputs present
    • Output clamped to the supply in overvoltage condition
  • Latch-up immune
  • 1.8-V Logic capable
  • Fail-safe logic: up to 44 V independent of supply
  • Integrated pull-down resistor on logic pins
  • Break-before-make switching
  • Industry standard TSSOP and smaller WQFN packages

Description for the TMUX7308F

The TMUX7308F and TMUX7309F are modern complementary metal-oxide semiconductor (CMOS) analog multiplexers in 8:1 (single ended) and 4:1 (differential) configurations. The devices work well with dual supplies (±5 V to ±22 V), a single supply (8 V to 44 V), or asymmetric supplies (such as V DD = 12 V, V SS = –5 V). The overvoltage protection is available in powered and powered-off conditions, making the TMUX7308F and TMUX7309F devices suitable for applications where power supply sequencing cannot be precisely controlled.

The device blocks fault voltage up to +60 V or –60 V relative to ground in both powered and powered-off conditions. When no power supplies are present, the switch channels remain in the OFF state regardless of switch input conditions and logic control status. Under normal operation conditions, if the analog input signal level on any Sx pin exceeds the supply voltage (V DD or V SS) by a threshold voltage (V T), the channel turns OFF and the Sx pin becomes high impedance. When the fault channel is selected, the drain pin (D or Dx) is pulled to the supply (V DD or V SS) that was exceeded.

The low capacitance, low charge injection, and integrated fault protection enables the TMUX7308F and TMUX7309F devices to be used in front end data acquisition applications where high performance and high robustness are both critical. The devices are available in a standard TSSOP package and smaller WQFN package (ideal if PCB space is limited).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more