TMUX7348F-EP

ACTIVE

Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 180 CON (typ) (pF) 30 ON-state leakage current (max) (µA) 0.022 Supply current (typ) (µA) 0.14 Bandwidth (MHz) 150 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Overvoltage protection, Powered-off protection Input/output continuous current (max) (A) 0.005 Rating HiRel Enhanced Product Drain supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -48
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 180 CON (typ) (pF) 30 ON-state leakage current (max) (µA) 0.022 Supply current (typ) (µA) 0.14 Bandwidth (MHz) 150 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Overvoltage protection, Powered-off protection Input/output continuous current (max) (A) 0.005 Rating HiRel Enhanced Product Drain supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -48
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • VID V62/24625
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One fabrication, assembly, and test site
    • Military temperature range: -55°C to 125°C TA
    • Extended product life cycle
  • Wide supply range:
    • Dual supply: ±5V to ±22V
    • Single supply: 8V to 44V
  • Integrated fault protection:
    • Overvoltage protection, source to supplies or source to drain: ±85V
    • Overvoltage protection: ±60V
    • Power-off protection: ±60V
    • Adjustable overvoltage triggering thresholds
      • VFP: 3V toVDD, VFN: 0V to VSS
    • Interrupt flags to indicate overall and specific fault channel information
    • Non-fault channels continue to operate with low leakage currents
  • Latch-up immunity by device construction
  • 1.8V Logic capable
  • Fail-safe logic: up to 44V independent of supply
  • Break-before-make switching
  • Industry-standard TSSOP package
  • VID V62/24625
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One fabrication, assembly, and test site
    • Military temperature range: -55°C to 125°C TA
    • Extended product life cycle
  • Wide supply range:
    • Dual supply: ±5V to ±22V
    • Single supply: 8V to 44V
  • Integrated fault protection:
    • Overvoltage protection, source to supplies or source to drain: ±85V
    • Overvoltage protection: ±60V
    • Power-off protection: ±60V
    • Adjustable overvoltage triggering thresholds
      • VFP: 3V toVDD, VFN: 0V to VSS
    • Interrupt flags to indicate overall and specific fault channel information
    • Non-fault channels continue to operate with low leakage currents
  • Latch-up immunity by device construction
  • 1.8V Logic capable
  • Fail-safe logic: up to 44V independent of supply
  • Break-before-make switching
  • Industry-standard TSSOP package

The TMUX7348F-EP is a modern complementary metal-oxide semiconductor (CMOS) analog multiplexer in an 8:1 (single ended) configuration. This device works well with dual supplies (±5V to ±22V), a single supply (8V to 44V), or asymmetric supplies (such as VDD = 12V, VSS = –5V). The overvoltage protection is available in powered and powered-off conditions, making the TMUX7348F-EP suitable for applications where power supply sequencing cannot be precisely controlled.

This device blocks fault voltages up to +60V and –60V relative to ground in both powered and powered-off conditions. When no power supplies are present, the switch channels remain in the OFF state regardless of switch input conditions and logic control status. Under normal operation conditions, if the analog input signal level on any Sx pin exceeds positive fault supply (VFP) or negative fault supply (VFN) by a threshold voltage (VT), the channel turns OFF and the Sx pin becomes high impedance. When the fault channel is selected, the drain pin (D or Dx) is pulled to the fault supply voltage (VFP or VFN) that was exceeded. The devices provide two active-low interrupt flags (FF and SF) to provide details of the fault. The FF flag indicates if any of the source inputs are experiencing a fault condition, while the SF flag is used to decode which specific inputs are experiencing a fault condition.

The low capacitance, low charge injection, and integrated fault protection enables the TMUX7348F-EP to be used in front end data acquisition applications where high performance and high robustness are both critical.

The TMUX7348F-EP is a modern complementary metal-oxide semiconductor (CMOS) analog multiplexer in an 8:1 (single ended) configuration. This device works well with dual supplies (±5V to ±22V), a single supply (8V to 44V), or asymmetric supplies (such as VDD = 12V, VSS = –5V). The overvoltage protection is available in powered and powered-off conditions, making the TMUX7348F-EP suitable for applications where power supply sequencing cannot be precisely controlled.

This device blocks fault voltages up to +60V and –60V relative to ground in both powered and powered-off conditions. When no power supplies are present, the switch channels remain in the OFF state regardless of switch input conditions and logic control status. Under normal operation conditions, if the analog input signal level on any Sx pin exceeds positive fault supply (VFP) or negative fault supply (VFN) by a threshold voltage (VT), the channel turns OFF and the Sx pin becomes high impedance. When the fault channel is selected, the drain pin (D or Dx) is pulled to the fault supply voltage (VFP or VFN) that was exceeded. The devices provide two active-low interrupt flags (FF and SF) to provide details of the fault. The FF flag indicates if any of the source inputs are experiencing a fault condition, while the SF flag is used to decode which specific inputs are experiencing a fault condition.

The low capacitance, low charge injection, and integrated fault protection enables the TMUX7348F-EP to be used in front end data acquisition applications where high performance and high robustness are both critical.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TMUX7348F-EP ±60V Tolerant, Latch-up Immune, Fault Protected, Enhanced Product, 8:1 Multiplexer with Adjustable Fault Threshold datasheet (Rev. A) PDF | HTML Jan 31, 2025
* Radiation & reliability report TMUX7348F-EP Enhanced Product Qualification and Reliability Report Jan 4, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX-24PW-EVM — TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

The TMUX-24PW-EVM evaluation module allows for the quick prototyping and DC characterization of the TI line of TMUX products that use 16-, 20- or 24-pin TSSOP packages (PW) and is rated for high-voltage operation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos