Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 12, 16, 20, 24, 36, 40, 44, 50, 72, 100 Power supply voltage - dual (V) +/- 25, +/-10, +/-12, +/-15, +/-18, +/-20, +/-22, +/-36, +/-50 Protocols Analog Ron (typ) (Ω) 14 CON (typ) (pF) 15 ON-state leakage current (max) (µA) 0.008 Supply current (typ) (µA) 65 Bandwidth (MHz) 480 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Rating Catalog Negative rail supply voltage (max) (V) -50
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 12, 16, 20, 24, 36, 40, 44, 50, 72, 100 Power supply voltage - dual (V) +/- 25, +/-10, +/-12, +/-15, +/-18, +/-20, +/-22, +/-36, +/-50 Protocols Analog Ron (typ) (Ω) 14 CON (typ) (pF) 15 ON-state leakage current (max) (µA) 0.008 Supply current (typ) (µA) 65 Bandwidth (MHz) 480 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Rating Catalog Negative rail supply voltage (max) (V) -50
WQFN (RUM) 16 16 mm² (4 mm × 4 mm)
  • High supply voltage capable:
    • Dual supply: ±10V to ±50V
    • Single supply: 10V to 100V
    • Asymmetric dual supply operation: including +10V / –90V
  • Consistent parametric across supply voltages
  • Latch-up immune
  • High continuous current: 150mA
  • Low input leakage: 110pA at 50°C
  • Low charge injection: –13pC
  • Low off isolation & crosstalk: < –100dB
  • Low On-Resistance flatness: 0.4Ω
  • Low On-Resistance: 14Ω
  • Low off-capacitance: 7pF
  • Removes need for additional logic rail (VL)
  • 1.8V Logic capable
  • Fail-safe logic: up to 48V independent of supply
  • Integrated Pull-Down resistor on logic pins
  • Bidirectional signal path
  • Wide operating temperature TA: –40°C to 125°C
  • Industry-standard small WQFN package
  • High supply voltage capable:
    • Dual supply: ±10V to ±50V
    • Single supply: 10V to 100V
    • Asymmetric dual supply operation: including +10V / –90V
  • Consistent parametric across supply voltages
  • Latch-up immune
  • High continuous current: 150mA
  • Low input leakage: 110pA at 50°C
  • Low charge injection: –13pC
  • Low off isolation & crosstalk: < –100dB
  • Low On-Resistance flatness: 0.4Ω
  • Low On-Resistance: 14Ω
  • Low off-capacitance: 7pF
  • Removes need for additional logic rail (VL)
  • 1.8V Logic capable
  • Fail-safe logic: up to 48V independent of supply
  • Integrated Pull-Down resistor on logic pins
  • Bidirectional signal path
  • Wide operating temperature TA: –40°C to 125°C
  • Industry-standard small WQFN package

The TMUX861x is a modern high voltage capable analog switches with Latch-Up immunity. Each device has four independently controllable 1:1, single-pole single-throw (SPST) switch channels. The devices work well with dual supplies, a single supply, or asymmetric supplies up to a maximum supply voltage of 100V. The TMUX861x devices provide consistent analog parametric performance across the entire supply voltage range. The TMUX861x family supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins.

All logic inputs support logic levels of 1.8V, 3.3V, and 5V and can be connected as high as 48V, allowing for system flexibility with control signal voltage. Fail-safe logic circuitry allows voltages on the logic pins to be applied before the supply pin, protecting the device from potential damage.

The device family provides Latch-Up immunity, preventing undesirable high current events between parasitic structures within the device. A Latch-Up condition typically continues until the power supply rails are turned off and can lead to device failure. The Latch-Up immunity feature allows this family of multiplexers to be used in harsh environments.

The TMUX861x is a modern high voltage capable analog switches with Latch-Up immunity. Each device has four independently controllable 1:1, single-pole single-throw (SPST) switch channels. The devices work well with dual supplies, a single supply, or asymmetric supplies up to a maximum supply voltage of 100V. The TMUX861x devices provide consistent analog parametric performance across the entire supply voltage range. The TMUX861x family supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins.

All logic inputs support logic levels of 1.8V, 3.3V, and 5V and can be connected as high as 48V, allowing for system flexibility with control signal voltage. Fail-safe logic circuitry allows voltages on the logic pins to be applied before the supply pin, protecting the device from potential damage.

The device family provides Latch-Up immunity, preventing undesirable high current events between parasitic structures within the device. A Latch-Up condition typically continues until the power supply rails are turned off and can lead to device failure. The Latch-Up immunity feature allows this family of multiplexers to be used in harsh environments.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TMUX861x 100V, Flat Ron, 1:1 (SPST), 4-Channel Switches with Latch-Up Immunity and 1.8V Logic datasheet (Rev. A) PDF | HTML Apr 21, 2025
Application note Key Voltage Considerations for Replacing a Photorelay With an Analog Switch PDF | HTML Mar 10, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUXRUM-RRPEVM — TMUX generic evaluation module for 16-pin RUM and RRP quad-flatpack no-lead (QFN) packages

The TMUXRUM-RRPEVM allows for the quick prototyping and DC characterization of  the TI line of TMUX products that use 16-pin RUM or RRP packages (QFN) and is rated for high-voltage operation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TMUX8612 IBIS Model

SCDM333.ZIP (39 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos