Product details

Configuration 1:1 SPST Number of channels 16 Power supply voltage - single (V) 40, 44, 50, 72, 100, 110 Power supply voltage - dual (V) +/-110, +/-22, +/-36, +/-50 Protocols Analog Ron (typ) (Ω) 12 CON (typ) (pF) 10 Supply current (typ) (µA) 2400 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Daisy chain mode, Integrated bleed resistors on the outputs Rating Catalog Negative rail supply voltage (max) (V) -110, -44, -36, -22, -18
Configuration 1:1 SPST Number of channels 16 Power supply voltage - single (V) 40, 44, 50, 72, 100, 110 Power supply voltage - dual (V) +/-110, +/-22, +/-36, +/-50 Protocols Analog Ron (typ) (Ω) 12 CON (typ) (pF) 10 Supply current (typ) (µA) 2400 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Daisy chain mode, Integrated bleed resistors on the outputs Rating Catalog Negative rail supply voltage (max) (V) -110, -44, -36, -22, -18
LQFP (PT) 48 81 mm² (9 mm × 9 mm)
  • Wide supply range or input signal range:
    • Dual supply: ±20V to ±110V, 220VPP
    • 240VPP absolute maximum
  • Low off capacitance: 5pF
  • Low on capacitance: 10pF
  • Low on resistance (RONL): 12Ω
  • Fast turn-on time: 3µs (maximum)
  • Up to 72MHz data shift clock frequency
  • Logic levels: 1.8V to 5V
  • Excellent off isolation performance: -70dB at 5 MHz
  • Integrated bleed resistors on the outputs
  • Latch-up immunity by device construction
  • Extended temperature range: –40°C to 125°C
  • Industry-standard 7mm × 7mm (Body Size) LQFP package for pin-to-pin compatibility
  • Wide supply range or input signal range:
    • Dual supply: ±20V to ±110V, 220VPP
    • 240VPP absolute maximum
  • Low off capacitance: 5pF
  • Low on capacitance: 10pF
  • Low on resistance (RONL): 12Ω
  • Fast turn-on time: 3µs (maximum)
  • Up to 72MHz data shift clock frequency
  • Logic levels: 1.8V to 5V
  • Excellent off isolation performance: -70dB at 5 MHz
  • Integrated bleed resistors on the outputs
  • Latch-up immunity by device construction
  • Extended temperature range: –40°C to 125°C
  • Industry-standard 7mm × 7mm (Body Size) LQFP package for pin-to-pin compatibility

The TMUX9616x is a 16-channel low resistance, low capacitance high-voltage analog switch integrated circuit (IC) with latch-up immunity. Each device has 16 independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works well with dual supplies up to ±110V. Asymmetric supply biasing is also supported within the recommended supply range. The TMUX9616x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD. TMUX9616x also integrates bleed resistors on its source (Sx) and drain (Dx) pins to discharge capacitive loads, like piezoelectric transducers. TMUX9616x is an excellent choice for medical ultrasound imaging and other piezoelectric transducer driver applications.

TMUX9616x integrates cascadable 16-bit shift register with latches for controlling each of the 16 switches. The daisy chain capability allows for many TMUX9616x devices to be controlled without requiring a separate chip-select for every device. To reduce noise in the signal path due to potential clock feed-through, the active low latch enable can be held high while data is loaded into the shift registers. The 16-bit shift register can operate off of a 1.8V – 5V power supply. The 16-bit shift register can support clock speeds up to 72MHz.

The TMUX9616x is a 16-channel low resistance, low capacitance high-voltage analog switch integrated circuit (IC) with latch-up immunity. Each device has 16 independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works well with dual supplies up to ±110V. Asymmetric supply biasing is also supported within the recommended supply range. The TMUX9616x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD. TMUX9616x also integrates bleed resistors on its source (Sx) and drain (Dx) pins to discharge capacitive loads, like piezoelectric transducers. TMUX9616x is an excellent choice for medical ultrasound imaging and other piezoelectric transducer driver applications.

TMUX9616x integrates cascadable 16-bit shift register with latches for controlling each of the 16 switches. The daisy chain capability allows for many TMUX9616x devices to be controlled without requiring a separate chip-select for every device. To reduce noise in the signal path due to potential clock feed-through, the active low latch enable can be held high while data is loaded into the shift registers. The 16-bit shift register can operate off of a 1.8V – 5V power supply. The 16-bit shift register can support clock speeds up to 72MHz.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TMUX9616x 220-V High Voltage 1:1, 16-Channel Switch with Latch-Up Immunity datasheet (Rev. A) PDF | HTML Dec 19, 2024
Application note Switching Ultrasonic and Ultrasound Signals with TMUX9832 PDF | HTML Feb 13, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX9616QFPEVM — TMUX9616 QFP package evaluation module

The TMUX9616 is a 16-channel, low-resistance low-capacitance high-voltage analog switch integrated circuit (IC) with latch-up immunity. The device has 16 independently selectable 1:1, single-pole, singlethrow (SPST) switch channels. The device works well with dual supplies up to ±110V.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TMUX9616 IBIS Model

SCDM326.ZIP (22 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LQFP (PT) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos