Product details

Configuration 1:1 SPST Number of channels 32 Power supply voltage - single (V) 5 Protocols Analog Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Daisy chain mode, Integrated bleed resistors on the outputs, Supports input voltage beyond supply Rating Catalog Supply voltage (max) (V) 5.5
Configuration 1:1 SPST Number of channels 32 Power supply voltage - single (V) 5 Protocols Analog Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Daisy chain mode, Integrated bleed resistors on the outputs, Supports input voltage beyond supply Rating Catalog Supply voltage (max) (V) 5.5
NFBGA (ZEH) 83 56.25 mm² 7.5 x 7.5 VQFN (RWF) 72 100 mm² 10 x 10
  • Only +5 V bias supply required
    • Very low power: 9.5 mW (typ) all 32CH switching at 50 kHz
  • Wide input signal range:
    • Up to ±110 V, 220 V PP
    • ±120 V, 240 V PP voltage overshoots supported
  • Low off capacitance: 10.6 pF
  • Low on resistance
  • Up to 100 MHz data shift clock frequency
  • Logic levels: 1.8 V to 5 V
  • Integrated NDIN to invert input data polarity
  • Fast turn-on time: 3 µs (maximum)
  • Excellent HD2PC performance: -65 dB at 5 MHz
  • Small BGA and QFN package options with optimized pin-out
  • Integrated thermal shutdown for improved system reliability
  • Integrated bleed resistors on the outputs
  • Latch-up immunity by device construction
  • Extended temperature range: –40°C to 125°C
  • Only +5 V bias supply required
    • Very low power: 9.5 mW (typ) all 32CH switching at 50 kHz
  • Wide input signal range:
    • Up to ±110 V, 220 V PP
    • ±120 V, 240 V PP voltage overshoots supported
  • Low off capacitance: 10.6 pF
  • Low on resistance
  • Up to 100 MHz data shift clock frequency
  • Logic levels: 1.8 V to 5 V
  • Integrated NDIN to invert input data polarity
  • Fast turn-on time: 3 µs (maximum)
  • Excellent HD2PC performance: -65 dB at 5 MHz
  • Small BGA and QFN package options with optimized pin-out
  • Integrated thermal shutdown for improved system reliability
  • Integrated bleed resistors on the outputs
  • Latch-up immunity by device construction
  • Extended temperature range: –40°C to 125°C

The TMUX9832 is a 32-channel low harmonic distortion, low resistance, low capacitance high-voltage analog switch integrated circuit (IC) with latch-up immunity. Each device has 32 independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device only requires a +5 V supply, while still being able to support ±110 V analog signals. TMUX9832 also integrates bleed resistors on its drain (Dx) pins to discharge capacitive loads, like piezoelectric transducers. TMUX9832 is designed for medical ultrasound imaging and other piezoelectric transducer driver applications.

TMUX9832 integrates cascadable 32-bit shift register with latches for controlling each of the 32 switches. The daisy chain capability allows for many TMUX9832 devices to be controlled without requiring a separate chip-select for every device. To reduce noise in the signal path due to potential clock feed-through, the active low latch enable can be held high while data is loaded into the shift registers. The 32-bit shift register can operate off of a 1.8 V – 5 V power supply and support clock speeds up to 100 MHz.

The TMUX9832 is a 32-channel low harmonic distortion, low resistance, low capacitance high-voltage analog switch integrated circuit (IC) with latch-up immunity. Each device has 32 independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device only requires a +5 V supply, while still being able to support ±110 V analog signals. TMUX9832 also integrates bleed resistors on its drain (Dx) pins to discharge capacitive loads, like piezoelectric transducers. TMUX9832 is designed for medical ultrasound imaging and other piezoelectric transducer driver applications.

TMUX9832 integrates cascadable 32-bit shift register with latches for controlling each of the 32 switches. The daisy chain capability allows for many TMUX9832 devices to be controlled without requiring a separate chip-select for every device. To reduce noise in the signal path due to potential clock feed-through, the active low latch enable can be held high while data is loaded into the shift registers. The 32-bit shift register can operate off of a 1.8 V – 5 V power supply and support clock speeds up to 100 MHz.

Download View video with transcript Video
Request more information

The full data sheet and additional document(s), resources are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TMUX9832 No High Voltage Bias, Beyond the Supply, 220 V 1:1, 32-Channel SwitchWith Latch-Up Immunity datasheet PDF | HTML 19 Jun 2023
Application note Switching Ultrasonic and Ultrasound Signals with TMUX9832 PDF | HTML 13 Feb 2025
Application note Smallest 128ch Multiplexer Design for Ultrasound Using 4 of TMUX9832 vs 2 of 64 Channel Devices (Rev. A) PDF | HTML 30 Jan 2025
Application note Improve Portability of Ultrasound Scanners with TI High-Voltage Switches PDF | HTML 12 Jul 2024
Product overview Optimizing the Size of Handheld Ultrasound Front-End Circuit Designs PDF | HTML 15 Dec 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TMUX9832 IBIS Model

SCDM328.ZIP (37 KB) - IBIS Model
Reference designs

TIDA-010256 — 128-channel ultrasound transmitter system reference design

This ultrasound transmission reference design uses TI's TX7516 five-level pulse transmitter and the high-voltage TMUX9832 switch. The transmitter and switch are connected in a 1:4 manner to address the compact hardware design requirements for high channel count ultrasonic analog front end systems. (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZEH) 83 Ultra Librarian
VQFN (RWF) 72 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos