TMUX9832RWFR

ACTIVE

5V supply, 220V, high-voltage 1:1 32-channel switch with latch-up immunity | RWF | 72 | -40 to 85

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RWF) | 72
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TMUX9832

  • Only +5V bias supply required
    • Very low power: 9.5mW (typ) all 32CH switching at 50kHz
  • Wide input signal range:
    • Up to ±110V, 220VPP
    • ±120V, 240VPP voltage overshoots supported
    • 305MHz small signal frequency range supported
    • ≥50MHz large signal frequency range supported
  • Low off capacitance: 10.7pF
  • Low on resistance
  • Up to 100MHz data shift clock frequency
  • Logic levels: 1.8V to 5V
  • Integrated NDIN to invert input data polarity
  • Fast turn-on time: 3µs (maximum)
  • Excellent HD2PC performance: ≥50dB at 5MHz
  • Excellent off isolation performance: -68dB at 5MHz
  • Small BGA and QFN package options with optimized pin-out
  • Integrated thermal shutdown for improved system reliability
  • Integrated bleed resistors on the outputs
  • Latch-up immunity by device construction
  • Extended temperature range: –40°C to 125°C

Description for the TMUX9832

The TMUX9832 is a 32-channel low harmonic distortion, low resistance, low capacitance high-voltage analog switch integrated circuit (IC) with latch-up immunity. Each device has 32 independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device only requires a +5V supply, while still being able to support ±110V analog signals. TMUX9832 also integrates bleed resistors on its drain (Dx) pins to discharge capacitive loads, like piezoelectric transducers. TMUX9832 is designed for medical ultrasound imaging and other piezoelectric transducer driver applications.

TMUX9832 integrates cascadable 32-bit shift register with latches for controlling each of the 32 switches. The daisy chain capability allows for many TMUX9832 devices to be controlled without requiring a separate chip-select for every device. To reduce noise in the signal path due to potential clock feed-through, the active low latch enable can be held high while data is loaded into the shift registers. The 32-bit shift register can operate off of a 1.8V – 5V power supply and support clock speeds up to 100MHz.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more