Product details

Protocols DisplayPort, USB 3.2 Gen 1x2, USB 3.2 Gen 2x1, USB-C Configuration 4:6 Number of channels 1 USB speed (Mbps) 10000 Bandwidth (MHz) 9500 Ron (typ) (mΩ) 7000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 350 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 105 Off isolation (typ) (dB) -60 OFF-state leakage current (max) (µA) 10 Turnoff time (disable) (max) (ns) 650 Turnon time (enable) (max) (ns) 620 Rating Catalog
Protocols DisplayPort, USB 3.2 Gen 1x2, USB 3.2 Gen 2x1, USB-C Configuration 4:6 Number of channels 1 USB speed (Mbps) 10000 Bandwidth (MHz) 9500 Ron (typ) (mΩ) 7000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 350 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 105 Off isolation (typ) (dB) -60 OFF-state leakage current (max) (µA) 10 Turnoff time (disable) (max) (ns) 650 Turnon time (enable) (max) (ns) 620 Rating Catalog
WQFN (RET) 40 18 mm² (6 mm × 3 mm)
  • Passive bidirectional USB-C Alternate Mode Mux to switch between USB and DisplayPort signals
  • Supports USB 3.2 up to 10Gbps (Gen 2.0) and DisplayPort 2.1 up to 10Gbps per lane (UHBR10)
  • Compatible for Source/Host and Sink/Device applications
  • −3dB differential BW: 9.5GHz
  • Dynamic characteristics:
    • Insertion loss = −1.6dB at 5GHz
    • Return loss = −18dB at 5GHz
  • Supports common mode voltage (CMV) from 0V to 1.8V
  • Adaptive CMV tracking
  • 6V tolerant SBU pins to survive short-to-VBUS events
  • Can be configured through GPIO pins or I2C
  • Supports both 1.8V and 3.3V I2C
  • Single supply voltage VCC: 3.3V
  • Active power consumption: 340µA
  • Low standby power consumption: 0.5µA (pin mode)
  • Extended industrial temperature: −40°C to 105°C
  • Available in 3mm × 6mm QFN package
  • Passive bidirectional USB-C Alternate Mode Mux to switch between USB and DisplayPort signals
  • Supports USB 3.2 up to 10Gbps (Gen 2.0) and DisplayPort 2.1 up to 10Gbps per lane (UHBR10)
  • Compatible for Source/Host and Sink/Device applications
  • −3dB differential BW: 9.5GHz
  • Dynamic characteristics:
    • Insertion loss = −1.6dB at 5GHz
    • Return loss = −18dB at 5GHz
  • Supports common mode voltage (CMV) from 0V to 1.8V
  • Adaptive CMV tracking
  • 6V tolerant SBU pins to survive short-to-VBUS events
  • Can be configured through GPIO pins or I2C
  • Supports both 1.8V and 3.3V I2C
  • Single supply voltage VCC: 3.3V
  • Active power consumption: 340µA
  • Low standby power consumption: 0.5µA (pin mode)
  • Extended industrial temperature: −40°C to 105°C
  • Available in 3mm × 6mm QFN package

The TMUXHS4446 is a high-speed bidirectional passive crosspoint switch or cossbar (Xbar). This device is used to switch between USB 3.2 Gen2 SuperSpeed and DisplayPort 1.4/2.1 (up to 10Gbps UHBR10) signals over a USB Type-C also known as USB-C interface. The device also provides switching for the low-speed SBU signals that are used for DisplayPort auxiliary channels. The TMUXHS4446 supports differential signaling with a common mode voltage (CMV) range of 0V to 1.8V and a differential amplitude from 0V to 1800mVpp. Adaptive CMV tracking enables the channel through the device to remain unchanged for the entire common-mode voltage range.

The dynamic characteristics of the TMUXHS4446 allows high-speed switching with minimum attenuation to the signal eye diagrams, and very little added jitter. The silicon design of the device is optimized for excellent frequency response at a higher frequency spectrum of the signals. The silicon signal traces and switch network of the TMUXHS4446 are matched for best intra-pair skew performance.

The TMUXHS4446 has an extended industrial temperature range (−40°C to 105°C) designed for many rugged applications, including industrial and high reliability use cases.

The TMUXHS4446 is a high-speed bidirectional passive crosspoint switch or cossbar (Xbar). This device is used to switch between USB 3.2 Gen2 SuperSpeed and DisplayPort 1.4/2.1 (up to 10Gbps UHBR10) signals over a USB Type-C also known as USB-C interface. The device also provides switching for the low-speed SBU signals that are used for DisplayPort auxiliary channels. The TMUXHS4446 supports differential signaling with a common mode voltage (CMV) range of 0V to 1.8V and a differential amplitude from 0V to 1800mVpp. Adaptive CMV tracking enables the channel through the device to remain unchanged for the entire common-mode voltage range.

The dynamic characteristics of the TMUXHS4446 allows high-speed switching with minimum attenuation to the signal eye diagrams, and very little added jitter. The silicon design of the device is optimized for excellent frequency response at a higher frequency spectrum of the signals. The silicon signal traces and switch network of the TMUXHS4446 are matched for best intra-pair skew performance.

The TMUXHS4446 has an extended industrial temperature range (−40°C to 105°C) designed for many rugged applications, including industrial and high reliability use cases.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TMUXHS4446 USB-C 10Gbps Alt Mode Crossbar Mux datasheet PDF | HTML Feb 27, 2024
Application note Type-C Alt Mode Application using TMUXHS4446 Crosspoint Multiplexer PDF | HTML Jun 27, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUXHS4446EVM — TMUXHS4446 evaluation module

The TMUXHS4446EVM helps customers evaluate the TMUXHS4446 when applying Type-C Alternate Mode with data rates up to 10Gbps for a downstream facing port (host). This evaluation module also functions as a hardware reference design for TMUXHS4446 implementations. The printed circuit board (PCB) (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (RET) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos