TMUXHS4446IRETR

ACTIVE

USB-C 10-Gbps alternate mode 6 by 4 multiplexer/demultiplexer | RET | 40 | -40 to 105

ACTIVE Custom reel may be available
Same as: TMUXHS4446IRETR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMUXHS4446IRETT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RET) | 40
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMUXHS4446

  • Passive bidirectional USB-C Alternate Mode Mux to switch between USB and DisplayPort signals
  • Supports USB 3.2 up to 10Gbps (Gen 2.0) and DisplayPort 2.1 up to 10Gbps per lane (UHBR10)
  • Compatible for Source/Host and Sink/Device applications
  • −3dB differential BW: 9.5GHz
  • Dynamic characteristics:
    • Insertion loss = −1.6dB at 5GHz
    • Return loss = −18dB at 5GHz
  • Supports common mode voltage (CMV) from 0V to 1.8V
  • Adaptive CMV tracking
  • 6V tolerant SBU pins to survive short-to-VBUS events
  • Can be configured through GPIO pins or I2C
  • Supports both 1.8V and 3.3V I2C
  • Single supply voltage VCC: 3.3V
  • Active power consumption: 340µA
  • Low standby power consumption: 0.5µA (pin mode)
  • Extended industrial temperature: −40°C to 105°C
  • Available in 3mm × 6mm QFN package

Description for the TMUXHS4446

The TMUXHS4446 is a high-speed bidirectional passive crosspoint switch or cossbar (Xbar). This device is used to switch between USB 3.2 Gen2 SuperSpeed and DisplayPort 1.4/2.1 (up to 10Gbps UHBR10) signals over a USB Type-C also known as USB-C interface. The device also provides switching for the low-speed SBU signals that are used for DisplayPort auxiliary channels. The TMUXHS4446 supports differential signaling with a common mode voltage (CMV) range of 0V to 1.8V and a differential amplitude from 0V to 1800mVpp. Adaptive CMV tracking enables the channel through the device to remain unchanged for the entire common-mode voltage range.

The dynamic characteristics of the TMUXHS4446 allows high-speed switching with minimum attenuation to the signal eye diagrams, and very little added jitter. The silicon design of the device is optimized for excellent frequency response at a higher frequency spectrum of the signals. The silicon signal traces and switch network of the TMUXHS4446 are matched for best intra-pair skew performance.

The TMUXHS4446 has an extended industrial temperature range (−40°C to 105°C) designed for many rugged applications, including industrial and high reliability use cases.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMUXHS4446IRETT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more