Product details

Protocols PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, USB 3.1, USB 3.2 Gen 1x2, USB 3.2 Gen 2x1, USB-C Configuration 2:1 SPDT Number of channels 2 USB speed (Mbps) 32000 Bandwidth (MHz) 18000 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 1.95 Supply current (typ) (µA) 80 ESD HBM (typ) (kV) 1 Operating temperature range (°C) -40 to 105 CON (typ) (pF) 1.5 Ron (max) (mΩ) 8000 Ron channel match (max) (Ω) 0.5 Turnoff time (disable) (max) (ns) 100 Turnon time (enable) (max) (ns) 100 Rating Catalog
Protocols PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, USB 3.1, USB 3.2 Gen 1x2, USB 3.2 Gen 2x1, USB-C Configuration 2:1 SPDT Number of channels 2 USB speed (Mbps) 32000 Bandwidth (MHz) 18000 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 1.95 Supply current (typ) (µA) 80 ESD HBM (typ) (kV) 1 Operating temperature range (°C) -40 to 105 CON (typ) (pF) 1.5 Ron (max) (mΩ) 8000 Ron channel match (max) (Ω) 0.5 Turnoff time (disable) (max) (ns) 100 Turnon time (enable) (max) (ns) 100 Rating Catalog
— (—) — See data sheet
  • Provides 2 differential-channels of bidirectional 2:1 mux or 1:2 demux
  • Suitable for interfaces with datarates up to 32Gbps NRZ
    • Supports PCIe 5.0 (32 GT/s), USB 4.0, CXL 3.1, TBT 4, SATA 3, SAS-4, DSI/CSI, and Ethernet applications
  • −3dB differential BW of 18.5GHz typ
  • Dynamic characteristics at 16GHz typ (differential):
    • Insertion loss = −2.75dB
    • Return loss = −17dB
    • Crosstalk = −30dB
  • Minimal skew:
    • Bit-to-Bit = 3ps typ
    • Channel-to-Channel = 10ps typ
  • Supports common mode voltages from 0 to 1.2V
  • Single supply voltage VCC of 1.8V
  • Adaptive common mode voltage tracking
  • Low active (65µA typ) and standby current consumption (0.22µA typ)
  • Temperature range of −40° to 105°C
  • Available in 2.5mm × 2.5mm QFN package with 0.35mm pitch
  • Provides 2 differential-channels of bidirectional 2:1 mux or 1:2 demux
  • Suitable for interfaces with datarates up to 32Gbps NRZ
    • Supports PCIe 5.0 (32 GT/s), USB 4.0, CXL 3.1, TBT 4, SATA 3, SAS-4, DSI/CSI, and Ethernet applications
  • −3dB differential BW of 18.5GHz typ
  • Dynamic characteristics at 16GHz typ (differential):
    • Insertion loss = −2.75dB
    • Return loss = −17dB
    • Crosstalk = −30dB
  • Minimal skew:
    • Bit-to-Bit = 3ps typ
    • Channel-to-Channel = 10ps typ
  • Supports common mode voltages from 0 to 1.2V
  • Single supply voltage VCC of 1.8V
  • Adaptive common mode voltage tracking
  • Low active (65µA typ) and standby current consumption (0.22µA typ)
  • Temperature range of −40° to 105°C
  • Available in 2.5mm × 2.5mm QFN package with 0.35mm pitch

The TMUXHS5212 is a 2-channel bidirectional passive switch with 2:1 mux or 1:2 demux configurations. It supports differential signaling up to 32Gbps NRZ, thus enabling it for many applications including PCI Express 5.0, USB 4.0, 50G Ethernet, CXL 3.1 and Thunderbolt™ 4. The device operates off of a 1.8V supply with ultra low active and standby power, and its control pins are compatible with 1.8V digital inputs.

The dynamic characteristics of the TMUXHS5212 allow for high-speed switching with minimal attenuation and negligible added jitter to the eye diagram for both NRZ and PAM applications. It is designed for best intra-pair skew performance, low crosstalk, and reliable signal integrity.

The TMUXHS5212 is rated for a temperature range of -40°C to 105°C that can suit commercial, industrial and personal electronics applications.

The TMUXHS5212 is a 2-channel bidirectional passive switch with 2:1 mux or 1:2 demux configurations. It supports differential signaling up to 32Gbps NRZ, thus enabling it for many applications including PCI Express 5.0, USB 4.0, 50G Ethernet, CXL 3.1 and Thunderbolt™ 4. The device operates off of a 1.8V supply with ultra low active and standby power, and its control pins are compatible with 1.8V digital inputs.

The dynamic characteristics of the TMUXHS5212 allow for high-speed switching with minimal attenuation and negligible added jitter to the eye diagram for both NRZ and PAM applications. It is designed for best intra-pair skew performance, low crosstalk, and reliable signal integrity.

The TMUXHS5212 is rated for a temperature range of -40°C to 105°C that can suit commercial, industrial and personal electronics applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMUXHS5212 32Gbps Two-Channel Differential 2:1 Mux or 1:2 Demux datasheet (Rev. A) PDF | HTML Oct 16, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUXHS5212-EVM — TMUXHS5212 evaluation module

The TMUXHS5212-EVM is used to evaluate the high- speed signaling performance of the TMUXHS5212. The evaluation module (EVM) comes with a soldered unit. The EVM allows for engineers to evaluate the signal performance passing through the multiplexer compared to just a trace. The I/Os are tied through (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TMUXHS5212 S-Parameter Model

SLAM372.ZIP (4884 KB) - S-parameter model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
— (—) —

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos