Product details

Applications Headphone amps Rating Catalog Operating temperature range (°C) to
Applications Headphone amps Rating Catalog Operating temperature range (°C) to
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • 150-mW Stereo Output
  • Wide Range of Supply Voltages
    • Fully Specified for 3.3-V and 5-V Operation
    • Operational From 2.5 V to 5.5 V
  • Thermal and Short-Circuit Protection
  • Surface-Mount Packaging
    • PowerPAD™ MSOP
    • SOIC
  • Standard Operational Amplifier Pinout

PowerPAD is a trademark of Texas Instruments.

  • 150-mW Stereo Output
  • Wide Range of Supply Voltages
    • Fully Specified for 3.3-V and 5-V Operation
    • Operational From 2.5 V to 5.5 V
  • Thermal and Short-Circuit Protection
  • Surface-Mount Packaging
    • PowerPAD™ MSOP
    • SOIC
  • Standard Operational Amplifier Pinout

PowerPAD is a trademark of Texas Instruments.

The TPA112 is a stereo audio power amplifier packaged in an 8-pin PowerPAD™ MSOP package capable of delivering 150 mW of continuous RMS power per channel into 8- loads. Amplifier gain is externally configured by means of two resistors per input channel and does not require external compensation for settings of 1 to 10.

THD+N when driving an 8-W load from 5 V is 0.1% at 1 kHz, and less than 2% across the audio band of 20 Hz to 20 kHz. For 32- loads, the THD+N is reduced to less than 0.06% at 1 kHz, and is less than 1% across the audio band of 20 Hz to 20 kHz. For 10-k loads, the THD+N performance is 0.01% at 1 kHz, and less than 0.02% across the audio band of 20 Hz to 20 kHz.

The TPA112 is a stereo audio power amplifier packaged in an 8-pin PowerPAD™ MSOP package capable of delivering 150 mW of continuous RMS power per channel into 8- loads. Amplifier gain is externally configured by means of two resistors per input channel and does not require external compensation for settings of 1 to 10.

THD+N when driving an 8-W load from 5 V is 0.1% at 1 kHz, and less than 2% across the audio band of 20 Hz to 20 kHz. For 32- loads, the THD+N is reduced to less than 0.06% at 1 kHz, and is less than 1% across the audio band of 20 Hz to 20 kHz. For 10-k loads, the THD+N performance is 0.01% at 1 kHz, and less than 0.02% across the audio band of 20 Hz to 20 kHz.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPA0212 ACTIVE 2.6-W, stereo, analog input Class-AB audio amplifier & 27.6 dB gain setting Wider supply voltage range

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPA112: 150-mW Stereo Audio Power Amplifier datasheet (Rev. E) Jun 29, 2004

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​