Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface GPIO Output power (W) 3.2 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 THD + N at 1 kHz (%) 0.1 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface GPIO Output power (W) 3.2 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 THD + N at 1 kHz (%) 0.1 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZF) 9 3.0625 mm² (— mm × — mm)
  • Filter-Free Class-D Architecture
  • 3 W Into 4 Ω at 5 V (10% THD+N)
  • 880 mW Into 8 Ω at 3.6 V (10% THD+N)
  • Power Supply Range: 2.5 V to 5.5 V
  • 3 Selectable AGC functions
  • Low Supply Current: 1.8 mA
  • Low Shutdown Current: 0.2 µA
  • High PSRR: 80 dB
  • Fast Start-up Time: 5 ms
  • AGC Enable/Disable Function
  • Limiter Enable/Disable Function
  • Short-Circuit and Thermal Protection
  • Space-Saving Package
    • 1.63 mm × 1.63 mm WCSP (YZF)
  • Filter-Free Class-D Architecture
  • 3 W Into 4 Ω at 5 V (10% THD+N)
  • 880 mW Into 8 Ω at 3.6 V (10% THD+N)
  • Power Supply Range: 2.5 V to 5.5 V
  • 3 Selectable AGC functions
  • Low Supply Current: 1.8 mA
  • Low Shutdown Current: 0.2 µA
  • High PSRR: 80 dB
  • Fast Start-up Time: 5 ms
  • AGC Enable/Disable Function
  • Limiter Enable/Disable Function
  • Short-Circuit and Thermal Protection
  • Space-Saving Package
    • 1.63 mm × 1.63 mm WCSP (YZF)

The TPA2029D1 is a mono, filter-free Class-D audio power amplifier with dynamic range compression (DRC) and automatic gain control (AGC). It is available in a 1.63 mm x 1.63 mm WCSP package.

The DRC/AGC function in the TPA2029D1 can be enabled and disabled. The DRC/AGC function is configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. The DRC/AGC is also configured to protect the speaker from damage at high power levels and compress the dynamic range of music to fit within the dynamic range of the speaker. The TPA2029D1 is capable of driving 3 W at 5 V into 4Ω load or 880 mW at 3.6 V into 8Ω load. The device features an enable pin and also provides thermal and short circuit protection.

In addition to these features, a fast start-up time and small package size make the TPA2029D1 an ideal choice for Notebook PCs, PDAs and other portable applications.

TPA2029D1 is available with different default AGC/DRC settings for various system requirements. See for more detail.

The TPA2029D1 is a mono, filter-free Class-D audio power amplifier with dynamic range compression (DRC) and automatic gain control (AGC). It is available in a 1.63 mm x 1.63 mm WCSP package.

The DRC/AGC function in the TPA2029D1 can be enabled and disabled. The DRC/AGC function is configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. The DRC/AGC is also configured to protect the speaker from damage at high power levels and compress the dynamic range of music to fit within the dynamic range of the speaker. The TPA2029D1 is capable of driving 3 W at 5 V into 4Ω load or 880 mW at 3.6 V into 8Ω load. The device features an enable pin and also provides thermal and short circuit protection.

In addition to these features, a fast start-up time and small package size make the TPA2029D1 an ideal choice for Notebook PCs, PDAs and other portable applications.

TPA2029D1 is available with different default AGC/DRC settings for various system requirements. See for more detail.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPA2028D1 ACTIVE 3-W, mono, analog input Class-D audio amp with fast auto. gain control & dynamic range compression This product is an similar Class-D audio amp but with I2C volume control
TPA2011D1 ACTIVE 3.2-W, mono, analog input Class-D audio amplifier with auto-recovering short-circuit protection This product is a higher power (3.2-W) Class-D audio amp with short-circuit protection

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet 3-W Mono Class-D Amplifier With SmartGain AGC/DRC datasheet (Rev. A) Apr 24, 2012
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) Aug 26, 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) Jun 27, 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. B) PDF | HTML Nov 2, 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA2029D1YZFEVM — TPA2029D1 Evaluation Module

The TPA2029D1YZFEVM Evaluation Module demonstrates the capabilities of the TPA2029D1 integrated circuit. The TPA2029D1 is a mono, filter-free Class-D audio power amplifier with automatic gain control (AGC) and dynamic range compression (DRC). The AGC and DRC functions enhance the perceived audio (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPA2029D1 PSpice Average Model

SLOM322.ZIP (41 KB) - PSpice model
Supported products & hardware
Simulation model

TPA2029D1 PSpice Model

SLOM326.ZIP (41 KB) - PSpice model
Supported products & hardware
Simulation model

TPA2029D1 TINA-TI Average Reference Design

SLOM323.TSC (90 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPA2029D1 TINA-TI Average Spice Model

SLOM324.ZIP (68 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPA2029D1 TINA-TI Reference Design (Rev. A)

SLOM269A.TSC (281 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPA2029D1 TINA-TI Spice Model

SLOM325.ZIP (224 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZF) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos