TPA2037D1

ACTIVE

Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface GPIO Output power (W) 3.2 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 THD + N at 1 kHz (%) 0.12 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface GPIO Output power (W) 3.2 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 THD + N at 1 kHz (%) 0.12 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFF) 9 1.96000000000000028000000000000001 mm² (— mm × — mm)
  • Powerful Mono Class-D Speaker Amplifier
    • 3.24 W (4 , 5 V, 10% THDN)
    • 2.57 W (4 , 5 V, 1% THDN)
    • 1.80 W (8 , 5 V, 10% THDN)
    • 1.46 W (8 , 5 V, 1% THDN)
  • +6 dB Fixed Gain
  • Integrated Image Reject Filter for DAC Noise Reduction
  • Low Output Noise of 20 µV
  • Low Quiescent Current of 1.5 mA
  • Differential Input Impedance of 300 k
  • Auto-Recovering Short-Circuit Protection
  • Thermal-Overload Protection
  • Filter-Free Mono Class-D Amp
  • 9-Ball 1,21 mm × 1,16 mm 0,4mm Pitch WCSP
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • General Portable Audio Devices

  • Powerful Mono Class-D Speaker Amplifier
    • 3.24 W (4 , 5 V, 10% THDN)
    • 2.57 W (4 , 5 V, 1% THDN)
    • 1.80 W (8 , 5 V, 10% THDN)
    • 1.46 W (8 , 5 V, 1% THDN)
  • +6 dB Fixed Gain
  • Integrated Image Reject Filter for DAC Noise Reduction
  • Low Output Noise of 20 µV
  • Low Quiescent Current of 1.5 mA
  • Differential Input Impedance of 300 k
  • Auto-Recovering Short-Circuit Protection
  • Thermal-Overload Protection
  • Filter-Free Mono Class-D Amp
  • 9-Ball 1,21 mm × 1,16 mm 0,4mm Pitch WCSP
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • General Portable Audio Devices

The TPA2037D1 is a 3.2 W high efficiency filter-free class-D audio power amplifier (class-D amp) with 6 dB of fixed gain in a 1.21 mm × 1.16 mm wafer chip scale package (WCSP). The device requires only one external component.

Features like 95% efficiency, 1.5 mA quiescent current, 0.1 µA shutdown current, 81-dB PSRR, 20 µV output noise, and improved RF immunity make the TPA2037D1 class-D amplifier ideal for cellular handsets. A start-up time of 4 ms with no audible pop makes the TPA2037D1 ideal for PDA and smart-phone applications.

The TPA2037D1 is a 3.2 W high efficiency filter-free class-D audio power amplifier (class-D amp) with 6 dB of fixed gain in a 1.21 mm × 1.16 mm wafer chip scale package (WCSP). The device requires only one external component.

Features like 95% efficiency, 1.5 mA quiescent current, 0.1 µA shutdown current, 81-dB PSRR, 20 µV output noise, and improved RF immunity make the TPA2037D1 class-D amplifier ideal for cellular handsets. A start-up time of 4 ms with no audible pop makes the TPA2037D1 ideal for PDA and smart-phone applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet 3.2W Mono Class-D Audio Power Amplifier with 6-dB Gain and Auto Short-Circuit Re datasheet (Rev. B) Jun 1, 2010
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) Aug 26, 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) Jun 27, 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) May 1, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA2037D1YFFEVM — TPA2037D1YFFEVM

The TPA2037D1EVM is an easy-to-use evaluation module which consists of a TPA2037D1 device and all necessary components to evaluate it. The TPA2037D1 is a 6-dB fixed-gain low-power Class-D audio power amplifier capable of delivering 1.46W into 8 Ω and 2.57W into 4 Ω at 1% THD+N (YFF package).

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 9 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos