TPA3223

ACTIVE

200-W stereo, 400-W mono, 10 to 45-V supply, analog input class-D audio amplifier with low-idle

Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Control interface Hardware Output power (W) 200 Power stage supply (max) (V) 45 Power stage supply (min) (V) 10 RDS(on) (Ω) 0.06 THD + N at 1 kHz (%) 0.02 Load (min) (Ω) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Control interface Hardware Output power (W) 200 Power stage supply (max) (V) 45 Power stage supply (min) (V) 10 RDS(on) (Ω) 0.06 THD + N at 1 kHz (%) 0.02 Load (min) (Ω) 1 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (DDV) 44 113.4 mm² (14 mm × 8.1 mm)
  • Wide 10-V to 42-V Supply Voltage Range
  • Stereo (2 x BTL) and mono (1 x PBTL) configurations
  • Output Power at 10% THD+N
    • 200-W Stereo into 4 Ω in BTL Configuration
    • 300-W Mono into 3 Ω in PBTL Configuration
    • 425W Mono into 2 Ω in PBTL Configuration
  • Output Power at 1% THD+N
    • 170-W Stereo into 4 Ω in BTL Configuration
    • 325-W Mono into 2 Ω in PBTL Configuration
  • Closed-loop feedback design
    • <0.02% THD+N at 1 W into 4 Ω
    • 60-dB PSRR (BTL, No input signal)
    • <100-µV output noise (A-weighted)
    • >110-dB SNR (A-weighted)
  • Low-Power operating modes
    • Standby modes: mute and shutdown
    • Single-channel BTL operation
  • Multiple input options to simplify pre-amp design
    • Differential or single-ended analog inputs
    • Selectable Gains: 20 dB, 23.5 dB, 32 dB, 36 dB
  • Integrated Protection: Undervoltage, Overvoltage, Overcurrent, Cycle-by-cycle Current Limit, Short Circuit, Clipping Detection, Overtemperature Warning and Shutdown, and DC Speaker Protection
  • Easily synchronize muliples devices
  • 90% Efficient Class-D Operation (4 Ω)
  • Wide 10-V to 42-V Supply Voltage Range
  • Stereo (2 x BTL) and mono (1 x PBTL) configurations
  • Output Power at 10% THD+N
    • 200-W Stereo into 4 Ω in BTL Configuration
    • 300-W Mono into 3 Ω in PBTL Configuration
    • 425W Mono into 2 Ω in PBTL Configuration
  • Output Power at 1% THD+N
    • 170-W Stereo into 4 Ω in BTL Configuration
    • 325-W Mono into 2 Ω in PBTL Configuration
  • Closed-loop feedback design
    • <0.02% THD+N at 1 W into 4 Ω
    • 60-dB PSRR (BTL, No input signal)
    • <100-µV output noise (A-weighted)
    • >110-dB SNR (A-weighted)
  • Low-Power operating modes
    • Standby modes: mute and shutdown
    • Single-channel BTL operation
  • Multiple input options to simplify pre-amp design
    • Differential or single-ended analog inputs
    • Selectable Gains: 20 dB, 23.5 dB, 32 dB, 36 dB
  • Integrated Protection: Undervoltage, Overvoltage, Overcurrent, Cycle-by-cycle Current Limit, Short Circuit, Clipping Detection, Overtemperature Warning and Shutdown, and DC Speaker Protection
  • Easily synchronize muliples devices
  • 90% Efficient Class-D Operation (4 Ω)

TPA3223 is a high-power Class-D amplifier that enables efficient operation at full-power, idle and standby. The device features closed-loop feedback which provides low distortion across the audio band and delivers excellent sound quality. The device operates in AD modulation and can drive up to 2 x 200 W into 4-Ω load or 1 x 400 W into 2-Ω load.

The TPA3223 features a single-ended or differential analog-input interface that supports up to 2 VRMS with four selectable gains: 20 dB, 23.5 dB, 32 dB and 36 dB. The TPA3223 also achieves >90% efficiency, low idle power and ultra-low standby power (<0.1 W). This is made possible through the use of 60-mΩ MOSFETs, an optimized gate drive scheme and low-power operating modes. To further simplify the design, the device integrates essential protection features including undervoltage, overvoltage, cycle-by-cycle current limit, short circuit, clipping detection, overtemperature warning and shutdown, and DC speaker protection.

TPA3223 is a high-power Class-D amplifier that enables efficient operation at full-power, idle and standby. The device features closed-loop feedback which provides low distortion across the audio band and delivers excellent sound quality. The device operates in AD modulation and can drive up to 2 x 200 W into 4-Ω load or 1 x 400 W into 2-Ω load.

The TPA3223 features a single-ended or differential analog-input interface that supports up to 2 VRMS with four selectable gains: 20 dB, 23.5 dB, 32 dB and 36 dB. The TPA3223 also achieves >90% efficiency, low idle power and ultra-low standby power (<0.1 W). This is made possible through the use of 60-mΩ MOSFETs, an optimized gate drive scheme and low-power operating modes. To further simplify the design, the device integrates essential protection features including undervoltage, overvoltage, cycle-by-cycle current limit, short circuit, clipping detection, overtemperature warning and shutdown, and DC speaker protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPA3220 ACTIVE 60-W stereo, 110-W mono, 7- to 32-V, analog input Class-D audio amplifier w/ low idle, pad-down Lower output power (60-W), lower input voltage (32-V), pad-down package
TPA3221 ACTIVE 100-W stereo, 200-W mono, 7- to 32-V supply, analog input Class-D audio amplifier w/ low idle Lower output power (100-W), lower input voltage (32-V), pad-up package

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPA3223 200-W Stereo, 400W Mono HD Analog-Input, Class-D Amplifier datasheet PDF | HTML Nov 11, 2022
Application brief Speaker, TV, Soundbar Audio Amplifiers: Features, Benefits, and Selection Guide PDF | HTML Mar 11, 2026
Certificate TPA3223EVM EU RoHS Declaration of Conformity (DoC) Sep 20, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA3223EVM — TPA3223 evaluation module for 200-W stereo, 400W mono HD analog input class-D amplifier

The TPA3223EVM HD-Audio evaluation module demonstrates the TPA3223 pad-up integrated circuit from Texas Instruments. The TPA3223 is a high-power Class-D amplifier that enables efficient operation at full-power, idle and standby. The device features closed-loop feedback which provides low distortion (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DDV) 44 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos