Product details

Audio delay per channel (ms) 170 Priority (type 2) 1 Operating temperature range (°C) -40 to 85 Rating Catalog
Audio delay per channel (ms) 170 Priority (type 2) 1 Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RSA) 16 16 mm² (4 mm × 4 mm)
  • Digital Audio Format: 16–24–bit I2S
  • Single Serial Input Port
  • Delay Time: 170 ms/ch at fs = 48 kHz
  • Delay Resolution: 256 samples
  • Delay Memory Cleared on Power–Up or After Delay Changes
    • Eliminates Erroneous Data From Being Output
  • 3.3 V Operation With 5 V Tolerant I/O
  • Supports Audio Bit Clock Rates of 32 to 64 fs with fs = 32 kHz–192 kHz
  • No External Crystal or Oscillator Required
    • All Internal Clocks Generated From the Audio Clock
  • Surface Mount 4mm × 4mm, 16–pin QFN Package
  • APPLICATIONS
    • High Definition TV Lip–Sync Delay
    • Flat Panel TV Lip–Sync Delay
    • Home Theater Rear–Channel Effects
    • Wireless Speaker Front–Channel Synchronization
    • Camcorders

  • Digital Audio Format: 16–24–bit I2S
  • Single Serial Input Port
  • Delay Time: 170 ms/ch at fs = 48 kHz
  • Delay Resolution: 256 samples
  • Delay Memory Cleared on Power–Up or After Delay Changes
    • Eliminates Erroneous Data From Being Output
  • 3.3 V Operation With 5 V Tolerant I/O
  • Supports Audio Bit Clock Rates of 32 to 64 fs with fs = 32 kHz–192 kHz
  • No External Crystal or Oscillator Required
    • All Internal Clocks Generated From the Audio Clock
  • Surface Mount 4mm × 4mm, 16–pin QFN Package
  • APPLICATIONS
    • High Definition TV Lip–Sync Delay
    • Flat Panel TV Lip–Sync Delay
    • Home Theater Rear–Channel Effects
    • Wireless Speaker Front–Channel Synchronization
    • Camcorders

The TPA5052 accepts a single serial audio input, buffers the data for a selectable period of time, and outputs the delayed audio data on a single serial output. In systems with complex video processing algorithms, one device allows delay of up to 170 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream. If more delay is needed, the devices can be connected in series.

The TPA5052 accepts a single serial audio input, buffers the data for a selectable period of time, and outputs the delayed audio data on a single serial output. In systems with complex video processing algorithms, one device allows delay of up to 170 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream. If more delay is needed, the devices can be connected in series.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPA5050 ACTIVE Stereo Digital Audio Delay Processor With I2C Control I2C control

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Stereo Digital Audio Lip-Sync Delay datasheet (Rev. A) Aug 8, 2006

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​