TPD4F003

ACTIVE

Product details

Number of channels 4 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name WSON IO capacitance (typ) (pF) 8.5 IEC 61000-4-2 contact (±V) 12000 Features EMI Filter Clamping voltage (V) 15 Interface type LCD Display, Memory/SIM Card Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 4 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name WSON IO capacitance (typ) (pF) 8.5 IEC 61000-4-2 contact (±V) 12000 Features EMI Filter Clamping voltage (V) 15 Interface type LCD Display, Memory/SIM Card Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DQD) 8 2.295 mm² (1.7 mm × 1.35 mm)
  • Four-, Six-, and Eight-Channel EMI Filtering for
    Data Ports
  • –3 dB Bandwidth of 200 MHz
  • Greater than 25 dB attenuation at 1 GHz
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±20-kV Air Gap Discharge
  • Pi-Style (C-R-C) Filter Configuration
    (R = 100 Ω, CTOTAL = 17 pF)
  • Low 10-nA Leakage Current
  • Easy Flow-Through Routing
  • APPLICATIONS
    • Display Interfaces
    • Cell Phones
    • Tablets
    • SVGA Video Connections
    • Memory Interfaces

All other trademarks are the property of their respective owners

  • Four-, Six-, and Eight-Channel EMI Filtering for
    Data Ports
  • –3 dB Bandwidth of 200 MHz
  • Greater than 25 dB attenuation at 1 GHz
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±20-kV Air Gap Discharge
  • Pi-Style (C-R-C) Filter Configuration
    (R = 100 Ω, CTOTAL = 17 pF)
  • Low 10-nA Leakage Current
  • Easy Flow-Through Routing
  • APPLICATIONS
    • Display Interfaces
    • Cell Phones
    • Tablets
    • SVGA Video Connections
    • Memory Interfaces

All other trademarks are the property of their respective owners

The TPDxF003 family is a series of highly integrated devices designed to provide Electromagnetic Interference (EMI) filtering in all systems subjected to electromagnetic interference. These filters also provide a Transient Voltage Suppressor (TVS) diode circuit for Electrostatic Discharge (ESD) protection which prevents damage to the application when subjected to ESD stress far exceeding IEC 61000-4-2 (Level 4).

The TPDxF003 family is specified for –40°C to 85°C operation. These filters are also packaged in space-saving 0.4-mm pitch DQD packages.

The TPDxF003 family is a series of highly integrated devices designed to provide Electromagnetic Interference (EMI) filtering in all systems subjected to electromagnetic interference. These filters also provide a Transient Voltage Suppressor (TVS) diode circuit for Electrostatic Discharge (ESD) protection which prevents damage to the application when subjected to ESD stress far exceeding IEC 61000-4-2 (Level 4).

The TPDxF003 family is specified for –40°C to 85°C operation. These filters are also packaged in space-saving 0.4-mm pitch DQD packages.

Download

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPDxF003 Four-, Six-, and Eight-Channel EMI Filters With Integrated ESD Protection datasheet (Rev. E) PDF | HTML Jul 4, 2014

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​