Product details

Number of channels 6 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name WSON IO capacitance (typ) (pF) 34 IEC 61000-4-2 contact (±V) 20000 Features EMI Filter Clamping voltage (V) 15 Interface type LCD Display Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 20 Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 6 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name WSON IO capacitance (typ) (pF) 34 IEC 61000-4-2 contact (±V) 20000 Features EMI Filter Clamping voltage (V) 15 Interface type LCD Display Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 20 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DSV) 12 4.05 mm² (3 mm × 1.35 mm)
  • Six-Channel EMI Filtering for Data Ports
    • –57-dB Crosstalk Attenuation at 100 MHz
    • –35-dB Insertion Loss at 800 MHz
    • –3-dB Bandwidth at 100 MHz
  • Robust ESD Protection Exceeds IEC 61000-4-2
    (Level 4)
    • ±20-kV IEC 61000-4-2 Contact Discharge
    • ±30-kV IEC 61000-4-2 Air-Gap Discharge
  • Pi-Style (C-R-C) Filter Configuration
    (R = 100 Ω, CTOTAL = 34 pF)
  • Low Leakage Current: 20 nA (Maximum)
  • Space-Saving WSON Package (3 mm × 1.35 mm)
  • APPLICATIONS
    • LCD Display Interface
    • GPIO
    • Memory Interface
    • Data Lines at Flex Cables
    • FPD-Link

All other trademarks are the property of their respective owners

  • Six-Channel EMI Filtering for Data Ports
    • –57-dB Crosstalk Attenuation at 100 MHz
    • –35-dB Insertion Loss at 800 MHz
    • –3-dB Bandwidth at 100 MHz
  • Robust ESD Protection Exceeds IEC 61000-4-2
    (Level 4)
    • ±20-kV IEC 61000-4-2 Contact Discharge
    • ±30-kV IEC 61000-4-2 Air-Gap Discharge
  • Pi-Style (C-R-C) Filter Configuration
    (R = 100 Ω, CTOTAL = 34 pF)
  • Low Leakage Current: 20 nA (Maximum)
  • Space-Saving WSON Package (3 mm × 1.35 mm)
  • APPLICATIONS
    • LCD Display Interface
    • GPIO
    • Memory Interface
    • Data Lines at Flex Cables
    • FPD-Link

All other trademarks are the property of their respective owners

The TPD6F002 device is a highly-integrated device that provides a six-channel Electromagnetic Interference (EMI) filter and a TVS based ESD protection diode array. The low-pass filter array suppresses EMI/RFI emissions for data ports subject to electromagnetic interference. The TVS diode array is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard. The high level of integration, combined with its small easy-to-route DSV package, allows this device to provide great circuit protection for LCD displays, memory interfaces, GPIO lines, and FPD-Link.

The TPD6F002 device is a highly-integrated device that provides a six-channel Electromagnetic Interference (EMI) filter and a TVS based ESD protection diode array. The low-pass filter array suppresses EMI/RFI emissions for data ports subject to electromagnetic interference. The TVS diode array is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard. The high level of integration, combined with its small easy-to-route DSV package, allows this device to provide great circuit protection for LCD displays, memory interfaces, GPIO lines, and FPD-Link.

Download

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPD6F002 Six-Channel EMI Filter for LCD Display and FPD-Link datasheet (Rev. B) PDF | HTML May 27, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​