TPD6F002DSVR

ACTIVE

6 channel 5.5-V, ±20kV ESD protection & EMI Filter with 100-MHz -3-dB for Sim Card | DSV | 12 | -40 to 85

ACTIVE Custom reel may be available
Same as: TPD6F002DSVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPD6F002 information

Packaging information

Package | Pins WSON (DSV) | 12
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD6F002

  • Six-Channel EMI Filtering for Data Ports
    • –57-dB Crosstalk Attenuation at 100 MHz
    • –35-dB Insertion Loss at 800 MHz
    • –3-dB Bandwidth at 100 MHz
  • Robust ESD Protection Exceeds IEC 61000-4-2
    (Level 4)
    • ±20-kV IEC 61000-4-2 Contact Discharge
    • ±30-kV IEC 61000-4-2 Air-Gap Discharge
  • Pi-Style (C-R-C) Filter Configuration
    (R = 100 Ω, CTOTAL = 34 pF)
  • Low Leakage Current: 20 nA (Maximum)
  • Space-Saving WSON Package (3 mm × 1.35 mm)
  • APPLICATIONS
    • LCD Display Interface
    • GPIO
    • Memory Interface
    • Data Lines at Flex Cables
    • FPD-Link

All other trademarks are the property of their respective owners

Description for the TPD6F002

The TPD6F002 device is a highly-integrated device that provides a six-channel Electromagnetic Interference (EMI) filter and a TVS based ESD protection diode array. The low-pass filter array suppresses EMI/RFI emissions for data ports subject to electromagnetic interference. The TVS diode array is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard. The high level of integration, combined with its small easy-to-route DSV package, allows this device to provide great circuit protection for LCD displays, memory interfaces, GPIO lines, and FPD-Link.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more