TPL0102-100QPWREP

ACTIVE

256-tap dual-channel digital potentiometer (digipot) with nonvolatile memory | PW | 14 | -40 to 125

ACTIVE Custom reel may be available
Same as: V62/14613-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPL0102-EP

  • Dual-Channel, 256-Position Resolution
  • Non-Volatile Memory Stores Wiper Settings
  • 2-mm × 2-mm, 14-Pin TSSOP Package
  • 100-kΩ End-to-End Resistance (TPL0102-100)
  • Fast Power-Up Response Time to Wiper Setting:
    <100 µs
  • ±0.5 LSB INL, ±0.25 LSB DNL
    (Voltage-Divider Mode)
  • 4 ppm/°C Ratiometric Temperature Coefficient
  • I2C-Compatible Serial Interface
  • 2.7- to 5.5-V Single-Supply Operation
  • ±2.25 to ±2.75 V Dual-Supply Operation
  • Operating Temperature Range From
    –40°C to 125°
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Extended (Q) Temperature –40°c to
      125°C
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

Description for the TPL0102-EP

The TPL0102-EP is a two-channel, linear-taper digital potentiometer with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0102-EP-100 has an end-to-end resistance of 100 kΩ.

The TPL0102-EP has non-volatile memory (EEPROM) which can be used to store the wiper position. The internal registers of the TPL0102-EP can be accessed using the I2C interface.

The TPL0102-EP is available in a 14-pin TSSOP package with a specified temperature range of –40°C to 125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more