Home Power management Low-side switches

TPL9201

ACTIVE

Product details

Drivers per package 8 Rating Catalog Operating temperature range (°C) -40 to 125 Output voltage (max) (V) 16.5 Peak output current (A) 0.15 Delay time (typ) (ns) 10, 80 Input compatibility CMOS Vol at lowest spec current (typ) (mV) 400 Iout/ch (max) (mA) 150 Iout_off (typ) (µA) 2
Drivers per package 8 Rating Catalog Operating temperature range (°C) -40 to 125 Output voltage (max) (V) 16.5 Peak output current (A) 0.15 Delay time (typ) (ns) 10, 80 Input compatibility CMOS Vol at lowest spec current (typ) (mV) 400 Iout/ch (max) (mA) 150 Iout_off (typ) (µA) 2
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Eight Low-Side Drivers With Internal Clamp for Inductive Loads and Current Limiting for Self Protection
    • Seven Outputs Rated at 150 mA and Controlled Through Serial Interface
    • One Output Rated at 150 mA and Controlled Through Serial Interface and Dedicated Enable Pin
  • 5-V ±5% Regulated Power Supply With 200-mA Load Capability at VIN Max of 18 V
  • Internal Voltage Supervisory for Regulated Output
  • Serial Communications for Control of Eight Low-Side Drivers
  • Enable/Disable Input for OUT1
  • 5-V or 3.3-V I/O Tolerant for Interface to Microcontroller
  • Programmable Power-On Reset Delay Before RST Asserted High, Once 5 V Is Within Specified Range (6 ms Typ)
  • Programmable Deglitch Timer Before RST Is Asserted Low (40 µs Typ)
  • Zero-Voltage Detection Signal
  • Thermal Shutdown for Self Protection
  • APPLICATIONS
    • Electrical Appliances
      • Air Conditioning Units
      • Ranges
      • Dishwashers
      • Refrigerators
      • Microwaves
      • Washing Machines
    • General-Purpose Interface Circuits, Allowing Microcontroller Interface to Relays, Electric Motors, LEDs, and Buzzers

PowerPAD is a trademark of Texas Instruments.

  • Eight Low-Side Drivers With Internal Clamp for Inductive Loads and Current Limiting for Self Protection
    • Seven Outputs Rated at 150 mA and Controlled Through Serial Interface
    • One Output Rated at 150 mA and Controlled Through Serial Interface and Dedicated Enable Pin
  • 5-V ±5% Regulated Power Supply With 200-mA Load Capability at VIN Max of 18 V
  • Internal Voltage Supervisory for Regulated Output
  • Serial Communications for Control of Eight Low-Side Drivers
  • Enable/Disable Input for OUT1
  • 5-V or 3.3-V I/O Tolerant for Interface to Microcontroller
  • Programmable Power-On Reset Delay Before RST Asserted High, Once 5 V Is Within Specified Range (6 ms Typ)
  • Programmable Deglitch Timer Before RST Is Asserted Low (40 µs Typ)
  • Zero-Voltage Detection Signal
  • Thermal Shutdown for Self Protection
  • APPLICATIONS
    • Electrical Appliances
      • Air Conditioning Units
      • Ranges
      • Dishwashers
      • Refrigerators
      • Microwaves
      • Washing Machines
    • General-Purpose Interface Circuits, Allowing Microcontroller Interface to Relays, Electric Motors, LEDs, and Buzzers

PowerPAD is a trademark of Texas Instruments.

The power supply provides regulated 5-V output to power the system microcontroller and drive eight low-side switches. The AC zero-detect circuitry is monitoring the crossover voltage of the mains AC supply. The resultant signal is a low-frequency clock output on the ZVS terminal, based on the AC-line cycle. This information allows the microcontroller to reduce in-rush current by powering loads on the AC-line peak voltage.

A serial communications interface controls the eight low-side outputs; each output has an internal snubber circuit to absorb the energy in the inductor at turn OFF. Alternatively, the system can use a fly-back diode to VIN to help recirculate the energy in an inductive load at turn OFF.

The power supply provides regulated 5-V output to power the system microcontroller and drive eight low-side switches. The AC zero-detect circuitry is monitoring the crossover voltage of the mains AC supply. The resultant signal is a low-frequency clock output on the ZVS terminal, based on the AC-line cycle. This information allows the microcontroller to reduce in-rush current by powering loads on the AC-line peak voltage.

A serial communications interface controls the eight low-side outputs; each output has an internal snubber circuit to absorb the energy in the inductor at turn OFF. Alternatively, the system can use a fly-back diode to VIN to help recirculate the energy in an inductive load at turn OFF.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
ULN2803C ACTIVE 50-V, eight-channel darlington array Darlington array option for 50-V support
ULN2003A ACTIVE 50V 7-ch darlington transistor array 50V Darlington array

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 8-Channel Relay Driver With Integrated 5-V LDO and Zero-Volt Detection datasheet (Rev. D) Feb 13, 2008

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​