TPL9201PWPR

ACTIVE

24-V, 8-ch NMOS low-side driver with 5-V LDO and zero-Volt detect | PWP | 20 | -40 to 125

ACTIVE Custom reel may be available
Same as: TPL9201PWPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPL9201PWP ACTIVE
Package qty | Carrier 70 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPL9201 information

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPL9201

  • Eight Low-Side Drivers With Internal Clamp for Inductive Loads and Current Limiting for Self Protection
    • Seven Outputs Rated at 150 mA and Controlled Through Serial Interface
    • One Output Rated at 150 mA and Controlled Through Serial Interface and Dedicated Enable Pin
  • 5-V ±5% Regulated Power Supply With 200-mA Load Capability at VIN Max of 18 V
  • Internal Voltage Supervisory for Regulated Output
  • Serial Communications for Control of Eight Low-Side Drivers
  • Enable/Disable Input for OUT1
  • 5-V or 3.3-V I/O Tolerant for Interface to Microcontroller
  • Programmable Power-On Reset Delay Before RST Asserted High, Once 5 V Is Within Specified Range (6 ms Typ)
  • Programmable Deglitch Timer Before RST Is Asserted Low (40 µs Typ)
  • Zero-Voltage Detection Signal
  • Thermal Shutdown for Self Protection
  • APPLICATIONS
    • Electrical Appliances
      • Air Conditioning Units
      • Ranges
      • Dishwashers
      • Refrigerators
      • Microwaves
      • Washing Machines
    • General-Purpose Interface Circuits, Allowing Microcontroller Interface to Relays, Electric Motors, LEDs, and Buzzers

PowerPAD is a trademark of Texas Instruments.

Description for the TPL9201

The power supply provides regulated 5-V output to power the system microcontroller and drive eight low-side switches. The AC zero-detect circuitry is monitoring the crossover voltage of the mains AC supply. The resultant signal is a low-frequency clock output on the ZVS terminal, based on the AC-line cycle. This information allows the microcontroller to reduce in-rush current by powering loads on the AC-line peak voltage.

A serial communications interface controls the eight low-side outputs; each output has an internal snubber circuit to absorb the energy in the inductor at turn OFF. Alternatively, the system can use a fly-back diode to VIN to help recirculate the energy in an inductive load at turn OFF.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPL9201PWP ACTIVE
Package qty | Carrier 70 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more