NEW

TPLD1202

ACTIVE

Product details

Features PWM control, Pattern Generation, Temperature sensing Number of GPIOs 10 LUTs 18 Analog comparators 4 Interface type General purpose, I2C, SPI Digital flip-flops 17 State machine 8-state PWM (Ch) 4 Shift registers 4 Counters 8-bit / 10 Number of oscillators 2 Rating Catalog Operating temperature range (°C) -40 to 125
Features PWM control, Pattern Generation, Temperature sensing Number of GPIOs 10 LUTs 18 Analog comparators 4 Interface type General purpose, I2C, SPI Digital flip-flops 17 State machine 8-state PWM (Ch) 4 Shift registers 4 Counters 8-bit / 10 Number of oscillators 2 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm) X2QFN (RWB) 12 2.56 mm² (1.6 mm × 1.6 mm) X2QFN (RWS) 12 2.56 mm² (1.6 mm × 1.6 mm)

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 34
Top documentation Type Title Format options Date
* Data sheet TPLD1202 Programmable Logic Device With I2 C/SPI and 10-GPIO datasheet (Rev. B) PDF | HTML Aug 7, 2026
Application brief Safe Torque Off Systems Using TPLD (Rev. A) PDF | HTML Aug 31, 2026
Application note TPLD1202 Application in BMS System PDF | HTML Jul 30, 2026
Application note TPLD Application in DC-DC Design PDF | HTML Jul 28, 2026
Application note TPLD In OSFP (Octal Small Form Factor Pluggable) Host and Module Controllers PDF | HTML Jul 22, 2026
Application brief PWM Generators in TI Programmable Logic Devices (Rev. A) PDF | HTML Jun 15, 2026
Application brief Optimizing Wearable Electronics with TI's Programmable Logic Devices PDF | HTML Apr 20, 2026
Application note Inline Programming for TPLDs that have Inline Programming Capability PDF | HTML Apr 9, 2026
Application brief Using a Watchdog Timer Within TPLD PDF | HTML Jan 6, 2026
Application brief 25MHz Operation with TI's Programmable Logic Devices (TPLD) PDF | HTML Jan 2, 2026
Application note Low Power Operation in TI Programmable Logic Devices (TPLD) PDF | HTML Dec 31, 2025
Application brief Power Line Communication (PLC) with TI's Programmable Logic Devices (TPLD) PDF | HTML Dec 18, 2025
Application note Up and Down Translation in TI’s Programmable Logic Devices (TPLD) PDF | HTML Nov 6, 2025
Application note TPLD Devices Managing Smart RGB LEDs PDF | HTML Oct 30, 2025
Application brief TPLD In-System Developing PDF | HTML Oct 7, 2025
Application brief Multiplexers in TI Programmable Logic Devices PDF | HTML Jun 2, 2025
Application brief Analog Voltage Detection in TI Programmable Logic Devices PDF | HTML Jun 2, 2025
Application brief Edge and Frequency Detection in TI Programmable Logic Devices PDF | HTML May 30, 2025
Application note LED-based Multiplexed Display Implementation Using TI Programmable Logic Devices PDF | HTML Apr 10, 2025
Technical article Unlocking the possibilities of programmable logic (Rev. A) PDF | HTML Apr 4, 2025
Application brief Controlling an RGB LED Using TPLD PDF | HTML Mar 27, 2025
Application brief Using Serial Communications Within TPLD PDF | HTML Feb 6, 2025
Application note Using State Machines in Programmable Logic PDF | HTML Dec 5, 2024
Application brief Configure a One Shot With TI Programmable Logic Devices PDF | HTML Oct 28, 2024
Application brief Blink an LED With TI Programmable Logic Devices PDF | HTML Oct 28, 2024
Application brief Configurable Delay Blocks in TI's Programmable Logic Devices PDF | HTML Oct 9, 2024
Application brief Controlling 7-Segment Displays Using I2C GPIO Expansion and State Machines in TI Programmable Logic Devices PDF | HTML Sep 16, 2024
Application note Generate Digital Patterns With TI Programmable Logic Device (TPLD) PDF | HTML Sep 5, 2024
Application brief Using TPLD to Create a Window Comparator PDF | HTML Aug 28, 2024
Application note Using Lookup-Tables in Programmable Logic PDF | HTML Aug 22, 2024
Application brief Using TPLD for Temperature Monitoring PDF | HTML Aug 20, 2024
Application brief Smart Occupancy Lighting Using TI Programmable Logic Devices PDF | HTML Aug 8, 2024
Certificate TPLD1202-RWB-EVM EU Declaration of Conformity (DoC) Jun 10, 2024
Application brief Power Sequencing With Feedback Using TI Programmable Logic Devices PDF | HTML Oct 17, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPLD1202-RWS-EVM — TPLD1202 evaluation module (RWS package)

The TPLD1202-RWS-EVM helps users to configure TPLD1202RWS and TPLD1202RWB devices without requiring the soldering of the devices to the board. Users can use InterConnect Studio (ICS) for fast evaluation, development, simulation, and programming. Once programmed, TPLD devices can be removed from the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Hardware programming tool

TPLD-PROGRAM — Programmer kit compatible with TI programmable logic devices (TPLD) evaluation modules

This tool enables users to interface between a computer running InterConnect Studio and a TPLD evaluation module (EVM) to power and program devices. Note that this tool is meant to interface with TPLD EVMs and does not come with TPLD samples.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
IDE, configuration, compiler or debugger

INTERCONNECT-STUDIO — InterConnect Studio

InterConnect Studio (ICS) is an easy-to-use graphical interface tool that works with TI’s Programmable logic devices (TPLD). The software provides an intuitive, drag-and-drop interface to design, simulate, configure easily, and program TPLDs in minutes. The standalone tool is available for multiple (...)

Supported products & hardware
Online training

TPLD-ACADEMY — Training resources related to InterConnect Studio and TPLD

Training resources related to InterConnect Studio and TPLD
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian
X2QFN (RWB) 12 Ultra Librarian
X2QFN (RWS) 12 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos