TPLD1202-Q1

PREVIEW

Automotive programmable-logic IC with 10 general-purpose inputs or outputs (GPIOs) and I²C, SPI

Product details

Features PWM control, Pattern Generation, Temperature sensing Number of GPIOs 10 LUTs 18 Analog comparators 4 Interface type General purpose, I2C, SPI Digital flip-flops 17 State machine 8-state PWM (Ch) 4 Shift registers 4 Counters 8-bit / 10 Number of oscillators 2 Rating Automotive Operating temperature range (°C) -40 to 125
Features PWM control, Pattern Generation, Temperature sensing Number of GPIOs 10 LUTs 18 Analog comparators 4 Interface type General purpose, I2C, SPI Digital flip-flops 17 State machine 8-state PWM (Ch) 4 Shift registers 4 Counters 8-bit / 10 Number of oscillators 2 Rating Automotive Operating temperature range (°C) -40 to 125
SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm)
  • Operating characteristics
    • Extended temperature range: -40°C to 125°C
    • Wide supply voltage range: 1.71V to 5.5V
    • Qualified for automotive applications
  • Configurable macro-cells
    • 2-, 3-, and 4-bit lookup tables
    • D-type flip-flops and latches with and without reset/set option
    • 8-bit shift register
    • 16-bit pattern generator
    • Counters and delay generators
    • PWM generators
    • Programmable deglitch filter or edge detector
    • Multi-channel sampling analog comparator
    • Voltage reference and Analog temperature sensor
    • Oscillators
  • Flexible digital I/O features
    • All digital signals can be routed to any GPIO
    • Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in
    • Digital output modes: push-pull, open-drain NMOS, tri-state
  • Development tools
    • InterConnect Studio
    • TPLD1202-Q1 evaluation module
    • TPLD programming board
  • Operating characteristics
    • Extended temperature range: -40°C to 125°C
    • Wide supply voltage range: 1.71V to 5.5V
    • Qualified for automotive applications
  • Configurable macro-cells
    • 2-, 3-, and 4-bit lookup tables
    • D-type flip-flops and latches with and without reset/set option
    • 8-bit shift register
    • 16-bit pattern generator
    • Counters and delay generators
    • PWM generators
    • Programmable deglitch filter or edge detector
    • Multi-channel sampling analog comparator
    • Voltage reference and Analog temperature sensor
    • Oscillators
  • Flexible digital I/O features
    • All digital signals can be routed to any GPIO
    • Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in
    • Digital output modes: push-pull, open-drain NMOS, tri-state
  • Development tools
    • InterConnect Studio
    • TPLD1202-Q1 evaluation module
    • TPLD programming board

The TPLD1202-Q1 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks. TPLD provides a fully integrated, low power solution to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This device features configurable I/O structures that extends compatibility within mixed-signal environments, reducing the number of discrete components required.

System designers can create circuits and configure the macro-cells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) through InterConnect Studio. The TPLD1202-Q1 is supported by a hardware and software ecosystem with application notes, reference designs, and design examples. Visit ti.com for more information and access to design tools.

The TPLD1202-Q1 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks. TPLD provides a fully integrated, low power solution to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This device features configurable I/O structures that extends compatibility within mixed-signal environments, reducing the number of discrete components required.

System designers can create circuits and configure the macro-cells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) through InterConnect Studio. The TPLD1202-Q1 is supported by a hardware and software ecosystem with application notes, reference designs, and design examples. Visit ti.com for more information and access to design tools.

Download View video with transcript Video
Request more information

The full data sheet and additional resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 22
Top documentation Type Title Format options Date
* Data sheet TPLD1202-Q1 Automotive Programmable Logic Device with I2 C/SPI and 10-GPIO datasheet PDF | HTML Sep 8, 2024
Application brief Safe Torque Off Systems Using TPLD (Rev. A) PDF | HTML Aug 31, 2026
Application note TPLD In OSFP (Octal Small Form Factor Pluggable) Host and Module Controllers PDF | HTML Jul 22, 2026
Application brief PWM Generators in TI Programmable Logic Devices (Rev. A) PDF | HTML Jun 15, 2026
Application note Inline Programming for TPLDs that have Inline Programming Capability PDF | HTML Apr 9, 2026
Application brief Using a Watchdog Timer Within TPLD PDF | HTML Jan 6, 2026
Application brief Designing for Daytime Running Lights with TPLD1202-Q1 PDF | HTML Oct 23, 2025
Application brief TPLD In-System Developing PDF | HTML Oct 7, 2025
Application brief Multiplexers in TI Programmable Logic Devices PDF | HTML Jun 2, 2025
Application brief Analog Voltage Detection in TI Programmable Logic Devices PDF | HTML Jun 2, 2025
Application brief Edge and Frequency Detection in TI Programmable Logic Devices PDF | HTML May 30, 2025
Technical article Unlocking the possibilities of programmable logic (Rev. A) PDF | HTML Apr 4, 2025
Application brief Controlling an RGB LED Using TPLD PDF | HTML Mar 27, 2025
Application brief Using Serial Communications Within TPLD PDF | HTML Feb 6, 2025
Application note Using State Machines in Programmable Logic PDF | HTML Dec 5, 2024
Application brief Configure a One Shot With TI Programmable Logic Devices PDF | HTML Oct 28, 2024
Application brief Blink an LED With TI Programmable Logic Devices PDF | HTML Oct 28, 2024
Application brief Controlling 7-Segment Displays Using I2C GPIO Expansion and State Machines in TI Programmable Logic Devices PDF | HTML Sep 16, 2024
Application brief Using TPLD to Create a Window Comparator PDF | HTML Aug 28, 2024
Application note Using Lookup-Tables in Programmable Logic PDF | HTML Aug 22, 2024
Application brief Smart Occupancy Lighting Using TI Programmable Logic Devices PDF | HTML Aug 8, 2024
Application brief Power Sequencing With Feedback Using TI Programmable Logic Devices PDF | HTML Oct 17, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware programming tool

TPLD-PROGRAM — Programmer kit compatible with TI programmable logic devices (TPLD) evaluation modules

This tool enables users to interface between a computer running InterConnect Studio and a TPLD evaluation module (EVM) to power and program devices. Note that this tool is meant to interface with TPLD EVMs and does not come with TPLD samples.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
IDE, configuration, compiler or debugger

INTERCONNECT-STUDIO — InterConnect Studio

InterConnect Studio (ICS) is an easy-to-use graphical interface tool that works with TI’s Programmable logic devices (TPLD). The software provides an intuitive, drag-and-drop interface to design, simulate, configure easily, and program TPLDs in minutes. The standalone tool is available for multiple (...)

Supported products & hardware
Online training

TPLD-ACADEMY — Training resources related to InterConnect Studio and TPLD

Training resources related to InterConnect Studio and TPLD
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos