Home Power management High-side switches & controllers Smart eFuse high-side switches

TPS1214-Q1

ACTIVE

Product details

FET External Number of channels 1 Rating Automotive Operating voltage (max) (V) 74 Operating voltage (min) (V) 3.5 Control interface GPIO Features Automatic load wake-up, Automotive load dump compatibility, Current monitoring, I2T, Over Temperature Protection, Precharge FET driver, Short circuit protection Current sense accuracy +/-2% at 30-mV VSNS Operating temperature range (°C) -40 to 125
FET External Number of channels 1 Rating Automotive Operating voltage (max) (V) 74 Operating voltage (min) (V) 3.5 Control interface GPIO Features Automatic load wake-up, Automotive load dump compatibility, Current monitoring, I2T, Over Temperature Protection, Precharge FET driver, Short circuit protection Current sense accuracy +/-2% at 30-mV VSNS Operating temperature range (°C) -40 to 125
VQFN (RGE) 23 16 mm² (4 mm × 4 mm)

  • AEC-Q100 automotive qualified for grade 1 temperature
  • 3.5V to 73V input range (74V absolute maximum)
  • Reverse input protection down to –65V
    • TPS12141-Q1 with reverse FET ON (–45V)
  • Integrated 12V charge pump
  • Low IQ = 20µA in low power mode (LPM = Low)
  • Low 1µA shutdown current (EN/UVLO = Low)
  • Dual gate drive: GATE: 0.5A source and 2A sink G: 100µA source and 0.39A sink
  • Accurate I2t overcurrent protection (IOC) with adjustable circuit breaker timer (I2t)
  • Accurate and fast (5µs) short-circuit protection
  • Fast transition (5µs) from low power mode to active mode using adjustable load wakeup threshold or LPM trigger with WAKE indication
  • Accurate analog current monitor output (IMON): ±2% at 30mV VSNS
  • NTC based overtemperature sensing (TMP) and monitoring output (ITMPO)
  • Fault indication (FLT) during short circuit fault, I2t, charge pump UVLO
  • TPS12142-Q1 (RPP turn OFF), TPS12143-Q1 (RPP turn ON) with I2t disabled
  • Accurate and adjustable undervoltage lockout (UVLO)
  • Short-circuit comparator diagnosis (SCP_TEST)

  • AEC-Q100 automotive qualified for grade 1 temperature
  • 3.5V to 73V input range (74V absolute maximum)
  • Reverse input protection down to –65V
    • TPS12141-Q1 with reverse FET ON (–45V)
  • Integrated 12V charge pump
  • Low IQ = 20µA in low power mode (LPM = Low)
  • Low 1µA shutdown current (EN/UVLO = Low)
  • Dual gate drive: GATE: 0.5A source and 2A sink G: 100µA source and 0.39A sink
  • Accurate I2t overcurrent protection (IOC) with adjustable circuit breaker timer (I2t)
  • Accurate and fast (5µs) short-circuit protection
  • Fast transition (5µs) from low power mode to active mode using adjustable load wakeup threshold or LPM trigger with WAKE indication
  • Accurate analog current monitor output (IMON): ±2% at 30mV VSNS
  • NTC based overtemperature sensing (TMP) and monitoring output (ITMPO)
  • Fault indication (FLT) during short circuit fault, I2t, charge pump UVLO
  • TPS12142-Q1 (RPP turn OFF), TPS12143-Q1 (RPP turn ON) with I2t disabled
  • Accurate and adjustable undervoltage lockout (UVLO)
  • Short-circuit comparator diagnosis (SCP_TEST)

TPS1214-Q1 is a family of low IQ smart high side drivers with protection and diagnostics. With wide operating voltage range of 3.5V to 73V and a 74V absolute maximum rating the device is suitable for 12V, 24V, and 48V automotive system designs.

It has two integrated gate drives with 0.5A source and 2A sink (GATE) and 100µA source and 0.39A sink (G). With LPM Low, the low power path is kept ON and the main FETs are turned OFF with IQ of 20µA (typ). Auto load wakeup threshold adjusted using RBYPASS resistor placed across CS2+ and CS2–. IQ reduces to 1µA (typ) with EN/UVLO low.

The device has accurate current sensing (±2%) output (IMON) with adjustable I2t based overcurrent and short circuit protection using an external RSNS resistor and FLT indication. Auto-retry and latch-off fault behavior can be configured. The device also has NTC based temperature sensing (TMP) and monitoring output (ITMPO) output for overtemperature detection of external FETs.

The TPS1214-Q1 is available in 23-pin VQFN package.

TPS1214-Q1 is a family of low IQ smart high side drivers with protection and diagnostics. With wide operating voltage range of 3.5V to 73V and a 74V absolute maximum rating the device is suitable for 12V, 24V, and 48V automotive system designs.

It has two integrated gate drives with 0.5A source and 2A sink (GATE) and 100µA source and 0.39A sink (G). With LPM Low, the low power path is kept ON and the main FETs are turned OFF with IQ of 20µA (typ). Auto load wakeup threshold adjusted using RBYPASS resistor placed across CS2+ and CS2–. IQ reduces to 1µA (typ) with EN/UVLO low.

The device has accurate current sensing (±2%) output (IMON) with adjustable I2t based overcurrent and short circuit protection using an external RSNS resistor and FLT indication. Auto-retry and latch-off fault behavior can be configured. The device also has NTC based temperature sensing (TMP) and monitoring output (ITMPO) output for overtemperature detection of external FETs.

The TPS1214-Q1 is available in 23-pin VQFN package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS1214-Q1 Low IQ Automotive High Side Switch Controller With Low Power Mode, Load Wakeup, I2 t, and Diagnostics datasheet (Rev. A) PDF | HTML Dec 3, 2024
Application note Basics of High-Side Switches and Controllers PDF | HTML Mar 31, 2026
Application note Achieving Reverse Battery Protection Using TI High Side Switch Controllers (Rev. A) PDF | HTML Nov 21, 2024
Functional safety information TPS1214-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Sep 24, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS1214Q1EVM — TPS1214-Q1 evaluation module

The TPS1214-Q1 evaluation module (EVM) allows reference circuit evaluation of the TPS1214-Q1 smart high-side driver. The EVM allows for full configuration of the high-side driver as well as various parameters such as overcurrent protection, short-circuit protection and configurable I2T control. (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

FET-INRUSH-SOA-CALC — FET SOA margin calculator for dvdt based startup

The design calculator allows user to estimate the FET SOA margin while starting up with dVdt based startup for inrush current control
Supported products & hardware
Calculation tool

TPS4812-Q1-CALC — TPS4812-Q1 design calculator

The design calculator allows customer to size the external peripheral components while designing with TPS4812-Q1, TPS1212-Q1, or TPS1214-Q1 controllers.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 23 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos