Home Power management High-side switches & controllers High-side switches
NEW

TPS1HC08-Q1

ACTIVE

Automotive, 9.7mΩ, 10A single-channel smart high-side switch

Product details

Number of channels 1 Rating Automotive Operating voltage (max) (V) 28 Operating voltage (min) (V) 3 Ron (typ) (mΩ) 9.8 Imax (A) 10 Current limit (max) (A) 25 Current limit (min) (A) 10 Current limit type Adjustable FET Internal Features Current sense/monitor, Thermal shutdown, Under voltage lock out Current sense accuracy +/-5% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 1 Rating Automotive Operating voltage (max) (V) 28 Operating voltage (min) (V) 3 Ron (typ) (mΩ) 9.8 Imax (A) 10 Current limit (max) (A) 25 Current limit (min) (A) 10 Current limit type Adjustable FET Internal Features Current sense/monitor, Thermal shutdown, Under voltage lock out Current sense accuracy +/-5% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
VQFN-HR (VAH) 11 7.92 mm² 2.2 x 3.6
  • Single-Channel smart high-side switch with full diagnostics
    • Control using GPIO pins
    • Open-drain status output
    • Current sense analog output: sense accuracy <±5% at ≥ 2A
  • Wide operating voltage: 3V to 28V
  • Low RON: 9.8mΩ typical, 16.5mΩ max at 150°C
  • Ultra-low standby current: <1.4µA at 85°C
  • Adjustable current limit with and without thermal regulation
    • Current limit range: 10A to 25A
  • Protection
    • Overload and short-circuit protection
    • Undervoltage lockout (UVLO)
    • Thermal shutdown and swing with self recovery
    • Integrated output clamp to demagnetize inductive loads
    • Loss-of-GND, loss-of-battery, and reverse battery protection
  • Diagnostics
    • Global fault report for fast interrupt
    • Overcurrent and short-to-ground detection
    • Open-load and short-to-battery detection
  • Qualified for automotive applications
    • AEC-Q100 qualified with the following results:
      • Temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Passed electrical transient disturbance immunity tests (ISO7637-2 and ISO16750-2)
  • Small footprint: 11-pin wettable flank VQFN-HR 2.2mm x 3.6mm, 0.55mm pitch
  • Functional Safety Capable
  • Single-Channel smart high-side switch with full diagnostics
    • Control using GPIO pins
    • Open-drain status output
    • Current sense analog output: sense accuracy <±5% at ≥ 2A
  • Wide operating voltage: 3V to 28V
  • Low RON: 9.8mΩ typical, 16.5mΩ max at 150°C
  • Ultra-low standby current: <1.4µA at 85°C
  • Adjustable current limit with and without thermal regulation
    • Current limit range: 10A to 25A
  • Protection
    • Overload and short-circuit protection
    • Undervoltage lockout (UVLO)
    • Thermal shutdown and swing with self recovery
    • Integrated output clamp to demagnetize inductive loads
    • Loss-of-GND, loss-of-battery, and reverse battery protection
  • Diagnostics
    • Global fault report for fast interrupt
    • Overcurrent and short-to-ground detection
    • Open-load and short-to-battery detection
  • Qualified for automotive applications
    • AEC-Q100 qualified with the following results:
      • Temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Passed electrical transient disturbance immunity tests (ISO7637-2 and ISO16750-2)
  • Small footprint: 11-pin wettable flank VQFN-HR 2.2mm x 3.6mm, 0.55mm pitch
  • Functional Safety Capable

TPS1HC08-Q1 is a single-channel, smart high-side switch, with integrated NMOS power FET and charge pump, designed for 12V automotive battery systems. The low on-resistance (9.8mΩ) minimizes device power dissipation when driving a wide range of output load current up to 10A DC.

The device integrates protection features such as thermal shutdown, output clamp, and current limit. TPS1HC08-Q1 implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. The adjustable current limit can be adjusted from (10A to 25A) using an external resistor on the ILIM pin. The device offers both thermal-regulated current limiting for capacitive loads at startup and non-regulated current limiting for motor inrush or bulb applications.

The device also provides an accurate current sense that allows for improved load diagnostics such as overload and open-load detection, enabling better predictive maintenance. TPS1HC08-Q1 is available in a 11-pin, 2.2mm x 3.6mmVQFN-HR wettable-flank package with 0.55mm pitch, minimizing the PCB footprint.

TPS1HC08-Q1 is a single-channel, smart high-side switch, with integrated NMOS power FET and charge pump, designed for 12V automotive battery systems. The low on-resistance (9.8mΩ) minimizes device power dissipation when driving a wide range of output load current up to 10A DC.

The device integrates protection features such as thermal shutdown, output clamp, and current limit. TPS1HC08-Q1 implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. The adjustable current limit can be adjusted from (10A to 25A) using an external resistor on the ILIM pin. The device offers both thermal-regulated current limiting for capacitive loads at startup and non-regulated current limiting for motor inrush or bulb applications.

The device also provides an accurate current sense that allows for improved load diagnostics such as overload and open-load detection, enabling better predictive maintenance. TPS1HC08-Q1 is available in a 11-pin, 2.2mm x 3.6mmVQFN-HR wettable-flank package with 0.55mm pitch, minimizing the PCB footprint.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS1HC04-Q1 ACTIVE Automotive, 4.8mΩ, 15A single-channel smart high-side switch Lower RDSon

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS1HC08-Q1 9.8mΩ Single-Channel Automotive Smart High-Side Switch datasheet PDF | HTML 19 Dec 2025
Application brief Punch Above Your Weight: How TI’s QFN High-Side Switches Deliver Heavy Hitting Value PDF | HTML 24 Jun 2026
Application note Basics of High-Side Switches and Controllers PDF | HTML 31 Mar 2026
Functional safety information TPS1HC08-Q1 Functional Safety, FIT Rate, FMD and Pin FMA PDF | HTML 08 Dec 2025
Application note How To Drive Resistive, Inductive, Capacitive, and Lighting Loads (Rev. E) PDF | HTML 09 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BLANK-MOD-EVM — Blank module for the TPSxHCxx device family.

The HCXX-BASE-EVM helps designers evaluate the operation and performance of the TPS2HC08-Q1, TPS2HC16-Q1, TPS1HC08-Q1, TPS1HC03-Q1, and TPS1HC04-Q1 devices.

 

The HCXX-BASE-EVM is a hardware evaluation module (EVM) used to evaluate the functionality and performance of the TPSxHCxx high-side switch (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

HCXX-BASE-EVM — TPSxHCxx-Q1 evaluation module base station

The HCXX-BASE-EVM is a hardware evaluation module (EVM) used to evaluate the functionality and performance of the TPSxHCxx high-side switch devices. The evaluation module is fully equipped to test the TPSxHCxx device family to ease the device integration to various power system applications. The (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (VAH) 11 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos