Home Power management High-side switches & controllers High-side switches

TPS1HC30-Q1

ACTIVE

Product details

Number of channels 1 Rating Automotive Operating voltage (max) (V) 28 Operating voltage (min) (V) 3 Ron (typ) (mΩ) 30 Imax (A) 5 Current limit (max) (A) 12 Current limit (min) (A) 1.2 Current limit type Adjustable FET Internal Features Adjustable current limit, Automotive load dump, Current sense output, Fault reporting, Inductive load, Inrush current control, Short circuit protection, Thermal shutdown, Under voltage lock out TI functional safety category Functional Safety-Capable Current limit accuracy +/-18% @ 3.6A Current sense accuracy +6/-6% @ 1.5A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 1 Rating Automotive Operating voltage (max) (V) 28 Operating voltage (min) (V) 3 Ron (typ) (mΩ) 30 Imax (A) 5 Current limit (max) (A) 12 Current limit (min) (A) 1.2 Current limit type Adjustable FET Internal Features Adjustable current limit, Automotive load dump, Current sense output, Fault reporting, Inductive load, Inrush current control, Short circuit protection, Thermal shutdown, Under voltage lock out TI functional safety category Functional Safety-Capable Current limit accuracy +/-18% @ 3.6A Current sense accuracy +6/-6% @ 1.5A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
HTSSOP (PWP) 14 32 mm² (5 mm × 6.4 mm)
  • Single-channel, smart automotive, high side power switch with full diagnostics
    • Open-drain status output
    • Current sense analog output
  • Wide operating voltage 3 V to 28 V
  • Low standby current, 2.5 µA at 85°C
  • Operating junction temperature, –40 to 150°C
  • 1.8-V, 3.3-V and 5-V logic compatible
  • Fault sense voltage scaling for ADC protection
  • Programmable current limit and accuracy ±15% at 3.5 A
  • High-accuracy current sense, ±6% at 1 A
  • Protection
    • Overload and short-circuit protection
    • Inductive load negative voltage clamp
    • Undervoltage Lockout (UVLO) protection
    • Thermal shutdown and swing with self recovery
    • Loss of GND, loss of supply protection
    • Reverse battery protection
  • Diagnostic
    • On-state and Off-state output open-load and short-to-battery detection
    • Overload and short to ground detection
    • Thermal shutdown and swing detection
  • Qualifications
    • AEC-Q100 qualified for automotive applications:
      • Temperature grade 1: –40°C to +125°C, TA
    • Electrical transient disturbance immunity certification of ISO7637-2 and ISO16750-2
  • 14-pin, thermally-enhanced PWP package
  • Single-channel, smart automotive, high side power switch with full diagnostics
    • Open-drain status output
    • Current sense analog output
  • Wide operating voltage 3 V to 28 V
  • Low standby current, 2.5 µA at 85°C
  • Operating junction temperature, –40 to 150°C
  • 1.8-V, 3.3-V and 5-V logic compatible
  • Fault sense voltage scaling for ADC protection
  • Programmable current limit and accuracy ±15% at 3.5 A
  • High-accuracy current sense, ±6% at 1 A
  • Protection
    • Overload and short-circuit protection
    • Inductive load negative voltage clamp
    • Undervoltage Lockout (UVLO) protection
    • Thermal shutdown and swing with self recovery
    • Loss of GND, loss of supply protection
    • Reverse battery protection
  • Diagnostic
    • On-state and Off-state output open-load and short-to-battery detection
    • Overload and short to ground detection
    • Thermal shutdown and swing detection
  • Qualifications
    • AEC-Q100 qualified for automotive applications:
      • Temperature grade 1: –40°C to +125°C, TA
    • Electrical transient disturbance immunity certification of ISO7637-2 and ISO16750-2
  • 14-pin, thermally-enhanced PWP package

The TPS1HC30-Q1 device is a fully protected, high-side power switch with integrated NMOS power FET and charge pump, targeted for the intelligent control of the variable kinds of loads. Accurate current sense and programmable current limit features differentiate the device from the market.

Low-logic, high-threshold, VIH, of 1.5 V on the input pins allow use of MCUs down to 1.8 V. High-accuracy current sensing allows a better real-time monitoring effect and more accurate diagnostics without further calibration. The external high-accuracy current limit allows setting the current limit value by application. The device highly improves the reliability of the system by clamping the inrush current effectively under start-up or short-circuit conditions. The TPS1HC30-Q1 device can be used as a high-side power switch for a wide variety of resistive, inductive, and capacitive loads, including the low-wattage bulbs, LEDs, relays, solenoids, and heaters.

The TPS1HC30-Q1 device is a fully protected, high-side power switch with integrated NMOS power FET and charge pump, targeted for the intelligent control of the variable kinds of loads. Accurate current sense and programmable current limit features differentiate the device from the market.

Low-logic, high-threshold, VIH, of 1.5 V on the input pins allow use of MCUs down to 1.8 V. High-accuracy current sensing allows a better real-time monitoring effect and more accurate diagnostics without further calibration. The external high-accuracy current limit allows setting the current limit value by application. The device highly improves the reliability of the system by clamping the inrush current effectively under start-up or short-circuit conditions. The TPS1HC30-Q1 device can be used as a high-side power switch for a wide variety of resistive, inductive, and capacitive loads, including the low-wattage bulbs, LEDs, relays, solenoids, and heaters.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS1HC100-Q1 ACTIVE Automotive, 100-mΩ, 2.5-A, one-channel smart high-side switch Same functionality and size with 100-mΩ high-side switch.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS1HC30-Q1, 30-mΩ, 5-A, Single-Channel Automotive Smart High Side Switch datasheet (Rev. A) PDF | HTML Dec 21, 2022
Application note Basics of High-Side Switches and Controllers PDF | HTML Mar 31, 2026
Application note Short-to-Ground Testing on TI High Side Switches PDF | HTML Jul 1, 2025
Functional safety information TPS1HC30-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jul 21, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS1HC30EVM — TPS1HC30 evaluation module for 28-V, 30-mΩ, 5-A single-channel smart high-side switch

The TPS1HC30EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS1HC30-Q1 automotive high-side switch. The TPS1HC30EVM contains everything needed to test and assess the TPS1HC30-Q1 before designing it into part of a (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos