Home Power management High-side switches & controllers High-side switches

TPS1HTC30-Q1

ACTIVE

TPS1HTC30-Q1

ACTIVE

Product details

Number of channels 1 Rating Automotive Operating voltage (max) (V) 60 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 30 Imax (A) 6 Current limit (max) (A) 16 Current limit (min) (A) 2 Current limit type Adjustable FET Internal Features Adjustable current limit, Automotive load dump, Current sense output, Fault reporting, Inductive load, Inrush current control, Short circuit protection, Thermal shutdown, Under voltage lock out TI functional safety category Functional Safety-Capable Current limit accuracy +20/-20% Current sense accuracy +/-4% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 1 Rating Automotive Operating voltage (max) (V) 60 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 30 Imax (A) 6 Current limit (max) (A) 16 Current limit (min) (A) 2 Current limit type Adjustable FET Internal Features Adjustable current limit, Automotive load dump, Current sense output, Fault reporting, Inductive load, Inrush current control, Short circuit protection, Thermal shutdown, Under voltage lock out TI functional safety category Functional Safety-Capable Current limit accuracy +20/-20% Current sense accuracy +/-4% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
HTSSOP (PWP) 14 32 mm² (5 mm × 6.4 mm)
  • Single-channel smart high-side power switch for 24V and 48V automotive systems with full diagnostics
  • TPS1HTC30-Q1: Operating voltage range: 6V to 60V, Overvoltage protection: 66V
  • TPS1HTC30C-Q1: Operating voltage range: 6V to 70V, meets ISO 21780 standard requirements
  • Low RON: 30mΩ typical, 55mΩ maximum
  • Low standby current: < 0.5µA
  • Low quiescent current (Iq): < 2mA
  • Improve system level reliability through adjustable current limiting
    • Current limit: 2A –16A
  • Accurate current sensing: ±4% at 1A
  • Protection
    • Overload and short-circuit protection
    • Integrated inductive discharge clamp
    • Undervoltage lockout (UVLO) protection
    • Loss of GND, loss of supply protection
    • Reverse battery protection with external components
  • Diagnostics
    • On and off state output open-load and short-to-battery detection
    • Overload and short to ground detection
    • Absolute and relative thermal shutdown detection
  • Functional Safety-Capable
  • Operating junction temperature: –40 to 125°C
  • Input control: 1.8V, 3.3V and 5V logic compatible
  • Integrated fault sense voltage scaling for ADC protection
  • Qualifications
    • AEC-Q100 qualified for automotive applications
      • Temperature grade 1: –40°C to +125°C, TA
  • 14-pin thermally-enhanced TSSOP package
  • Single-channel smart high-side power switch for 24V and 48V automotive systems with full diagnostics
  • TPS1HTC30-Q1: Operating voltage range: 6V to 60V, Overvoltage protection: 66V
  • TPS1HTC30C-Q1: Operating voltage range: 6V to 70V, meets ISO 21780 standard requirements
  • Low RON: 30mΩ typical, 55mΩ maximum
  • Low standby current: < 0.5µA
  • Low quiescent current (Iq): < 2mA
  • Improve system level reliability through adjustable current limiting
    • Current limit: 2A –16A
  • Accurate current sensing: ±4% at 1A
  • Protection
    • Overload and short-circuit protection
    • Integrated inductive discharge clamp
    • Undervoltage lockout (UVLO) protection
    • Loss of GND, loss of supply protection
    • Reverse battery protection with external components
  • Diagnostics
    • On and off state output open-load and short-to-battery detection
    • Overload and short to ground detection
    • Absolute and relative thermal shutdown detection
  • Functional Safety-Capable
  • Operating junction temperature: –40 to 125°C
  • Input control: 1.8V, 3.3V and 5V logic compatible
  • Integrated fault sense voltage scaling for ADC protection
  • Qualifications
    • AEC-Q100 qualified for automotive applications
      • Temperature grade 1: –40°C to +125°C, TA
  • 14-pin thermally-enhanced TSSOP package

TPS1HTC30-Q1 is a single-channel, smart high-side switch, with integrated NMOS power FET and charge pump, designed to meet the requirements of 24V and 48V automotive battery systems. The low RON minimizes device power dissipation driving load current up to 6A DC, and the 60V DC operating range improves system robustness. The TPS1HTC30C-Q1 supports a maximum voltage rating of 70V DC.

The device integrates protection features such as thermal shutdown, output clamp, and current limit to improve system robustness during faults such as short circuit. The device implements an adjustable current limit to improve the reliability of the system by reducing inrush current when driving capacitive loads. The device also provides an accurate current sense that allows for improved load diagnostics such as overload and open-load detection, enabling better predictive maintenance. The device is available in a small 14-pin leaded package with 0.65mm pitch, minimizing the PCB footprint.

TPS1HTC30-Q1 is a single-channel, smart high-side switch, with integrated NMOS power FET and charge pump, designed to meet the requirements of 24V and 48V automotive battery systems. The low RON minimizes device power dissipation driving load current up to 6A DC, and the 60V DC operating range improves system robustness. The TPS1HTC30C-Q1 supports a maximum voltage rating of 70V DC.

The device integrates protection features such as thermal shutdown, output clamp, and current limit to improve system robustness during faults such as short circuit. The device implements an adjustable current limit to improve the reliability of the system by reducing inrush current when driving capacitive loads. The device also provides an accurate current sense that allows for improved load diagnostics such as overload and open-load detection, enabling better predictive maintenance. The device is available in a small 14-pin leaded package with 0.65mm pitch, minimizing the PCB footprint.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS1HTC100-Q1 ACTIVE Automotive, 60V, 4A, 83mΩ one-channel smart high-side switch with adjustable current limit Higher Rdson
Same functionality with different pin-out to the compared device.
TPS281C30 ACTIVE 60V-tolerant, 30mΩ 6A single-channel high-side switch Catalog version in QFN package

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS1HTC30-Q1, 30mΩ, 6A Single-Channel Automotive Smart High-Side Switch datasheet (Rev. A) PDF | HTML May 15, 2026
Application note Basics of High-Side Switches and Controllers PDF | HTML Mar 31, 2026
Application note Charging Capacitive Loads with Smart High-Side Switches PDF | HTML Sep 12, 2025
Functional safety information TPS1HTC30-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Feb 9, 2024
Certificate TPS1HTC30EVM EU Declaration of Conformity (DoC) Jun 21, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS1HTC30EVM — TPS1HTC30-Q1 evaluation module for 60-V, 30-mΩ, 6-A single-channel smart high-side switch

The TPS1HTC30EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS1HTC30-Q1 automotive high-side switch. This evaluation board provides a seamless way to connect a power supply to the input of the TPS1HTC30-Q1, (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-020060 — Automotive power over data lines reference design for 100/1000Base-T1 Ethernet applications

This reference design demonstrates an implementation of Power over Data Lines (PoDL) for automotive use cases. The design uses a DP83TG720S-Q1 1000MBit/s single-pair Ethernet (SPE) PHY with the option to switch to the DP83TC812S-Q1 SPE PHY for 100MBit/s operation. A coupling and decoupling network (...)

Supported products & hardware
Reference design

TIDA-020094 — 48V zone reference design

This reference design demonstrates trends in advanced automotive 48V low voltage rail architectures. The design includes the 48V backbone architecture and 48V to 12V power conversion. The reference design highlights 48V load drivers across key products. These products include high side switches (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos