Home Power management Load switches

TPS2066-Q1

ACTIVE

Product details

Product type Optimized for USB-A Vin (max) (V) 5.5 Vin (min) (V) 2.7 Rating Automotive Number of channels 2 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.26 Enable Active High
Product type Optimized for USB-A Vin (max) (V) 5.5 Vin (min) (V) 2.7 Rating Automotive Number of channels 2 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.26 Enable Active High
HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm)
  • Qualified for Automotive Applications
  • 70-mΩ High-Side MOSFET
  • 1-A Continuous Current
  • Thermal and Short-Circuit Protection
  • Accurate Current Limit
    (1.1 A min, 1.9 A max)
  • Operating Range: 2.7 V to 5.5 V
  • 0.6-ms Typical Rise Time
  • Undervoltage Lockout
  • Deglitched Fault Report (OC)
  • No OC Glitch During Power Up
  • 1-µA Maximum Standby Supply Current
  • Bidirectional Switch
  • Ambient Temperature Range: -40°C to 105°C
  • Built-in Soft-Start
  • UL Listed - File No. E169910
  • Qualified for Automotive Applications
  • 70-mΩ High-Side MOSFET
  • 1-A Continuous Current
  • Thermal and Short-Circuit Protection
  • Accurate Current Limit
    (1.1 A min, 1.9 A max)
  • Operating Range: 2.7 V to 5.5 V
  • 0.6-ms Typical Rise Time
  • Undervoltage Lockout
  • Deglitched Fault Report (OC)
  • No OC Glitch During Power Up
  • 1-µA Maximum Standby Supply Current
  • Bidirectional Switch
  • Ambient Temperature Range: -40°C to 105°C
  • Built-in Soft-Start
  • UL Listed - File No. E169910

The TPS2066-Q1 power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. This device incorporates 70-mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. When continuous heavy overloads and short-circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 1.5 A typically.

The TPS2066-Q1 power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. This device incorporates 70-mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. When continuous heavy overloads and short-circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 1.5 A typically.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS2553-Q1 ACTIVE Automotive 0.075-1.3A adj. ILIMIT, 2.5-6.5V, 85-mΩ USB power switch, active-high, reverse blocking This product offers similar functionality with single-channel adjustable current limit.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet CURRENT-LIMITED, POWER-DISTRIBUTION SWITCH.. datasheet Sep 28, 2011
Certificate US-38535-UL Certificate of Compliance IEC 62368-1 Jun 27, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos