Home Power management Load switches

TPS22958

ACTIVE

Product details

Product type General-purpose Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 0.6 Imax (A) 4, 6 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 55 Shutdown current (ISD) (typ) (µA) 0.5 Soft start Adjustable Rise Time Ron (typ) (mΩ) 14 Operating temperature range (°C) -40 to 105
Product type General-purpose Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 0.6 Imax (A) 4, 6 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 55 Shutdown current (ISD) (typ) (µA) 0.5 Soft start Adjustable Rise Time Ron (typ) (mΩ) 14 Operating temperature range (°C) -40 to 105
HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Integrated N-Channel Load Switch
  • Input Voltage Range: 0.6 V to 5.5 V
  • VBIAS Voltage Range: 2.5 V to 5.5 V
  • RON Resistance
    • RON = 14 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 13 mΩ at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 13 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4 A Maximum Continuous Switch Current (DGK Package)
  • 6 A Maximum Continuous Switch Current (DGN Package)
  • Low Quiescent Current
    • 55 µA at VBIAS = 5 V
  • Low Control Input Threshold Enables Use of
    1.2 V/1.8 V/2.5 V/3.3 V Logic
  • Adjustable Rise Time(1)
  • Quick Output Discharge (QOD)(2)
  • DGK 8-Pin Package:
    • 3.0 mm x 4.9 mm x 1.1 mm and 0.65 mm pitch
  • DGN 8-Pin Package with Thermal Pad:
    • 3.0 mm x 4.9 mm x 1.1 mm and 0.65 mm pitch
  • ESD Performance Tested per JEDEC STD.
    • 2-kV HBM and 1-kV CDM
  • Latch-Up Performance Exceeds 100 mA per JESD 78, Class II
  • GPIO Enable – Active High See section for CT value vs. rise time Not featured in the TPS22958N device.
  • Integrated N-Channel Load Switch
  • Input Voltage Range: 0.6 V to 5.5 V
  • VBIAS Voltage Range: 2.5 V to 5.5 V
  • RON Resistance
    • RON = 14 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 13 mΩ at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 13 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4 A Maximum Continuous Switch Current (DGK Package)
  • 6 A Maximum Continuous Switch Current (DGN Package)
  • Low Quiescent Current
    • 55 µA at VBIAS = 5 V
  • Low Control Input Threshold Enables Use of
    1.2 V/1.8 V/2.5 V/3.3 V Logic
  • Adjustable Rise Time(1)
  • Quick Output Discharge (QOD)(2)
  • DGK 8-Pin Package:
    • 3.0 mm x 4.9 mm x 1.1 mm and 0.65 mm pitch
  • DGN 8-Pin Package with Thermal Pad:
    • 3.0 mm x 4.9 mm x 1.1 mm and 0.65 mm pitch
  • ESD Performance Tested per JEDEC STD.
    • 2-kV HBM and 1-kV CDM
  • Latch-Up Performance Exceeds 100 mA per JESD 78, Class II
  • GPIO Enable – Active High See section for CT value vs. rise time Not featured in the TPS22958N device.

The TPS22958x is a small, single channel load switch with an adjustable rise time. The device contains an N-Channel MOSFET that can operate over an input voltage range of 0.6 V to 5.5 V and can support a maximum continuous current of 4 A (DGK package) or 6 A (DGN package). The switch is controlled by an on/off input, which is capable of interfacing directly with low voltage control signals.

The rise time of the device can be externally controlled in order to avoid inrush current. Attaching a capacitor to the CT pin will change the rise time: increasing the value of the capacitor will increase the rise time. The TPS22958x is available in two space-saving packages (DGK and DGN) with or without a thermal pad for high power dissipation. The device is characterized for operation over the free-air temperature range of -40°C to 105°C.

The TPS22958x is a small, single channel load switch with an adjustable rise time. The device contains an N-Channel MOSFET that can operate over an input voltage range of 0.6 V to 5.5 V and can support a maximum continuous current of 4 A (DGK package) or 6 A (DGN package). The switch is controlled by an on/off input, which is capable of interfacing directly with low voltage control signals.

The rise time of the device can be externally controlled in order to avoid inrush current. Attaching a capacitor to the CT pin will change the rise time: increasing the value of the capacitor will increase the rise time. The TPS22958x is available in two space-saving packages (DGK and DGN) with or without a thermal pad for high power dissipation. The device is characterized for operation over the free-air temperature range of -40°C to 105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS22975 ACTIVE 5.7-V, 6-A, 16-mΩ load switch with adj. rise time, optional output discharge, and thermal shutdown This product is A small (2mm x 2mm) low Ron (16mohm) load switch with adjustable rise time.
TPS22969 ACTIVE 5.5-V, 6-A, 4.4-mΩ load switch with output discharge Offers lower resistance
TPS22995 ACTIVE 5.5-V 3.5-A 20-mΩ on-resistance load switch with adjustable rise time Same max current with lower ON resitance in a smaller size
TPS22992 ACTIVE 5.5V 6A 8.7mΩ load switch with adjustable rise time and adjustable output discharge Offers short-circuit protection and quick output discharge

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS22958x 5.5-V, 4-A / 6-A, 14-mΩ Load Switch with Adjustable Rise Time datasheet (Rev. A) PDF | HTML Mar 27, 2015
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Application note Selecting a Load Switch to Replace a Discrete Solution Apr 30, 2017
Application note Timing of Load Switches Apr 27, 2017
Application note Managing Inrush Current (Rev. A) May 28, 2015
EVM User's guide TPS22958/58N User’s Guide Mar 4, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22958EVM — TPS22958 (DGN and DGK) 5.5V 14-mΩ On-Resistance Load Switch Evaluation Module

The TPS22958 device is a single channel low RON load switch with an operating voltage range of 0.6 V to 5.5 V. Both package versions DGK and DGN of the TPS22958 are available on the TPS22958EVM for evaluation. TPS22958DGK supports up to 4-A maximum continuous current. TPS22958DGN supports up to 6-A (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22958 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAQ3A.ZIP (56 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22958N Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAR4A.ZIP (58 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos