Home Power management Load switches

TPS22998

ACTIVE

Product details

Product type General-purpose Vin (max) (V) 5.5 Vin (min) (V) 0.2 Overcurrent response None Imax (A) 10 Rating Catalog Features Inrush current control, Quick output discharge, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 18 Shutdown current (ISD) (typ) (µA) 3 Soft start Tri-state Ron (typ) (mΩ) 4 Operating temperature range (°C) -40 to 105
Product type General-purpose Vin (max) (V) 5.5 Vin (min) (V) 0.2 Overcurrent response None Imax (A) 10 Rating Catalog Features Inrush current control, Quick output discharge, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 18 Shutdown current (ISD) (typ) (µA) 3 Soft start Tri-state Ron (typ) (mΩ) 4 Operating temperature range (°C) -40 to 105
WQFN-HR (RYZ) 10 3 mm² (2 mm × 1.5 mm)
  • Input operating voltage range (VIN): 0.2 V–5.5 V
  • Bias voltage range: 2.2 V–5.5 V
  • Maximum continuous current: 10 A
  • ON-Resistance (RON): 4 mΩ (typ.)
  • Adjustable slew rate with tri-state pin
  • Quick Output Discharge (QOD): 50 Ω
  • Thermal shutdown
  • Low power consumption:
    • ON state (IQ): 15 µA (typ.)
    • OFF state (ISD): 3 µA (typ.)
  • Input operating voltage range (VIN): 0.2 V–5.5 V
  • Bias voltage range: 2.2 V–5.5 V
  • Maximum continuous current: 10 A
  • ON-Resistance (RON): 4 mΩ (typ.)
  • Adjustable slew rate with tri-state pin
  • Quick Output Discharge (QOD): 50 Ω
  • Thermal shutdown
  • Low power consumption:
    • ON state (IQ): 15 µA (typ.)
    • OFF state (ISD): 3 µA (typ.)

The TPS22998 is a single-channel load switch that provides a configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.2 V to 5.5 V and can support a maximum continuous current of 10 A.

The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low voltage control signals (VIH = 0.9 V). The TPS22998 has a fixed quick output discharge when switch is turned off, pulling the output down to ground.

The TPS22998 is available in a 1.5 × 2.0 mm, 0.5 mm pitch, 10-pin WQFN package (RYZ) and is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22998 is a single-channel load switch that provides a configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.2 V to 5.5 V and can support a maximum continuous current of 10 A.

The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low voltage control signals (VIH = 0.9 V). The TPS22998 has a fixed quick output discharge when switch is turned off, pulling the output down to ground.

The TPS22998 is available in a 1.5 × 2.0 mm, 0.5 mm pitch, 10-pin WQFN package (RYZ) and is characterized for operation over the free-air temperature range of –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS22997 ACTIVE 5.5-V 10-A 4-mΩ on-resistance load switch with power good Similar 4-mΩ, 10-A load switch with power good signal and adjustable quick output discharge
TPS22811 ACTIVE 2.7-V to 16-V, 10-A, 6-mΩ load switch with fast overvoltage protection and current monitoring Current monitor, quick output discharge, higher RON, and overvoltage lockout in a bigger package.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS22998 5.5-V, 10-A, 4-mΩ On-Resistance Load Switch datasheet (Rev. A) PDF | HTML Dec 14, 2021
Technical article How innovative packaging can drive higher power density in load switches PDF | HTML Feb 23, 2022
Certificate TPS22998EVM EU RoHS Declaration of Conformity (DoC) Sep 23, 2021
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22998EVM — TPS22998 evaluation module for load switch

The TPS22998EVM is a two-layer PCB containing the TPS22998 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22998 PSpice Transient Model

SLVMDR2.ZIP (38 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (RYZ) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos