Home Power management Power protection switches & controllers Hot-swap controllers

TPS24771

ACTIVE

Product details

Vabsmax_cont (V) 30 Vin (max) (V) 18 Vin (min) (V) 2.5 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker Fault response Auto-retry Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00295 Quiescent current (Iq) (max) (A) 0.004 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 30 Vin (max) (V) 18 Vin (min) (V) 2.5 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker Fault response Auto-retry Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00295 Quiescent current (Iq) (max) (A) 0.004 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • 2.5V to 18V Bus Operation (30V abs max)
  • Programmable Protection Settings:
    • Current Limit: ±5% at 10mV
    • Fast Trip: ±10% at 20mV
  • Programmable FET SOA Protection
  • Programable Response Time for Fast Trip
  • Dual Timer (Inrush/Fault)
  • Analog Current Monitor (1% at 25mV)
  • Programmable UV and OV
  • Status Flags for Faults and Power Good
  • 4mm × 4mm 24-pin QFN
  • 70 = Latch, 71 = Retry, 72 = Fast Latch Off
  • 2.5V to 18V Bus Operation (30V abs max)
  • Programmable Protection Settings:
    • Current Limit: ±5% at 10mV
    • Fast Trip: ±10% at 20mV
  • Programmable FET SOA Protection
  • Programable Response Time for Fast Trip
  • Dual Timer (Inrush/Fault)
  • Analog Current Monitor (1% at 25mV)
  • Programmable UV and OV
  • Status Flags for Faults and Power Good
  • 4mm × 4mm 24-pin QFN
  • 70 = Latch, 71 = Retry, 72 = Fast Latch Off

The TPS2477x is a high performance analog Hot Swap Controller for 2.5 V to 18 V systems. The precise and highly programmable protection settings of the TPS2477x aid the design of high power high availability systems where isolating faults is critical.

Programmable current limit, fast shut down, and fault timer protect the load and supply during fault conditions such as a hot - short. The fast shutdown threshold can be tuned to ensure a fast response to real faults, while avoiding nuisance trips. Programmable Safe Operating Area (SOA) protection and the inrush timer keep the MOSFET safe under all conditions. After asserting power good, TPS2477x acts as a circuit breaker and runs the fault timer during over current events, but doesn’t current limit. It shuts down after the fault timer expires. Two independent timers (inrush/fault) allow the user to customize protection based on system requirements.

Finally, the flexibility of the TPS2477x aid Hot Swap design for the 240 VA requirement and a design example is shown in the datasheet.

The TPS2477x is a high performance analog Hot Swap Controller for 2.5 V to 18 V systems. The precise and highly programmable protection settings of the TPS2477x aid the design of high power high availability systems where isolating faults is critical.

Programmable current limit, fast shut down, and fault timer protect the load and supply during fault conditions such as a hot - short. The fast shutdown threshold can be tuned to ensure a fast response to real faults, while avoiding nuisance trips. Programmable Safe Operating Area (SOA) protection and the inrush timer keep the MOSFET safe under all conditions. After asserting power good, TPS2477x acts as a circuit breaker and runs the fault timer during over current events, but doesn’t current limit. It shuts down after the fault timer expires. Two independent timers (inrush/fault) allow the user to customize protection based on system requirements.

Finally, the flexibility of the TPS2477x aid Hot Swap design for the 240 VA requirement and a design example is shown in the datasheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS25985 ACTIVE 4.5-V to 16-V, 0.59-mΩ, 80-A stackable compact eFuse with accurate and fast current monitor Controller with integrated MOSFET, higher current density and stackable.
Similar functionality to the compared device.
LM25066A ACTIVE 2.9-V to 17-V hot swap controller with I2C and PMBus with increased monitoring accuracy Current and power limiting with I2C and SMBus interface

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS2477x 2.5 to 18-V High Performance Hot Swap datasheet PDF | HTML Mar 3, 2015
Selection guide Hot Swap Selection Tool Jul 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS24772EVM-685 — TPS24772 EVM for high performance hotswap applications

The TPS24772EVM-685 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS24772 2.5V to 18V High Performance Hot-Swap controller. The EVM contains header connectors for easy connection to external test and application circuitry.

 

 

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS24771 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAQ4A.ZIP (107 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVRBE0 — TPS2477x Design Calculator

Supported products & hardware
Calculation tool

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos