Home Power management USB power switches & charging port controllers

TPS2501

ACTIVE

0.13-1.4A adj. ILIMIT, 1.8-5.25V, 80mΩ USB power switch + boost converter in constant frequency

Product details

Product type Adjustable current limit, Power switch, Switch with boost Rating Catalog Continuous current (max) (A) 1.4 Current limit (A) 0.13 to 1.4 Number of switches 1 Enable Active High Vin (max) (V) 5.25 Vin (min) (V) 1.8 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.2
Product type Adjustable current limit, Power switch, Switch with boost Rating Catalog Continuous current (max) (A) 1.4 Current limit (A) 0.13 to 1.4 Number of switches 1 Enable Active High Vin (max) (V) 5.25 Vin (min) (V) 1.8 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.2
VSON (DRC) 10 9 mm² 3 x 3
  • Integrated Synchronous Boost Converter and USB Current-Limit Power Switch
  • Light-Load, High-Efficiency Eco-mode™ Control Scheme (TPS2500)
    or Constant Frequency (TPS2501)
  • 1.8-V to 5.25-V Input Voltage (2.2-V Minimum Start-Up Voltage)
  • Adjustable USB Current Limit
    • 130 mA to 1400 mA (Typical)
  • Accurate 20% Current Limit at 1.4-A Setting
  • Powers up to Two Standard USB Ports
  • Auxiliary 5.1-V Output
  • Fast Overcurrent-Response Time – 5 µs Typical
  • Small 3-mm × 3-mm × 0.9-mm SON-10 Package
  • 15-kV / 8-kV System-Level ESD Capable
  • UL Listed - File No. E169910
  • APPLICATIONS
    • Portable Applications Using Single Li+ Cell
    • USB Hosts Without Native 5-V Supplies

Eco-mode, PowerPAD are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

  • Integrated Synchronous Boost Converter and USB Current-Limit Power Switch
  • Light-Load, High-Efficiency Eco-mode™ Control Scheme (TPS2500)
    or Constant Frequency (TPS2501)
  • 1.8-V to 5.25-V Input Voltage (2.2-V Minimum Start-Up Voltage)
  • Adjustable USB Current Limit
    • 130 mA to 1400 mA (Typical)
  • Accurate 20% Current Limit at 1.4-A Setting
  • Powers up to Two Standard USB Ports
  • Auxiliary 5.1-V Output
  • Fast Overcurrent-Response Time – 5 µs Typical
  • Small 3-mm × 3-mm × 0.9-mm SON-10 Package
  • 15-kV / 8-kV System-Level ESD Capable
  • UL Listed - File No. E169910
  • APPLICATIONS
    • Portable Applications Using Single Li+ Cell
    • USB Hosts Without Native 5-V Supplies

Eco-mode, PowerPAD are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

The TPS2500 and TPS2501 provide an integrated solution to meet USB 5-V power requirements from a 1.8-V to 5.25-V input supply. The features include a Hi-Speed USB compliant power output, output switch enable, current limit, and overcurrent fault reporting.

The 1.8-V to 5.25-V input can be supplied by sources including dc/dc regulated supplies (e.g., 3.3 V), or batteries such as single-cell Li+ or three-cell NiCd, NiMH, or alkaline.

The USB power-switch current limit is programmable via an external resistor from as low as 130 mA to as high as 1400 mA (typical). Two standard USB ports can be supported from a single TPS2500 or TPS2501 at the 1400-mA setting.

Additionally, the boost converter output is available as an auxiliary 5.1-V output to power additional loads. The total current supplied by the USB output and the auxiliary cannot exceed 1148  mA at VIN = 3 V.

The TPS2500 and TPS2501 provide an integrated solution to meet USB 5-V power requirements from a 1.8-V to 5.25-V input supply. The features include a Hi-Speed USB compliant power output, output switch enable, current limit, and overcurrent fault reporting.

The 1.8-V to 5.25-V input can be supplied by sources including dc/dc regulated supplies (e.g., 3.3 V), or batteries such as single-cell Li+ or three-cell NiCd, NiMH, or alkaline.

The USB power-switch current limit is programmable via an external resistor from as low as 130 mA to as high as 1400 mA (typical). Two standard USB ports can be supported from a single TPS2500 or TPS2501 at the 1400-mA setting.

Additionally, the boost converter output is available as an auxiliary 5.1-V output to power additional loads. The total current supplied by the USB output and the auxiliary cannot exceed 1148  mA at VIN = 3 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2500 ACTIVE 0.13-1.4A adjustable ILIMIT, 1.8-5.25V, 80mΩ USB power switch + boost converter in Eco-mode This product offers same functionality and pinout with Eco-mode™ during light-load operation.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet INTEGRATED USB POWER SWITCH WITH BOOST CONVERTER datasheet (Rev. C) 23 Aug 2010
Selection guide USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) 24 May 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2501EVM-337 — Power-Distribution Switch with Low Voltage Input Evaluation Module for TPS2501

The TPS2501DRCEVM is an evaluation module (EVM) for Texas Instruments’ family of power-distribution switches with adjustable current-limit. These EVMs operate over a 1.8-V to 5.25-V range providing 5-V output for USB devices. An onboard jumper sets the output current-limit to either 0.5 A or (...)

User guide: PDF
Not available on TI.com
Calculation tool

TPS250X-CURRENT-LIMIT-CALC TPS2500 and TPS2501 Calculator

Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos