Home Power management High-side switches & controllers High-side switches

TPS274C65CP

ACTIVE

Product details

Number of channels 4 Rating Catalog Operating voltage (max) (V) 36 Operating voltage (min) (V) 10 Ron (typ) (mΩ) 65 Imax (A) 1.8 Current limit (max) (A) 1.8 Current limit (min) (A) 0.25 Current limit type Adjustable FET Internal Features Adjustable current limit, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Current limit accuracy +/-10% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 4 Rating Catalog Operating voltage (max) (V) 36 Operating voltage (min) (V) 10 Ron (typ) (mΩ) 65 Imax (A) 1.8 Current limit (max) (A) 1.8 Current limit (min) (A) 0.25 Current limit type Adjustable FET Internal Features Adjustable current limit, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Current limit accuracy +/-10% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
VQFN (RHA) 40 36 mm² (6 mm × 6 mm)
  • Quad-channel 72mΩ RON smart high-side switch
    • Low RON ensures low power dissipation for up to 2A DC loads
  • Improve system level reliability through adjustable current limiting
    • TPS274C65CP: Current limit set-point from 250mA to 1.9A
    • TPS274C65CPH: Current limit set-point from 290mA to 2.26A
  • Drive inductive, capacitive, and resistive loads
    • Adjustable current limit for capacitor charging
    • Integrated output clamp to demagnetize inductive loads
  • Robust output protection
    • Integrated thermal shutdown
    • Protection against short-to-ground events
    • Configurable fault handling
  • Diagnostic features enable improved module intelligence
    • Wire-break detection
    • Short-to-supply detection
  • Small 6mm × 6mm leadless package
  • Quad-channel 72mΩ RON smart high-side switch
    • Low RON ensures low power dissipation for up to 2A DC loads
  • Improve system level reliability through adjustable current limiting
    • TPS274C65CP: Current limit set-point from 250mA to 1.9A
    • TPS274C65CPH: Current limit set-point from 290mA to 2.26A
  • Drive inductive, capacitive, and resistive loads
    • Adjustable current limit for capacitor charging
    • Integrated output clamp to demagnetize inductive loads
  • Robust output protection
    • Integrated thermal shutdown
    • Protection against short-to-ground events
    • Configurable fault handling
  • Diagnostic features enable improved module intelligence
    • Wire-break detection
    • Short-to-supply detection
  • Small 6mm × 6mm leadless package

The TPS274C65CP device is a quad-channel smart high-side switch designed to meet the requirements of industrial control systems. The low 72mΩ RDSON minimizes device power dissipation even when providing large output load current. The device integrates protection and diagnostic features to ensure system protection even during harmful events like short circuits or load failures. The device protects against faults through a reliable current limit which is adjustable from 300mA to 2.26A to provide protection regardless of output load current.

The TPS274C65CP has an internal regulator to create voltage for internal rails. Additionally, a VDD pin is provided to allow the use of external VDD supply which must be derived from the VS to reduce the power dissipation. The comprehensive fault reporting include a dedicated VS_FLT pin to indicate the VS undervoltage, and separate fault pin STx to indicate the faults happening in each channel.

The TPS274C65CP is available in a small 6mm × 6mm VQFN package with 0.5mm pin pitch, which minimizes design PCB footprint.

The TPS274C65CP device is a quad-channel smart high-side switch designed to meet the requirements of industrial control systems. The low 72mΩ RDSON minimizes device power dissipation even when providing large output load current. The device integrates protection and diagnostic features to ensure system protection even during harmful events like short circuits or load failures. The device protects against faults through a reliable current limit which is adjustable from 300mA to 2.26A to provide protection regardless of output load current.

The TPS274C65CP has an internal regulator to create voltage for internal rails. Additionally, a VDD pin is provided to allow the use of external VDD supply which must be derived from the VS to reduce the power dissipation. The comprehensive fault reporting include a dedicated VS_FLT pin to indicate the VS undervoltage, and separate fault pin STx to indicate the faults happening in each channel.

The TPS274C65CP is available in a small 6mm × 6mm VQFN package with 0.5mm pin pitch, which minimizes design PCB footprint.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS274C65CP 72mΩ Quad-Channel Smart High-Side Switch With Diagnostics datasheet (Rev. A) PDF | HTML Feb 28, 2024
Application note Basics of High-Side Switches and Controllers PDF | HTML Mar 31, 2026
Application note How To Drive Resistive, Inductive, Capacitive, and Lighting Loads (Rev. E) PDF | HTML Mar 9, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS274C65CPEVM — TPS274C65CP evaluation module for 12-V to 36-V, 65-mΩ four-channel high-side switch

The TPS274C65CP evaluation module (EVM) is a development platform used to enable hardware engineers to evaluate the full performance and functionality of the TPS274C65CP industrial high-side switch.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos