Number of channels
2
Rating
Automotive
Operating voltage (max) (V)
40
Operating voltage (min) (V)
4
Ron (typ) (mΩ)
1000
Imax (A)
0.75
Current limit (max) (A)
1.3
Current limit (min) (A)
0.05
Current limit type
Adjustable
FET
Internal
Features
Current sense/monitor, Digital output, Thermal shutdown, Under voltage lock out
TI functional safety category
Functional Safety-Capable
Current limit accuracy
+/-20%@0.1A
Current sense accuracy
+/-0.5mA@5mA +/-2.5mA@100mA
Operating temperature range (°C)
-40 to 125
Function
Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels
2
Rating
Automotive
Operating voltage (max) (V)
40
Operating voltage (min) (V)
4
Ron (typ) (mΩ)
1000
Imax (A)
0.75
Current limit (max) (A)
1.3
Current limit (min) (A)
0.05
Current limit type
Adjustable
FET
Internal
Features
Current sense/monitor, Digital output, Thermal shutdown, Under voltage lock out
TI functional safety category
Functional Safety-Capable
Current limit accuracy
+/-20%@0.1A
Current sense accuracy
+/-0.5mA@5mA +/-2.5mA@100mA
Operating temperature range (°C)
-40 to 125
Function
Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown