Home Power management High-side switches & controllers Smart eFuse high-side switches
NEW

TPS2HCS05-Q1

PREVIEW

Product details

FET Internal Number of channels 2 Rating Automotive Operating voltage (max) (V) 18 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 5 Imax (A) 10 Current limit type Adjustable Control interface SPI Features Current sense output, Current sense/monitor, I2T, Low power, Programmable current limit, SPI, Thermal shutdown, Undervoltage Lock Out (UVLO) TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
FET Internal Number of channels 2 Rating Automotive Operating voltage (max) (V) 18 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 5 Imax (A) 10 Current limit type Adjustable Control interface SPI Features Current sense output, Current sense/monitor, I2T, Low power, Programmable current limit, SPI, Thermal shutdown, Undervoltage Lock Out (UVLO) TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
UNKNOWN (PWC) 18 See data sheet
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C
    • Withstands 36V load dump
  • Dual-channel SPI controlled smart high-side switch with integrated nFETs.
  • Integrated wire-harness protection without MCU involvement and a SPI programmable fuse curve
    • Protection against persistent overload condition
  • User programmable EEPROM
  • Improve system level reliability through SPI programmable adjustable overcurrent protection
  • SPI configurable capacitive charging mode to drive a wide range of capacitive input ECUs load current needs.
  • Low quiescent current, low power ON-state to supply always-ON loads with automatic wake on load current increase with wake signal to MCU
  • Robust integrated output protection:
    • Integrated thermal protection
    • Protection against short-to-ground
    • Protection against reverse battery events including automatic switch on of FET with reverse supply voltage
    • Automatic shut off on loss of battery and ground
    • Integrated output clamp to demagnetize inductive loads
  • Digital sense output via SPI can be configured to measure:
    • Load current accurately with integrated ADC
    • Output or supply voltage, FET temperature
  • Provides full fault diagnostics through SPI interface and indication through FLT pin
    • Detection of open load and short-to-battery
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C
    • Withstands 36V load dump
  • Dual-channel SPI controlled smart high-side switch with integrated nFETs.
  • Integrated wire-harness protection without MCU involvement and a SPI programmable fuse curve
    • Protection against persistent overload condition
  • User programmable EEPROM
  • Improve system level reliability through SPI programmable adjustable overcurrent protection
  • SPI configurable capacitive charging mode to drive a wide range of capacitive input ECUs load current needs.
  • Low quiescent current, low power ON-state to supply always-ON loads with automatic wake on load current increase with wake signal to MCU
  • Robust integrated output protection:
    • Integrated thermal protection
    • Protection against short-to-ground
    • Protection against reverse battery events including automatic switch on of FET with reverse supply voltage
    • Automatic shut off on loss of battery and ground
    • Integrated output clamp to demagnetize inductive loads
  • Digital sense output via SPI can be configured to measure:
    • Load current accurately with integrated ADC
    • Output or supply voltage, FET temperature
  • Provides full fault diagnostics through SPI interface and indication through FLT pin
    • Detection of open load and short-to-battery

The TPS2HCS05-Q1 device is a dual channel, smart high-side switch controlled through a serial peripheral interface (SPI) and is intended for power distribution and actuator drive applications. The device integrates robust protection to ensure output wire and load protection against short circuit or overload conditions. The device features overcurrent protection configurable via SPI with sufficient flexibility to support loads that require large inrush currents and provide improved protection. The device also integrates a programmable fuse profile (current versus time) that turns off the switch under persistent overload condition. The two features together allow optimization of the wire harness for any load profile with full protection.

The device supports a SPI-configurable capacitive charging mode for ECU loads in power distribution switch applications. The device also includes two low power mode (LPM) states, an auto entry mode or a manual entry mode, that enables the device to provide current to the load ECU while only consuming about 10–20µA of current.

The TPS2HCS05-Q1 device also provides a high accuracy digital current sense over SPI that allows for improved load diagnostics. By reporting load current and the channel output voltage and output FET temperature to a system MCU, the device enables diagnosis of switch and load failures.

The TPS2HCS05-Q1 is available in a HTSSOP package which allows for reduced PCB footprint.

The TPS2HCS05-Q1 device is a dual channel, smart high-side switch controlled through a serial peripheral interface (SPI) and is intended for power distribution and actuator drive applications. The device integrates robust protection to ensure output wire and load protection against short circuit or overload conditions. The device features overcurrent protection configurable via SPI with sufficient flexibility to support loads that require large inrush currents and provide improved protection. The device also integrates a programmable fuse profile (current versus time) that turns off the switch under persistent overload condition. The two features together allow optimization of the wire harness for any load profile with full protection.

The device supports a SPI-configurable capacitive charging mode for ECU loads in power distribution switch applications. The device also includes two low power mode (LPM) states, an auto entry mode or a manual entry mode, that enables the device to provide current to the load ECU while only consuming about 10–20µA of current.

The TPS2HCS05-Q1 device also provides a high accuracy digital current sense over SPI that allows for improved load diagnostics. By reporting load current and the channel output voltage and output FET temperature to a system MCU, the device enables diagnosis of switch and load failures.

The TPS2HCS05-Q1 is available in a HTSSOP package which allows for reduced PCB footprint.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS2HCS05-Q1 5mΩ , Automotive Dual-Channel , SPI Controlled High-Side Switch With Integrated I2T Wire Protection and Low Power Mode datasheet PDF | HTML Dec 12, 2025
Application note Basics of High-Side Switches and Controllers PDF | HTML Mar 31, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HSS-HCMOTHERBRDEVM — Smart-fuse motherboard

The HSS-HCMOTHERBRDEVM and corresponding daughter cards (such as the HSS-2HCS10EVM) are used to showcase and evaluate all features of the Texas Instruments' smart-fuse high-side switch portfolio. The motherboard is designed to be used with several different daughtercards enabling the use of a (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
UNKNOWN (PWC) 18 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos