Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3103

ACTIVE

Product details

Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 1.14, 1.2, 1.43, 1.5, 1.84, 2, 2.94, 3.3 Features Manual reset capable, PFI/PFO, Undervoltage monitor only Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.0012 Output driver type/reset output Active-low, Open-drain Time delay (ms) 130 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 1.14, 1.2, 1.43, 1.5, 1.84, 2, 2.94, 3.3 Features Manual reset capable, PFI/PFO, Undervoltage monitor only Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.0012 Output driver type/reset output Active-low, Open-drain Time delay (ms) 130 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Precision Supply Voltage Supervision Range: 0.9V, 1.2V, 1.5V, 1.6V, 2V, and 3.3V
  • High Trip-Point Accuracy: 0.75%
  • Supply Current of 1.2µA (Typical)
  • RESET Defined With Input Voltages as Low as 0.4V
  • Power-On Reset Generator With a Delay Time of 130ms
  • Push/Pull or Open-Drain RESET Outputs
  • Package Temperature Range: –40°C to 125°C
  • Precision Supply Voltage Supervision Range: 0.9V, 1.2V, 1.5V, 1.6V, 2V, and 3.3V
  • High Trip-Point Accuracy: 0.75%
  • Supply Current of 1.2µA (Typical)
  • RESET Defined With Input Voltages as Low as 0.4V
  • Power-On Reset Generator With a Delay Time of 130ms
  • Push/Pull or Open-Drain RESET Outputs
  • Package Temperature Range: –40°C to 125°C

The TPS310x and TPS311x families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET is asserted low when the supply voltage (VDD) becomes higher than 0.4V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output low as long as VDD remains below the threshold voltage (VIT–). To provide proper system reset, after VDD surpasses the threshold voltage, an internal timer delays the transition of the RESET signal from low to high for the specified time. When VDD drops below VIT–, the output transitions low again.

All the devices of this family have a fixed-sense threshold voltage (VIT–) set by an internal voltage divider.

The TPS3103 and TPS3106 devices have an active-low, open-drain RESET output and either an integrated power-fail input (PFI) or SENSE input with corresponding outputs for monitoring other voltages. The TPS3110 has an active-low push/pull RESET and a watchdog timer to monitor the operation of microprocessors. All three devices have a manual reset pin that can be used to force the outputs low regardless of the sensed voltages.

The product spectrum is designed for supply voltages of 0.9V up to 3.6V. The circuits are available in 6-pin SOT-23 packages. The TPS31xx family is characterized for operation over a temperature range of –40°C to 125°C.

The TPS310x and TPS311x families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET is asserted low when the supply voltage (VDD) becomes higher than 0.4V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output low as long as VDD remains below the threshold voltage (VIT–). To provide proper system reset, after VDD surpasses the threshold voltage, an internal timer delays the transition of the RESET signal from low to high for the specified time. When VDD drops below VIT–, the output transitions low again.

All the devices of this family have a fixed-sense threshold voltage (VIT–) set by an internal voltage divider.

The TPS3103 and TPS3106 devices have an active-low, open-drain RESET output and either an integrated power-fail input (PFI) or SENSE input with corresponding outputs for monitoring other voltages. The TPS3110 has an active-low push/pull RESET and a watchdog timer to monitor the operation of microprocessors. All three devices have a manual reset pin that can be used to force the outputs low regardless of the sensed voltages.

The product spectrum is designed for supply voltages of 0.9V up to 3.6V. The circuits are available in 6-pin SOT-23 packages. The TPS31xx family is characterized for operation over a temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS37-Q1 ACTIVE Automotive 65-V window supervisor with ultra-low quiescent current and time-delay function Offers higher threshold accuracy with programmable time delay and separate VDD and SENSE pins.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS31xx Ultralow Supply-Current Voltage Monitor With Optional Watchdog datasheet (Rev. H) PDF | HTML Jan 15, 2026
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) Feb 28, 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011
Application note Monitoring Five Different Voltage Rails Using the TPS3103 and TPS3306 Aug 28, 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos