Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3305

ACTIVE

Product details

Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 1.68, 2.25, 2.93, 4.55 Features Complimentary output, Manual reset capable, Separate VDD & sense, Timeout watchdog, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 3 Iq (typ) (mA) 0.04 Output driver type/reset output Active-high, Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) 1.6 Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 1.68, 2.25, 2.93, 4.55 Features Complimentary output, Manual reset capable, Separate VDD & sense, Timeout watchdog, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 3 Iq (typ) (mA) 0.04 Output driver type/reset output Active-high, Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) 1.6 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm)
  • Dual Supervisory Circuits for DSP- and Processor-Based Systems
  • Power-On Reset Generator with Fixed Delay Time of 200ms; no External Capacitor Needed
  • Watchdog Timer Retriggers the RESET Output at SENSEn ≥ VIT+
  • Temperature-Compensated Voltage Reference
  • Maximum Supply Current of 40µA
  • Supply Voltage Range: 2.7V to 6V
  • Defined RESET Output From VDD ≥ 1.1V
  • MSOP-8 and SO-8 Packages
  • Temperature Range: -40°C to +85°C
  • APPLICATIONS
    • Processor Supply Monitoring
    • Industrial Equipment
    • Automotive Systems
    • Portable/Battery-Powered Equipment
    • Wireless Communication Systems
    • Notebook/Desktop Computers
  • Dual Supervisory Circuits for DSP- and Processor-Based Systems
  • Power-On Reset Generator with Fixed Delay Time of 200ms; no External Capacitor Needed
  • Watchdog Timer Retriggers the RESET Output at SENSEn ≥ VIT+
  • Temperature-Compensated Voltage Reference
  • Maximum Supply Current of 40µA
  • Supply Voltage Range: 2.7V to 6V
  • Defined RESET Output From VDD ≥ 1.1V
  • MSOP-8 and SO-8 Packages
  • Temperature Range: -40°C to +85°C
  • APPLICATIONS
    • Processor Supply Monitoring
    • Industrial Equipment
    • Automotive Systems
    • Portable/Battery-Powered Equipment
    • Wireless Communication Systems
    • Notebook/Desktop Computers

The TPS3305 family is a series of micropower supply voltage supervisors designed for circuit initialization. Its dual monitor topology is well-suited to use in DSP and processor-based systems, which often require two supply voltages, core and I/O.

RESET is asserted when the voltage at either SENSEn pin falls below its threshold voltage, VIT. When both SENSEn pins are again above their respective threshold voltages, RESET is held low for the factory-programmed delay time (200ms typ). RESET is also asserted if the watchdog input (WDI) is not toggled for more than 1.6s typ.

The TPS3305-xx devices are available in either 8-pin MSOP or SO packages, and are specified for operation over a temperature range of -40°C to +85°C.

The TPS3305 family is a series of micropower supply voltage supervisors designed for circuit initialization. Its dual monitor topology is well-suited to use in DSP and processor-based systems, which often require two supply voltages, core and I/O.

RESET is asserted when the voltage at either SENSEn pin falls below its threshold voltage, VIT. When both SENSEn pins are again above their respective threshold voltages, RESET is held low for the factory-programmed delay time (200ms typ). RESET is also asserted if the watchdog input (WDI) is not toggled for more than 1.6s typ.

The TPS3305-xx devices are available in either 8-pin MSOP or SO packages, and are specified for operation over a temperature range of -40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS3850-Q1 ACTIVE Automotive, window supervisor for OV & UV monitoring with window watchdog timer & programmable delay Offers more threshold voltage options (0.84 V to 4.8 V) with higher reset threshold accuracy and programmable watchdog

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet Dual Processor Supervisors datasheet (Rev. C) Mar 27, 2008
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) Feb 28, 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos