Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS36-Q1

ACTIVE

Automotive nano-quiescent-current precision supervisor with window watchdog timer

Product details

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1, 2.9, Adjustable & Fixed, adjustable Features Manual reset capable, Reset time delay, Undervoltage monitor only, Watchdog disable, Watchdog timer, Window watchdog Reset threshold accuracy (%) 1.2 Iq (typ) (mA) 0.00025 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) Programmable TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1, 2.9, Adjustable & Fixed, adjustable Features Manual reset capable, Reset time delay, Undervoltage monitor only, Watchdog disable, Watchdog timer, Window watchdog Reset threshold accuracy (%) 1.2 Iq (typ) (mA) 0.00025 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) Programmable TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Factory programmed or user-programmable watchdog timeout
    • ±10% Accurate timer (maximum)
    • Factory programmed close window: 1msec to 100 sec
  • Factory programmed or user-programmable reset delay
    • ±10% Accurate timer (maximum)
    • Factory programmed option: 2 msec to 10 sec
  • Input voltage range: V DD = 1.04 V to 6.0 V
  • Fixed threshold voltage (V IT-): 1.05 V to 5.4 V
    • Threshold voltage available in 50 mV steps
    • 1.2% Voltage threshold accuracy (maximum)
    • Built-in hysteresis (V HYS): 5% (typical)
  • Ultra low supply current: I DD = 250 nA (typical)
  • Open-drain, push-pull; active-low outputs
  • Various programmability options:
    • Watchdog enable-disable
    • Watchdog startup delay: no delay to 10 sec
    • Open window to close window ratio option: 1X to 511X
    • Latched output option
  • MR functionality support
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Factory programmed or user-programmable watchdog timeout
    • ±10% Accurate timer (maximum)
    • Factory programmed close window: 1msec to 100 sec
  • Factory programmed or user-programmable reset delay
    • ±10% Accurate timer (maximum)
    • Factory programmed option: 2 msec to 10 sec
  • Input voltage range: V DD = 1.04 V to 6.0 V
  • Fixed threshold voltage (V IT-): 1.05 V to 5.4 V
    • Threshold voltage available in 50 mV steps
    • 1.2% Voltage threshold accuracy (maximum)
    • Built-in hysteresis (V HYS): 5% (typical)
  • Ultra low supply current: I DD = 250 nA (typical)
  • Open-drain, push-pull; active-low outputs
  • Various programmability options:
    • Watchdog enable-disable
    • Watchdog startup delay: no delay to 10 sec
    • Open window to close window ratio option: 1X to 511X
    • Latched output option
  • MR functionality support

The TPS36-Q1 is an ultra-low power consumption (250 nA typical) device offering a precision voltage supervisor with a programmable window watchdog timer. The TPS36-Q1 supports wide threshold levels for undervoltage supervision with 1.2% accuracy across the specified temperature range.

The TPS36-Q1 offers a high accuracy window watchdog timer with host of features for a wide variety of applications. The close window timer can be factory programmed or user programmed using an external capacitor. The open window to close window ratio can be changed on-the-fly using a combination of logic pins. The watchdog also offers unique features such as enable-disable, start-up delay, independent WDO pin option.

The RESET or WDO delay can be set by factory-programmed default delay settings or programmed by an external capacitor. The device also offers a latched output operation where the output is latched until the supervisor or watchdog fault is cleared.

The TPS36-Q1 provides a performance upgrade alternative to TPS3852-Q1 device family. The TPS36-Q1 is available in a small 8-pin SOT-23 package.

The TPS36-Q1 is an ultra-low power consumption (250 nA typical) device offering a precision voltage supervisor with a programmable window watchdog timer. The TPS36-Q1 supports wide threshold levels for undervoltage supervision with 1.2% accuracy across the specified temperature range.

The TPS36-Q1 offers a high accuracy window watchdog timer with host of features for a wide variety of applications. The close window timer can be factory programmed or user programmed using an external capacitor. The open window to close window ratio can be changed on-the-fly using a combination of logic pins. The watchdog also offers unique features such as enable-disable, start-up delay, independent WDO pin option.

The RESET or WDO delay can be set by factory-programmed default delay settings or programmed by an external capacitor. The device also offers a latched output operation where the output is latched until the supervisor or watchdog fault is cleared.

The TPS36-Q1 provides a performance upgrade alternative to TPS3852-Q1 device family. The TPS36-Q1 is available in a small 8-pin SOT-23 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS3436-Q1 ACTIVE Automotive, nano-quiescent-current precision window watchdog timer Standalone window watchdog of this device

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS36-Q1 Automotive Nano IQ Precision Voltage Supervisor with Precision Window Watchdog Timer datasheet (Rev. A) PDF | HTML Apr 27, 2023
Functional safety information TPS3435/3436/35/36 Pinout A Functional Safety FIT Rate and Failure Mode PDF | HTML Jun 15, 2023
Functional safety information TPS3435/3436/35/36 Pinout B Functional Safety FIT Rate and Failure Mode PDF | HTML Apr 21, 2023
Functional safety information TPS3435/3436/35/36 Pinout C Functional Safety FIT Rate and Failure Mode Distrib PDF | HTML Mar 23, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS36Q1EVM — TPS36 evaluation module for nano-quiescent-current precision supervisor

The TPS36Q1EVM is an evaluation module (EVM) for the TPS3435-Q1, TPS3436-Q1, TPS35-Q1 and TPS36-Q1 voltage supervisors. This family of automotive-grade products has support for undervoltage-supervisor and watchdog functionality. Please refer to each product's data sheet for specific functions.

(...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos