Home Power management Supervisor & reset ICs Supply-voltage supervisors

TPS37100-Q1

ACTIVE

Product details

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.8, Adjustable Features Analog output, Detection time delay, Reset time delay, Reverse polarity protection, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 1.3 Iq (typ) (mA) 0.005 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0.01 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.8, Adjustable Features Analog output, Detection time delay, Reset time delay, Reverse polarity protection, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 1.3 Iq (typ) (mA) 0.005 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0.01 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm)
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature TA
  • Functional Safety-Compliant (targeted for TPS37102-Q1)
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D targeted
    • Hardware capability up to ASIL D targeted
  • Functional Safety-Capable (TPS37100-Q1)
    • Documentation available to aid functional safety system design
  • Wide supply voltage range: 3V to 105V
  • Low quiescent current: 5µA
  • High threshold accuracy: 1.1% (maximum)
  • Reverse polarity protection on SENSE: -95V
  • Fast UV/OV monitor for 24V/48V systems: 5µs
  • Integrated buffer (AOUT) for supply voltage measurement with enable pin
  • Fixed and programmable release time delay
  • Fixed and programmable sense time delay
  • Open-drain, active-low output: OUT A and OUT B
  • BIST and Latch available for TPS37102-Q1
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature TA
  • Functional Safety-Compliant (targeted for TPS37102-Q1)
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D targeted
    • Hardware capability up to ASIL D targeted
  • Functional Safety-Capable (TPS37100-Q1)
    • Documentation available to aid functional safety system design
  • Wide supply voltage range: 3V to 105V
  • Low quiescent current: 5µA
  • High threshold accuracy: 1.1% (maximum)
  • Reverse polarity protection on SENSE: -95V
  • Fast UV/OV monitor for 24V/48V systems: 5µs
  • Integrated buffer (AOUT) for supply voltage measurement with enable pin
  • Fixed and programmable release time delay
  • Fixed and programmable sense time delay
  • Open-drain, active-low output: OUT A and OUT B
  • BIST and Latch available for TPS37102-Q1

The TPS37100-Q1 and TPS37102-Q1 are 105V input voltage supervisors with low quiescent current (5uA), fast detection time, and an integrated buffer for supply voltage measurements. This family of devices can connect directly to a 24V / 48V / 72V battery or voltage rail for continuous monitoring of over (OV) or under (UV) voltage conditions. Wide hysteresis voltage options are available to ignore false output deassertions that are be caused by battery voltage transients.

The TPS37100-Q1 and TPS37102-Q1 include two outputs (OUT A and OUT B) that are used as separate OV and UV fault monitors enabling system to take different action based on the fault that occurs. Additionally, the AOUT pin provides a scaled down SENSE pin voltage output and is intended to be sampled by ADC for supply voltage measurements. The user can select the scaling factor desired based on the orderable part selected. The TPS37102-Q1 comes with BIST which is implemented at start-up to verify device health as well as an optional latching feature on OUT A to help the system bring into a safe state when critical faults occurs.

The TPS37100-Q1 and TPS37102-Q1 are 105V input voltage supervisors with low quiescent current (5uA), fast detection time, and an integrated buffer for supply voltage measurements. This family of devices can connect directly to a 24V / 48V / 72V battery or voltage rail for continuous monitoring of over (OV) or under (UV) voltage conditions. Wide hysteresis voltage options are available to ignore false output deassertions that are be caused by battery voltage transients.

The TPS37100-Q1 and TPS37102-Q1 include two outputs (OUT A and OUT B) that are used as separate OV and UV fault monitors enabling system to take different action based on the fault that occurs. Additionally, the AOUT pin provides a scaled down SENSE pin voltage output and is intended to be sampled by ADC for supply voltage measurements. The user can select the scaling factor desired based on the orderable part selected. The TPS37102-Q1 comes with BIST which is implemented at start-up to verify device health as well as an optional latching feature on OUT A to help the system bring into a safe state when critical faults occurs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS37100-Q1, TPS37102-Q1 Automotive 105V, 5μA, Window, Overvoltage, or Undervoltage Supervisor with Integrated Buffer for Supply Voltage Measurements datasheet (Rev. B) PDF | HTML Oct 12, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3710XEVM — TPS3710X evaluation module

The TPS3710XEVM is an evaluation module (EVM) for the TPS3710x-Q1 family of voltage supervisors. The purpose of the this EVM is to provide a sample design and test point for all input and output pins to test the functionality of TPS3700-Q1 and TPS37102-Q1.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos