Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3806

ACTIVE

Product details

Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 1.207, 1.8, 3 Features Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.003 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 1.207, 1.8, 3 Features Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.003 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Dual Voltage Detector With Adjustable Hysteresis 3.3-V/Adjustable and 2-V/Adjustable
  • Assured Reset at VDD = 0.8 V
  • Supply Current: 3 µA Typical at VDD = 3.3 V
  • Independent Open-Drain Reset Outputs
  • Temperature Range ...–40°C to 85°C
  • 6-Pin SOT-23 Package

  • Dual Voltage Detector With Adjustable Hysteresis 3.3-V/Adjustable and 2-V/Adjustable
  • Assured Reset at VDD = 0.8 V
  • Supply Current: 3 µA Typical at VDD = 3.3 V
  • Independent Open-Drain Reset Outputs
  • Temperature Range ...–40°C to 85°C
  • 6-Pin SOT-23 Package

The TPS3806 integrates two independent voltage detectors for battery voltage monitoring. During power-on, RESET\ and RSTSENSE\ are asserted when supply voltage VDD or the voltage at LSENSE input become higher than 0.8 V. Thereafter, the supervisory circuit monitors V DD and LSENSE, keeping RESET\ and RSTSENSE\ active as long as VDD and LSENSE remain below the threshold voltage VIT. As soon as VDD or LSENSE rise above the threshold voltage VIT, RESET\ or RSTSENSE\ is deasserted, respectively. The TPS3806 device has a fixed-sense threshold voltage VIT set by an internal voltage divider at VDD and an adjustable second-LSENSE input. In addition, an upper voltage threshold can be set at HSENSE to allow a wide adjustable hysteresis window.

The devices are available in a 6-pin SOT-23 package. The TPS3806 device is characterized for operation over a temperature range of –40°C to 85°C.

The TPS3806 integrates two independent voltage detectors for battery voltage monitoring. During power-on, RESET\ and RSTSENSE\ are asserted when supply voltage VDD or the voltage at LSENSE input become higher than 0.8 V. Thereafter, the supervisory circuit monitors V DD and LSENSE, keeping RESET\ and RSTSENSE\ active as long as VDD and LSENSE remain below the threshold voltage VIT. As soon as VDD or LSENSE rise above the threshold voltage VIT, RESET\ or RSTSENSE\ is deasserted, respectively. The TPS3806 device has a fixed-sense threshold voltage VIT set by an internal voltage divider at VDD and an adjustable second-LSENSE input. In addition, an upper voltage threshold can be set at HSENSE to allow a wide adjustable hysteresis window.

The devices are available in a 6-pin SOT-23 package. The TPS3806 device is characterized for operation over a temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS37-Q1 ACTIVE Automotive 65-V window supervisor with ultra-low quiescent current and time-delay function Offers more fixed threshold voltage options, lower IQ and higher reset threshold accuracy.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS3806J20, TPS3806I33: Dual Voltage Detector With Adjustable Hysteresis datasheet (Rev. A) Nov 18, 2004
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos