Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3806I33-Q1

ACTIVE

TPS3806I33-Q1

ACTIVE

Product details

Rating Automotive Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 3 Features Undervoltage monitor only Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.003 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 3 Features Undervoltage monitor only Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.003 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Dual Voltage Detector With Adjustable Hysteresis, 3.3-V Adjustable
    and 2-V Adjustable
  • Assured Reset at VDD = 0.8 V
  • Supply Current: 3 µA Typical at VDD = 3.3 V
  • Independent Open-Drain Reset Outputs
  • 6-Pin SOT-23 Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Dual Voltage Detector With Adjustable Hysteresis, 3.3-V Adjustable
    and 2-V Adjustable
  • Assured Reset at VDD = 0.8 V
  • Supply Current: 3 µA Typical at VDD = 3.3 V
  • Independent Open-Drain Reset Outputs
  • 6-Pin SOT-23 Package

The TPS3806I33-Q1 integrates two independent voltage detectors for battery voltage monitoring. During power on, the device asserts RESET and RSTSENSE when supply voltage VDD or the voltage at the LSENSE input becomes higher than 0.8 V. Thereafter, the supervisory circuit monitors VDD and LSENSE, keeping RESET and RSTSENSE active as long as VDD and LSENSE remain below the threshold voltage, VIT. As soon as VDD or LSENSE rises above the threshold voltage VIT, the device deasserts RESET or RSTSENSE, respectively. The TPS3806I33-Q1 device has a fixed-sense threshold voltage VIT set by an internal voltage divider at VDD and an adjustable second-LSENSE input. In addition, one can set an upper voltage threshold at HSENSE to allow a wide adjustable
hysteresis window.

The devices are available in a 6-pin SOT-23 package. Characterization of the TPS3806I33-Q1 device is for operation over a temperature range of –40°C to 125°C.

The TPS3806I33-Q1 integrates two independent voltage detectors for battery voltage monitoring. During power on, the device asserts RESET and RSTSENSE when supply voltage VDD or the voltage at the LSENSE input becomes higher than 0.8 V. Thereafter, the supervisory circuit monitors VDD and LSENSE, keeping RESET and RSTSENSE active as long as VDD and LSENSE remain below the threshold voltage, VIT. As soon as VDD or LSENSE rises above the threshold voltage VIT, the device deasserts RESET or RSTSENSE, respectively. The TPS3806I33-Q1 device has a fixed-sense threshold voltage VIT set by an internal voltage divider at VDD and an adjustable second-LSENSE input. In addition, one can set an upper voltage threshold at HSENSE to allow a wide adjustable
hysteresis window.

The devices are available in a 6-pin SOT-23 package. Characterization of the TPS3806I33-Q1 device is for operation over a temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS3806I33-Q1 Dual Voltage Detector with Adjustable Hysteresis datasheet (Rev. A) Apr 26, 2013
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos