Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3807A30

ACTIVE

Product details

Rating Catalog Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) 3 Features Complimentary output, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.0035 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) 3 Features Complimentary output, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.0035 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Two Supply Monitors in One Package
  • One Monitor with Fixed High-Accuracy Thresholds for System Supply Monitoring
  • Second Monitor with Variable Threshold and 30mV Hysteresis to Provide Failsafe
  • Very Low Quiescent Current: 3.5µA typ
  • High Threshold Accuracy: 1% max (0°C to +85°C)
  • Open-Drain Reset Outputs
  • Temperature Range: -40°C to +85°C
  • Ultra-Small SC70-5 Package
  • APPLICATIONS
    • DSP, Microcontroller, or Microprocessor Applications Requiring User-Selected Delay Times
    • Notebook/Desktop Computers
    • PDAs and SmartPhones
    • Other Hand-Held Products
    • Portable, Battery-Powered Products
    • FPGA/ASIC Applications

All trademarks are the property of their respective owners.

  • Two Supply Monitors in One Package
  • One Monitor with Fixed High-Accuracy Thresholds for System Supply Monitoring
  • Second Monitor with Variable Threshold and 30mV Hysteresis to Provide Failsafe
  • Very Low Quiescent Current: 3.5µA typ
  • High Threshold Accuracy: 1% max (0°C to +85°C)
  • Open-Drain Reset Outputs
  • Temperature Range: -40°C to +85°C
  • Ultra-Small SC70-5 Package
  • APPLICATIONS
    • DSP, Microcontroller, or Microprocessor Applications Requiring User-Selected Delay Times
    • Notebook/Desktop Computers
    • PDAs and SmartPhones
    • Other Hand-Held Products
    • Portable, Battery-Powered Products
    • FPGA/ASIC Applications

All trademarks are the property of their respective owners.

The TPS3807 family microprocessor supervisory circuits monitor system voltages as low as 1.225V. These devices assert an open-drain RSTVDD signal when the VDD voltage drops below a preset threshold. The RSTVDD output remains asserted until the VDD voltage returns above its threshold. The device also provides an additional RSTSENSE output for a SENSE input with adjustable thresholds and hysteresis.

The TPS3807 uses a precision reference to achieve 1% threshold accuracy. The TPS3807 has a very low typical quiescent current of 3.5µA, so it is well-suited to battery-powered applications. It is available in a small SC70-5 package, which is half the size of a SOT-23 package, and is fully specified over a temperature range of -40°C to +85°C.

The TPS3807 family microprocessor supervisory circuits monitor system voltages as low as 1.225V. These devices assert an open-drain RSTVDD signal when the VDD voltage drops below a preset threshold. The RSTVDD output remains asserted until the VDD voltage returns above its threshold. The device also provides an additional RSTSENSE output for a SENSE input with adjustable thresholds and hysteresis.

The TPS3807 uses a precision reference to achieve 1% threshold accuracy. The TPS3807 has a very low typical quiescent current of 3.5µA, so it is well-suited to battery-powered applications. It is available in a small SC70-5 package, which is half the size of a SOT-23 package, and is fully specified over a temperature range of -40°C to +85°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet Low Quiescent Current, Dual-Channel Supervisory Circuit datasheet (Rev. B) Dec 3, 2006
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos