Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3813-Q1

ACTIVE

Product details

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.93, 4.55 Features Reset time delay, Undervoltage and overvoltage monitor, Watchdog timer, Window watchdog Reset threshold accuracy (%) 2, 2.2, 2.4 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Open-drain Time delay (ms) 25 Watchdog timer WDI (s) Programmable TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.93, 4.55 Features Reset time delay, Undervoltage and overvoltage monitor, Watchdog timer, Window watchdog Reset threshold accuracy (%) 2, 2.2, 2.4 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Open-drain Time delay (ms) 25 Watchdog timer WDI (s) Programmable TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM classification level 2
    • Device CDM classification level C4B
  • Window-watchdog with programmable delay and window ratio
  • 6-Pin SOT-23 package
  • Supply current of 9 µA (Typical)
  • Power-on reset generator with a fixed delay time of 25 ms
  • Precision supply-voltage monitor (VIT): 2.5 V, 3 V, 3.3 V, 5 V
  • Open-drain reset output
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM classification level 2
    • Device CDM classification level C4B
  • Window-watchdog with programmable delay and window ratio
  • 6-Pin SOT-23 package
  • Supply current of 9 µA (Typical)
  • Power-on reset generator with a fixed delay time of 25 ms
  • Precision supply-voltage monitor (VIT): 2.5 V, 3 V, 3.3 V, 5 V
  • Open-drain reset output

The TPS3813-Q1 supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

During power on, the RESET pin is asserted when the supply voltage (VDD) becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET pin active as long as VDD remains below the threshold voltage (VIT).

An internal timer delays the return of the output to the inactive (high) state to ensure proper system reset. The delay time, td = 25 ms typical, begins after VDD has risen above the threshold voltage (VIT). When the supply voltage drops below the threshold voltage (VIT), the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

For safety-critical applications, the TPS3813-Q1 family of device s incorporate a window-watchdog with programmable delay and window ratio. The upper limit of the watchdog time-out can be set by either connecting the WDT pin to GND or VDD, or by using an external capacitor. The lower limit, and thus the window ratio, is set by connecting the WDR pin to GND or VDD. The RESET pin will assert a reset to the microcontroller if the watchdog is incorrectly serviced.

The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The device s are available in a 6-pin SOT-23 package. The device s are characterized for operation over a temperature range of –40°C to 125°C.

The TPS3813-Q1 supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

During power on, the RESET pin is asserted when the supply voltage (VDD) becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET pin active as long as VDD remains below the threshold voltage (VIT).

An internal timer delays the return of the output to the inactive (high) state to ensure proper system reset. The delay time, td = 25 ms typical, begins after VDD has risen above the threshold voltage (VIT). When the supply voltage drops below the threshold voltage (VIT), the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

For safety-critical applications, the TPS3813-Q1 family of device s incorporate a window-watchdog with programmable delay and window ratio. The upper limit of the watchdog time-out can be set by either connecting the WDT pin to GND or VDD, or by using an external capacitor. The lower limit, and thus the window ratio, is set by connecting the WDR pin to GND or VDD. The RESET pin will assert a reset to the microcontroller if the watchdog is incorrectly serviced.

The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The device s are available in a 6-pin SOT-23 package. The device s are characterized for operation over a temperature range of –40°C to 125°C.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS3852-Q1 ACTIVE Automotive, high-accuracy voltage supervisor with integrated window watchdog timer Enhanced accuracy (0.8%) with manual-reset feature
TPS3850-Q1 ACTIVE Automotive, window supervisor for OV & UV monitoring with window watchdog timer & programmable delay Integrated window watchdog and window voltage monitoring option with enhanced accuracy (0.8%)

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS3813-Q1 Automotive Processor Supervisory Circuits With Window-Watchdog datasheet (Rev. H) PDF | HTML Sep 9, 2021
Functional safety information TPS3813-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML Jun 17, 2025
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) Mar 17, 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Application note Window Watchdog Calculator for TPS3813 Voltage Supervisors (Rev. A) Sep 13, 2016
Application note All Window Watchdog Supervisors Sep 9, 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3813Q1EVM — Evaluation module for the TPS3813-Q1 processor supervisory circuit with window watchdog

The TPS3813-Q1 device is a processor supervisory circuit with watchdog functionality for applications that use DSPs, microcontrollers (MCUs) or microprocessors, or are safety critical. The incorporated window watchdog allows for programmable delay and window ratio that can realease a (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos