Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3824

ACTIVE

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.25, 2.63, 2.64, 2.93, 4.55 Features Complimentary output, Reset time delay, Timeout watchdog, Undervoltage monitor only, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 2, 2.2, 2.3, 2.4 Iq (typ) (mA) 0.015 Output driver type/reset output Active-high, Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) 1.6 Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.25, 2.63, 2.64, 2.93, 4.55 Features Complimentary output, Reset time delay, Timeout watchdog, Undervoltage monitor only, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 2, 2.2, 2.3, 2.4 Iq (typ) (mA) 0.015 Output driver type/reset output Active-high, Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) 1.6 Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Power-on reset generator with a fixed delay time of 200ms (TPS3823, TPS3824, TPS3825, and TPS3828) or 25ms (TPS3820)
  • Manual reset input (TPS3820, TPS3823, TPS3825, and TPS3828)
  • Reset output available in active-low (TPS3820, TPS3823, TPS3824, and TPS3825), active-high (TPS3824 and TPS3825), and open drain (TPS3828)
  • Supply voltage supervision range: 2.5V, 3V, 3.3V, 5V
  • Watchdog timer (TPS3820, TPS3823, TPS3824, and TPS3828)
  • Supply current of 15µA (typical)
  • 5-pin SOT-23 package
  • Temperature range: −40°C to 85°C (−40°C to 125°C for TPS3823A-33)
  • Power-on reset generator with a fixed delay time of 200ms (TPS3823, TPS3824, TPS3825, and TPS3828) or 25ms (TPS3820)
  • Manual reset input (TPS3820, TPS3823, TPS3825, and TPS3828)
  • Reset output available in active-low (TPS3820, TPS3823, TPS3824, and TPS3825), active-high (TPS3824 and TPS3825), and open drain (TPS3828)
  • Supply voltage supervision range: 2.5V, 3V, 3.3V, 5V
  • Watchdog timer (TPS3820, TPS3823, TPS3824, and TPS3828)
  • Supply current of 15µA (typical)
  • 5-pin SOT-23 package
  • Temperature range: −40°C to 85°C (−40°C to 125°C for TPS3823A-33)

The TPS382x family of supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET asserts when the supply voltage VDD becomes greater than 1.1V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active low as long as VDD remains less than the threshold voltage, VIT−. An internal timer delays the return of the output to the inactive state (high) to make sure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage (VIT− + VHYS). When the supply voltage drops below the threshold voltage VIT−, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider. The TPS382x family also offers watchdog time out options of 200ms (TPS3820) and 1.6s (TPS3823, TPS3824, and TPS3828).

The TPS382x family of supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET asserts when the supply voltage VDD becomes greater than 1.1V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active low as long as VDD remains less than the threshold voltage, VIT−. An internal timer delays the return of the output to the inactive state (high) to make sure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage (VIT− + VHYS). When the supply voltage drops below the threshold voltage VIT−, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider. The TPS382x family also offers watchdog time out options of 200ms (TPS3820) and 1.6s (TPS3823, TPS3824, and TPS3828).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS3123 ACTIVE Active-low, push-pull, supply voltage supervisor with watchdog timer & manual reset Option for threshold voltages from 1.2-1.8V
Similar functionality to the compared device.
TPS3431 ACTIVE Standard programmable watchdog timer with enable A standalone watchdog timer with no built-in voltage monitoring feature
TPS3851 ACTIVE High-accuracy voltage supervisor with Integrated watchdog timer Integrated watchdog and voltage monitor option with enhanced accuracy (0.8%)
TPS3824-Q1 ACTIVE Active-high & active-low, automotive voltage supervisor (reset IC) with watchdog & manual reset AEC-Q100 qualified version of this device

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TPS382x Voltage Monitor With Watchdog Timer datasheet (Rev. O) PDF | HTML Mar 20, 2025
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) Mar 17, 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) Feb 28, 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Application brief Latching a Voltage Supervisor (Reset IC) (Rev. A) Apr 5, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Disabling the Watchdog Timer for TI's Family of Supervisors Oct 30, 2003
Application note Power Supply Sequencing Solutions for Dual Supply Voltage DSPs (Rev. A) Jul 5, 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS382-Q1EVM — Evaluation module for the TPS382x-Q1 voltage supervisors with integrated watchdog

The TPS382-Q1EVM evaluation module (EVM) has five different TPS382x-Q1 devices to let you evaluate and test the different features of the product family.  The EVM includes devices with 2.5-V, 3-V, 3.3-V and 5-V fixed monitoring, watchdog input, manual reset, (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos