Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS38800

ACTIVE

Product details

Rating Catalog Operating temperature range (°C) -40 to 125
Rating Catalog Operating temperature range (°C) -40 to 125
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Monitor state-of-the art SOCs
    • ± 6mV threshold accuracy (–40°C to +125°C)
    • Input voltage range: 2.5V to 5.5V
    • Undervoltage lockout (UVLO): 2.48V
    • Low quiescent current (maximum): 200µA in idle mode
    • Configuration of 2 to 8 channels available
    • Fixed window threshold levels
      • 5mV steps from 0.2V to 1.475V
      • 20mV steps from 0.8V to 5.5V
  • Miniature package and minimal component cost
    • 3mm x 3mm QFN package
    • User adjustable glitch immunity via I2C
    • User adjustable voltage threshold levels via I2C
  • Designed for safety applications
    • Active-low open-drain NIRQ output (Latched)
    • Active-low open-drain NRST output (Reset Delay)
    • Cyclic Redundancy Checking (CRC)
    • Packet Error Checking (PEC)
  • Monitor state-of-the art SOCs
    • ± 6mV threshold accuracy (–40°C to +125°C)
    • Input voltage range: 2.5V to 5.5V
    • Undervoltage lockout (UVLO): 2.48V
    • Low quiescent current (maximum): 200µA in idle mode
    • Configuration of 2 to 8 channels available
    • Fixed window threshold levels
      • 5mV steps from 0.2V to 1.475V
      • 20mV steps from 0.8V to 5.5V
  • Miniature package and minimal component cost
    • 3mm x 3mm QFN package
    • User adjustable glitch immunity via I2C
    • User adjustable voltage threshold levels via I2C
  • Designed for safety applications
    • Active-low open-drain NIRQ output (Latched)
    • Active-low open-drain NRST output (Reset Delay)
    • Cyclic Redundancy Checking (CRC)
    • Packet Error Checking (PEC)

The TPS38800/TPS388R0 device is a 2 to 8 channel window supervisor IC available in a 16-pin 3mm x 3mm QFN package. This high accuracy multichannel voltage supervisor is designed for systems that operate on low-voltage supply rails and have narrow margin supply tolerances.

I2C functionality gives flexibility in selecting thresholds, reset delays, glitch filters, and pin functionality. The internal glitch immunity and noise filters eliminate the need for external RC components to reduce false resets resulting from power transients. TPS38800/TPS388R0 does not require any external resistors for setting overvoltage and undervoltage reset thresholds, which further optimizes overall accuracy, cost, size, and improves reliability for safety systems.

The TPS38800/TPS388R0 device is a 2 to 8 channel window supervisor IC available in a 16-pin 3mm x 3mm QFN package. This high accuracy multichannel voltage supervisor is designed for systems that operate on low-voltage supply rails and have narrow margin supply tolerances.

I2C functionality gives flexibility in selecting thresholds, reset delays, glitch filters, and pin functionality. The internal glitch immunity and noise filters eliminate the need for external RC components to reduce false resets resulting from power transients. TPS38800/TPS388R0 does not require any external resistors for setting overvoltage and undervoltage reset thresholds, which further optimizes overall accuracy, cost, size, and improves reliability for safety systems.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS38800/TPS388R0 Multichannel Overvoltage and Undervoltage I2 C Programmable Voltage Supervisor datasheet (Rev. A) PDF | HTML Apr 14, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos