Home Power management DC/DC switching regulators DC/DC converters

TPS51375H

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 12 Vin (max) (V) 24 Vin (min) (V) 4.5 Vout (max) (V) 2 Vout (min) (V) 0.6 Features Enable, Fixed Output, Light-load efficiency, Overcurrent protection, Power good, Prebias startup, Soft-start fixed, UVLO fixed Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00027 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 12 Vin (max) (V) 24 Vin (min) (V) 4.5 Vout (max) (V) 2 Vout (min) (V) 0.6 Features Enable, Fixed Output, Light-load efficiency, Overcurrent protection, Power good, Prebias startup, Soft-start fixed, UVLO fixed Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00027 Duty cycle (max) (%) 98
WQFN-FCRLF (VBH) 19 12 mm² (4 mm × 3 mm)
  • 4.5V to 24V input voltage range
  • 0.6V to 2V output voltage
  • Integrated 10mΩ and 5mΩ FETs
  • Supports 14A continuous output current
  • 270uA low quiescent current
  • ±1% reference voltage accuracy (25°C)
  • D-CAP3™ control mode architecture control for fast transient response optimizing 0.77V output
  • Support POSCAP and all MLCC output capacitor
  • Differential remote sensing
  • ULQ™ extended battery life during system standby
  • Built-in output discharge function
  • Integrated power-good indicator
  • Fixed 600kHz switching frequency
  • 29A fixed OC limit
  • Fixed 1.0ms soft-start time
  • Large duty cycle operation
  • Cycle-by-cycle overcurrent protection
  • Latched output OV and UV protections
  • Non-latched UVLO and OT protections
  • –40°C to 125°C operating junction temperature
  • 19-pin, 3.0mm × 4.0mm, HotRod™ WQFN package
  • Create a custom design using the TPS51375H with the WEBENCH Power Designer
  • 4.5V to 24V input voltage range
  • 0.6V to 2V output voltage
  • Integrated 10mΩ and 5mΩ FETs
  • Supports 14A continuous output current
  • 270uA low quiescent current
  • ±1% reference voltage accuracy (25°C)
  • D-CAP3™ control mode architecture control for fast transient response optimizing 0.77V output
  • Support POSCAP and all MLCC output capacitor
  • Differential remote sensing
  • ULQ™ extended battery life during system standby
  • Built-in output discharge function
  • Integrated power-good indicator
  • Fixed 600kHz switching frequency
  • 29A fixed OC limit
  • Fixed 1.0ms soft-start time
  • Large duty cycle operation
  • Cycle-by-cycle overcurrent protection
  • Latched output OV and UV protections
  • Non-latched UVLO and OT protections
  • –40°C to 125°C operating junction temperature
  • 19-pin, 3.0mm × 4.0mm, HotRod™ WQFN package
  • Create a custom design using the TPS51375H with the WEBENCH Power Designer

The device is a monolithic, 14A, synchronous buck converter with integrated MOSFETs that enable high efficiency and offer ease-of-use with minimum external component count for space-conscious power systems. The TPS51375H employs D-CAP3 control mode that provides fast transient response and excellent line and load regulation with internal compensation. The ULQ extended battery life feature is extremely beneficial for long battery life in low power operation. The large duty operation greatly improves the load transient performance when input voltage is low.

Other features include differential remote sensing, Eco-mode operation for high light load efficiency, VCC switch-over function for further optimized light load efficiency, and body braking for load transient improvement under low output voltage. TPS51375H supports VCCPRIM_VNNAON power rails in Intel Meteor Lake and Arrow Lake platform.

The TPS51375H integrates a power-good indicator and provides an output discharge function. The device provides complete protection, including OVP, UVP, OCP, OTP, and UVLO. The device is available in a 19-pin, 3.0mm × 4.0mm HotRod package, and the junction temperature is specified from –40°C to 125°C.

The device is a monolithic, 14A, synchronous buck converter with integrated MOSFETs that enable high efficiency and offer ease-of-use with minimum external component count for space-conscious power systems. The TPS51375H employs D-CAP3 control mode that provides fast transient response and excellent line and load regulation with internal compensation. The ULQ extended battery life feature is extremely beneficial for long battery life in low power operation. The large duty operation greatly improves the load transient performance when input voltage is low.

Other features include differential remote sensing, Eco-mode operation for high light load efficiency, VCC switch-over function for further optimized light load efficiency, and body braking for load transient improvement under low output voltage. TPS51375H supports VCCPRIM_VNNAON power rails in Intel Meteor Lake and Arrow Lake platform.

The TPS51375H integrates a power-good indicator and provides an output discharge function. The device provides complete protection, including OVP, UVP, OCP, OTP, and UVLO. The device is available in a 19-pin, 3.0mm × 4.0mm HotRod package, and the junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS51375H 4.5V to 24V, 14A Continuous Current, 29A Maximum Current , Synchronous, Buck Converter datasheet PDF | HTML Jun 11, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS51375EVM — TPS51375 evaluation module

The TPS51375 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS51375 converter. This EVM operates typical 19.5V input and provides a 0.77V output at 12A. Integrated low RDS(ON) power MOSFETs enable high efficiency and offer ease of use with a minimal external (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (VBH) 19 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos