Home Power management DDR memory power ICs

TPS51488

ACTIVE

Product details

Vin (min) (V) 4.5 Vin (max) (V) 24 Features Buck, High Performance, Integrated LDO, Power good Rating Catalog Operating temperature range (°C) -40 to 125
Vin (min) (V) 4.5 Vin (max) (V) 24 Features Buck, High Performance, Integrated LDO, Power good Rating Catalog Operating temperature range (°C) -40 to 125
VQFN-HR (RJE) 18 9 mm² (3 mm × 3 mm)
  • Synchronous buck converter (VDD2)
    • Input voltage range: 4.5V to 24V
    • Output voltage fixed at 1.065V
    • D-CAP3™ control mode for fast transient response
    • Continual output current: 8A
    • Eco-mode for advanced pulse skipping
    • Integrated 22mΩ / 8.6mΩ RDS(on) internal power switch
    • 600kHz switching frequency
    • Internal soft start: 1.6ms
    • Cycle-by-cycle overcurrent protection
    • Latched output OV/UV protections
  • Synchronous buck converter (VDD1)
    • Input voltage range: 3V to 5.5V
    • Output voltage fixed at 1.8V
    • D-CAP3 control mode for fast transient response
    • Continual output current: 1A
    • Eco-mode for advanced pulse skipping
    • Integrated 150mΩ /120mΩ RDS(on) internal power switch
    • 580kHz switching frequency
    • Internal soft start: 1ms
    • Cycle-by-cycle overcurrent protection
    • Latched output OV/UV protections
  • Built-in 500mV, 1.5A LDO (VDDQ)
    • Output voltage fixed at 500mV
    • 1.5A continual output current
    • Requires only 10µF of ceramic output capacitor
    • Support high-Z in S3
  • Low quiescent current: 150µA
  • Power-good indicator
  • Output discharge function
  • Power up and power down sequencing control
  • Non-latch for OT and UVLO protections
  • 18-pin 3.0mm × 3.0mm HotRod™ VQFN package
  • Synchronous buck converter (VDD2)
    • Input voltage range: 4.5V to 24V
    • Output voltage fixed at 1.065V
    • D-CAP3™ control mode for fast transient response
    • Continual output current: 8A
    • Eco-mode for advanced pulse skipping
    • Integrated 22mΩ / 8.6mΩ RDS(on) internal power switch
    • 600kHz switching frequency
    • Internal soft start: 1.6ms
    • Cycle-by-cycle overcurrent protection
    • Latched output OV/UV protections
  • Synchronous buck converter (VDD1)
    • Input voltage range: 3V to 5.5V
    • Output voltage fixed at 1.8V
    • D-CAP3 control mode for fast transient response
    • Continual output current: 1A
    • Eco-mode for advanced pulse skipping
    • Integrated 150mΩ /120mΩ RDS(on) internal power switch
    • 580kHz switching frequency
    • Internal soft start: 1ms
    • Cycle-by-cycle overcurrent protection
    • Latched output OV/UV protections
  • Built-in 500mV, 1.5A LDO (VDDQ)
    • Output voltage fixed at 500mV
    • 1.5A continual output current
    • Requires only 10µF of ceramic output capacitor
    • Support high-Z in S3
  • Low quiescent current: 150µA
  • Power-good indicator
  • Output discharge function
  • Power up and power down sequencing control
  • Non-latch for OT and UVLO protections
  • 18-pin 3.0mm × 3.0mm HotRod™ VQFN package

The TPS51488 provides a complete power design for LPDDR5 memory systems with the lowest total cost and design size. The device meets the JEDEC standard for LPDDR5 power-up and power-down sequence requirement. The TPS51488 integrates two synchronous buck converters (VDD1 and VDD2) and a 1.5A LDO (VDDQ).

The TPS51488 employs D-CAP3 control mode with 600kHz switching frequency for fast transient response, good load/line regulation, and support for ceramic output capacitors with no external compensation circuit.

The TPS51488 is highly configurable and has high efficiency due to the integrated low Rdson power MOSFETs. The device supports flexible power state control, placing VDDQ at high-Z in S3 and discharging VDD1, VDD2, and VDDQ in S4/S5 state. Full protection features include OVP, UVP, OCP, UVLO, and thermal shutdown protection. The device is available in a thermally enhanced 18-pin HotRod VQFN package, and the junction temperature is specified from –40°C to 125°C.

The TPS51488 provides a complete power design for LPDDR5 memory systems with the lowest total cost and design size. The device meets the JEDEC standard for LPDDR5 power-up and power-down sequence requirement. The TPS51488 integrates two synchronous buck converters (VDD1 and VDD2) and a 1.5A LDO (VDDQ).

The TPS51488 employs D-CAP3 control mode with 600kHz switching frequency for fast transient response, good load/line regulation, and support for ceramic output capacitors with no external compensation circuit.

The TPS51488 is highly configurable and has high efficiency due to the integrated low Rdson power MOSFETs. The device supports flexible power state control, placing VDDQ at high-Z in S3 and discharging VDD1, VDD2, and VDDQ in S4/S5 state. Full protection features include OVP, UVP, OCP, UVLO, and thermal shutdown protection. The device is available in a thermally enhanced 18-pin HotRod VQFN package, and the junction temperature is specified from –40°C to 125°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS51488 Complete LPDDR5 Memory Power Design datasheet (Rev. A) PDF | HTML May 19, 2026

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​