Home Power management Multi-channel ICs (PMICs)

TPS53830

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS53830A ACTIVE High-current PMIC for DDR5 server DIMMS with logging auto-clear function JEDEC compliant and improved performance

Product details

Vin (min) (V) 4.5 Vin (max) (V) 15 Features Complete Solution Rating Catalog Operating temperature range (°C) -40 to 105 Iq (typ) (mA) 5 DDR memory type DDR5, DDR5 server
Vin (min) (V) 4.5 Vin (max) (V) 15 Features Complete Solution Rating Catalog Operating temperature range (°C) -40 to 105 Iq (typ) (mA) 5 DDR memory type DDR5, DDR5 server
VQFN-HR (RWZ) 35 25 mm² (5 mm × 5 mm)
  • Single silicon design to support DDR5 applications
  • 3 Outputs to Supply VDD (1.1V), VDDQ (1.1V) and VPP (1.8V), with optional 4th Output (VDD2)
  • For 3 outputs, 12 A for VDD(SWA Dual Phase), 6 A for VDDQ(SWC) and 5 A for VPP(SWD) with 3 outputs
  • For 4 outputs, 6 A for VDD1(SWA), 6 A for VDD2(SWB), 6 A for VDDQ(SWC), and 5 A for VPP(SWD)
  • Differential remote sense: VDD, VDDQ, and VPP
  • D-CAP+™ control for fast transient response
  • Wide input voltage: 4.5 V to 15 V
  • Programmable internal loop compensation
  • Per-phase cycle-by-cycle current limit
  • Programmable frequency: 500 kHz to 1.375 MHz
  • Support I2C and I3C Bus Interface for telemetry of voltage, current, power, temperature, and fault conditions
  • Over-current, Over-voltage, Over-temperature protections
  • Persistent register (black box) feature
  • Low quiescent current
  • 5 mm × 5 mm, 35-Pin, QFN PowerPad™ Package
  • Single silicon design to support DDR5 applications
  • 3 Outputs to Supply VDD (1.1V), VDDQ (1.1V) and VPP (1.8V), with optional 4th Output (VDD2)
  • For 3 outputs, 12 A for VDD(SWA Dual Phase), 6 A for VDDQ(SWC) and 5 A for VPP(SWD) with 3 outputs
  • For 4 outputs, 6 A for VDD1(SWA), 6 A for VDD2(SWB), 6 A for VDDQ(SWC), and 5 A for VPP(SWD)
  • Differential remote sense: VDD, VDDQ, and VPP
  • D-CAP+™ control for fast transient response
  • Wide input voltage: 4.5 V to 15 V
  • Programmable internal loop compensation
  • Per-phase cycle-by-cycle current limit
  • Programmable frequency: 500 kHz to 1.375 MHz
  • Support I2C and I3C Bus Interface for telemetry of voltage, current, power, temperature, and fault conditions
  • Over-current, Over-voltage, Over-temperature protections
  • Persistent register (black box) feature
  • Low quiescent current
  • 5 mm × 5 mm, 35-Pin, QFN PowerPad™ Package

The TPS53830 is D-CAP+™ mode integrated step-down converter for DDR5 on-DIMM power supply. It provides VDD, VDDQ and VPP voltages to the DRAM chips on the DIMM module with configurable current capability. The high-current rail can be configured to 2-phase or 2 outputs to supply up to 12 A (or 6 A + 6 A) current with D-CAP+™ mode control. The converter also employs internal compensation for ease of use and reduce external components.

The converter provides a full set of telemetry, including input voltage, output voltage, and output current. overvoltage, undervoltage, overcurrent limit, and over-temperature protections are provided as well.

The TPS53830 is packaged in a thermally-enhanced 35-pin QFN and operates from -40°C to +125°C.

The TPS53830 is D-CAP+™ mode integrated step-down converter for DDR5 on-DIMM power supply. It provides VDD, VDDQ and VPP voltages to the DRAM chips on the DIMM module with configurable current capability. The high-current rail can be configured to 2-phase or 2 outputs to supply up to 12 A (or 6 A + 6 A) current with D-CAP+™ mode control. The converter also employs internal compensation for ease of use and reduce external components.

The converter provides a full set of telemetry, including input voltage, output voltage, and output current. overvoltage, undervoltage, overcurrent limit, and over-temperature protections are provided as well.

The TPS53830 is packaged in a thermally-enhanced 35-pin QFN and operates from -40°C to +125°C.

Download View video with transcript Video

Request more information

The full data sheet and other information are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS53832 ACTIVE PMIC for DDR5 server DIMMs TPS53832 is a lower current version of TPS53830

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS53830 Integrated Step-Down Digital Converter for DDR5 On-DIMM Power Supply datasheet PDF | HTML Aug 18, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RWZ) 35 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos