Home Power management DC/DC switching regulators DC/DC converters

TPS546B26

ACTIVE

4-V to 16-V input, 25-A, PMBus, synchronous step-down converter

Product details

Rating Catalog Topology Buck Iout (max) (A) 25 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Extended security, Forced PWM, Over Current Protection, PMBUS, Phase Interleaving, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable, Voltage Margining Control mode D-CAP4 Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0075 Duty cycle (max) (%) 85
Rating Catalog Topology Buck Iout (max) (A) 25 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Extended security, Forced PWM, Over Current Protection, PMBUS, Phase Interleaving, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable, Voltage Margining Control mode D-CAP4 Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0075 Duty cycle (max) (%) 85
WQFN-FCRLF (RXX) 37 30 mm² 6 x 5
  • 4V to 18V input voltage without external bias
  • 2.7V to 18V input voltage with external bias
  • 0.4V to 5.5V output voltage
  • Supports 25A single-phase
  • Rdson_HS = 2.6mΩ, Rdson_LS = 1mΩ
  • 400kHz to 2MHz operating frequency (four discrete settings through pin-strap, additional settings through PMBus)
  • PMBus programmable
    • Revision 1.5 compliant with PASSKEY security feature
    • Input voltage, output voltage, output current, temperature telemetry
    • Programmable overcurrent, overvoltage, undervoltage, overtemperature protections
    • Extended write protection feature
    • Non-volatile memory to store configuration settings
  • Two methods for programming the output voltage
    • Internal resistor divider (discrete settings) with boot-up voltage selected by pin-strapping
    • External resistor divider (continuous settings) with boot-up voltage selected by VBOOT
  • Precision voltage reference and differential remote sense for high output accuracy
    • +/– 0.5% DAC accuracy from 0°C to 85°C junction
    • +/– 1% VOUT tolerance from –40°C to 125°C junction
  • Selectable FCCM/DCM in single phase only
  • Start-up without PMBus communication through pin-strapping
  • Safe start-up into prebiased output
  • 0.5ms to 16ms programmable soft-start time
  • D-CAP4 control topology with fast transient response, supporting all ceramic output capacitors
  • Programmable internal loop compensation
  • Selectable cycle-by-cycle valley current limit
  • Open-drain power-good output
  • 4V to 18V input voltage without external bias
  • 2.7V to 18V input voltage with external bias
  • 0.4V to 5.5V output voltage
  • Supports 25A single-phase
  • Rdson_HS = 2.6mΩ, Rdson_LS = 1mΩ
  • 400kHz to 2MHz operating frequency (four discrete settings through pin-strap, additional settings through PMBus)
  • PMBus programmable
    • Revision 1.5 compliant with PASSKEY security feature
    • Input voltage, output voltage, output current, temperature telemetry
    • Programmable overcurrent, overvoltage, undervoltage, overtemperature protections
    • Extended write protection feature
    • Non-volatile memory to store configuration settings
  • Two methods for programming the output voltage
    • Internal resistor divider (discrete settings) with boot-up voltage selected by pin-strapping
    • External resistor divider (continuous settings) with boot-up voltage selected by VBOOT
  • Precision voltage reference and differential remote sense for high output accuracy
    • +/– 0.5% DAC accuracy from 0°C to 85°C junction
    • +/– 1% VOUT tolerance from –40°C to 125°C junction
  • Selectable FCCM/DCM in single phase only
  • Start-up without PMBus communication through pin-strapping
  • Safe start-up into prebiased output
  • 0.5ms to 16ms programmable soft-start time
  • D-CAP4 control topology with fast transient response, supporting all ceramic output capacitors
  • Programmable internal loop compensation
  • Selectable cycle-by-cycle valley current limit
  • Open-drain power-good output

The TPS546B26 device is a highly integrated, buck converter with D-CAP4 control topology for fast transient response. All programmable parameters can be configured by the PMBus interface and stored in NVM as the new default values to minimize the external component count. Pin-strap options allow for DCM or FCCM, overcurrent limit, fault response, internal or external feedback resistor, output voltage selection or range, switching frequency, and compensation.

The PMBus interface with 1MHz clock support gives a convenient, standardized digital interface for configuration as well as telemetry of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements.

The TPS546B26 has an option to overdrive the internal 5V LDO with an external 5V supply through the VDRV and VCC pins to improve efficiency, reduce power dissipation, and enable start-up with a lower input voltage.

The TPS546B26 is a lead-free device and is RoHS compliant without exemption.

The TPS546B26 device is a highly integrated, buck converter with D-CAP4 control topology for fast transient response. All programmable parameters can be configured by the PMBus interface and stored in NVM as the new default values to minimize the external component count. Pin-strap options allow for DCM or FCCM, overcurrent limit, fault response, internal or external feedback resistor, output voltage selection or range, switching frequency, and compensation.

The PMBus interface with 1MHz clock support gives a convenient, standardized digital interface for configuration as well as telemetry of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements.

The TPS546B26 has an option to overdrive the internal 5V LDO with an external 5V supply through the VDRV and VCC pins to improve efficiency, reduce power dissipation, and enable start-up with a lower input voltage.

The TPS546B26 is a lead-free device and is RoHS compliant without exemption.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS546B26 4V to 18V Input, 25A , Synchronous Buck Converter With PMBus and Telemetry datasheet PDF | HTML 10 Dec 2024

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​