Home Power management DC/DC switching regulators DC/DC converters

TPS546E25

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 50 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Adjustable soft start, Differential Remote Sense, Enable, Extended security, Forced PWM, Over Current Protection, Overcurrent protection, PMBus, Phase Interleaving, Power good, Prebias startup, Synchronous rectification, UVLO adjustable, Voltage Margining Control mode D-CAP4 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0075 Duty cycle (max) (%) 85
Rating Catalog Topology Buck Iout (max) (A) 50 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Adjustable soft start, Differential Remote Sense, Enable, Extended security, Forced PWM, Over Current Protection, Overcurrent protection, PMBus, Phase Interleaving, Power good, Prebias startup, Synchronous rectification, UVLO adjustable, Voltage Margining Control mode D-CAP4 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0075 Duty cycle (max) (%) 85
WQFN-FCRLF (RXX) 37 30 mm² (6 mm × 5 mm)
  • 2.7V to 18V input voltage with external bias
  • 4V to 18V input voltage without external bias
  • 0.4V to 5.5V output voltage
  • Supports 50A single-phase or 2 ×, 3 ×, or 4 × stacked configurations
  • Rdson_HS = 2.6mΩ, Rdson_LS = 1mΩ
  • 400kHz to 2MHz operating frequency (four discrete settings through pin-strap, additional settings through PMBus)
  • PMBus programmable
    • Revision 1.5 compliant with PASSKEY security feature
    • Input voltage, output voltage, output current, temperature telemetry
    • Programmable overcurrent, overvoltage, undervoltage, overtemperature protections
    • Includes single command write function in stacked configuration
    • Extended write protection feature
    • Non-volatile memory to store configuration settings
  • Two methods for programming the output voltage
    • Internal resistor divider (discrete settings) with boot-up voltage selected by pin-strapping
    • External resistor divider (continuous settings) with boot-up voltage selected by VBOOT
  • Precision voltage reference and differential remote sense for high output accuracy
    • ± 0.5% DAC accuracy from 0°C to 85°C junction
    • ± 0.85% VOUT tolerance from –40°C to 125°C junction
  • Selectable FCCM/DCM in single phase only
  • Start-up without PMBus communication through pin-strapping
  • Safe start-up into prebiased output
  • 0.5ms to 16ms programmable soft-start time
  • D-CAP4 control topology with fast transient response, supporting all ceramic output capacitors
  • Programmable internal loop compensation
  • Selectable cycle-by-cycle valley current limit
  • Open-drain power-good output
  • 2.7V to 18V input voltage with external bias
  • 4V to 18V input voltage without external bias
  • 0.4V to 5.5V output voltage
  • Supports 50A single-phase or 2 ×, 3 ×, or 4 × stacked configurations
  • Rdson_HS = 2.6mΩ, Rdson_LS = 1mΩ
  • 400kHz to 2MHz operating frequency (four discrete settings through pin-strap, additional settings through PMBus)
  • PMBus programmable
    • Revision 1.5 compliant with PASSKEY security feature
    • Input voltage, output voltage, output current, temperature telemetry
    • Programmable overcurrent, overvoltage, undervoltage, overtemperature protections
    • Includes single command write function in stacked configuration
    • Extended write protection feature
    • Non-volatile memory to store configuration settings
  • Two methods for programming the output voltage
    • Internal resistor divider (discrete settings) with boot-up voltage selected by pin-strapping
    • External resistor divider (continuous settings) with boot-up voltage selected by VBOOT
  • Precision voltage reference and differential remote sense for high output accuracy
    • ± 0.5% DAC accuracy from 0°C to 85°C junction
    • ± 0.85% VOUT tolerance from –40°C to 125°C junction
  • Selectable FCCM/DCM in single phase only
  • Start-up without PMBus communication through pin-strapping
  • Safe start-up into prebiased output
  • 0.5ms to 16ms programmable soft-start time
  • D-CAP4 control topology with fast transient response, supporting all ceramic output capacitors
  • Programmable internal loop compensation
  • Selectable cycle-by-cycle valley current limit
  • Open-drain power-good output

The TPS546E25 device is a highly integrated, buck converter with D-CAP4 control topology for fast transient response. All programmable parameters can be configured by the PMBus interface and stored in NVM as the new default values to minimize the external component count. Pin-strap options allow for configuration as primary or secondary, stack position and stack number, DCM (single phase only) or FCCM, overcurrent limit, fault response, internal or external feedback resistor, output voltage selection or range, switching frequency, and compensation.

The PMBus interface with 1MHz clock support gives a convenient, standardized digital interface for configuration as well as telemetry of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements. Two, three, and four TPS546E25 devices can be interconnected to provide up to 200A on a single output.

The TPS546E25 has an option to overdrive the internal 4.5V LDO with an external 5V supply through the VDRV and VCC pins to improve efficiency, reduce power dissipation, and enable start-up with a lower input voltage.

The TPS546E25 is a lead-free device and is RoHS compliant without exemption.

The TPS546E25 device is a highly integrated, buck converter with D-CAP4 control topology for fast transient response. All programmable parameters can be configured by the PMBus interface and stored in NVM as the new default values to minimize the external component count. Pin-strap options allow for configuration as primary or secondary, stack position and stack number, DCM (single phase only) or FCCM, overcurrent limit, fault response, internal or external feedback resistor, output voltage selection or range, switching frequency, and compensation.

The PMBus interface with 1MHz clock support gives a convenient, standardized digital interface for configuration as well as telemetry of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements. Two, three, and four TPS546E25 devices can be interconnected to provide up to 200A on a single output.

The TPS546E25 has an option to overdrive the internal 4.5V LDO with an external 5V supply through the VDRV and VCC pins to improve efficiency, reduce power dissipation, and enable start-up with a lower input voltage.

The TPS546E25 is a lead-free device and is RoHS compliant without exemption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS546B25 ACTIVE 4V to 18V input, 25A, stackable, PMBus synchronous step-down converter Lower current (25A) version in the same pinout
Same functionality with different pin-out to the compared device.
TPS546C25 ACTIVE 4V-to-18V input, 35A, stackable PMBus synchronous step-down converter Lower current (35A) version in a 4x5mm package

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS546E25EVM-1PH — TPS546E25 evaluation module single phase

The TPS546E25 evaluation module (EVM) is a single phase buck design using the TPS546E25 device. The EVM is designed for a nominal 12V bus and to produce a regulated 1.2V output at up to 50A of load current. The TPS546E25EVM-1PH is designed to demonstrate operation of the TPS546E25 in a single (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

USB-TO-GPIO2 — USB-TO-GPIO2 USB interface adapter evaluation module

This EVM serves as an interface adapter or a bridge between a host PC and one or multiple targeted devices through a standard type-A to mini-B USB cable. The communication between the USB interface adapter and the host PC is via USB, while the communication between the USB interface adapter and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.

Supported products & hardware
Simulation model

TPS546C25 and TPS546E25 SIMPLIS Model

SLVMEC4.ZIP (578 KB) - SIMPLIS model
Supported products & hardware
Simulation model

TPS546x25 PSpice Transient Model

SLVMF92.ZIP (148 KB) - PSpice model
Supported products & hardware
Design tool

PMBUS-DESIGN-TOOL — Support PMBus Interface for Buck Converters and Modules

Digital Fusion support for PMBus converters and modules. USB-TO-GPIO2 adapter is needed.
Supported products & hardware
Design tool

TPS546E25-DESIGN — TPS546E25 Design file

Design files for TPS546E25
Supported products & hardware
Design tool

TPS546E25EVM1PH-ALTIUM — Altium files for TPS546E25EVM-1PH Evaluation Module

The file is a ZIP folder containing files needed for the layout of the evaluation module as an example.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RXX) 37 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos