TPS548C26RXXR

ACTIVE

4-V to 16-V, 35-A synchronous D-CAP+™ buck converter | RXX | 37 | -40 to 125

ACTIVE Custom reel may be available
Same as: TPS548C26RXXR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN-FCRLF (RXX) | 37
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS548C26

  • Integrated 4.0-mΩ and 1.0-mΩ MOSFETs for 35-A continuous current operation
  • Supports external 5-V bias improving efficiency and enabling 2.7-V minimum input voltage
  • 0.8-V to 5.5-V output voltage range
  • Precision voltage reference and differential remote sense for high output accuracy
    • ±0.5% VOUT tolerance from 0°C to 85°C TJ
    • ±1% VOUT tolerance from –40°C to 125°C TJ
  • D-CAP+™ control topology with fast transient response, supporting all ceramic output capacitors
  • Selectable internal loop compensation through SS pin
  • Selectable cycle-by-cycle valley current limit
  • Selectable operation frequency 0.6 MHz to 1.2 MHz with DCM or FCCM operation
  • Safe start-up into pre-biased outputs
  • Programmable soft-start time from 1 ms to 8 ms
  • Open-drain power-good output (PG)
  • Overcurrent, overvoltage, undervoltage, overtemperature protections with selectable hiccup or latch-off response
  • 5-mm × 6-mm, 37-pin WQFN-FCRLF package
  • TPS544C26 SVID/I2C converter in the same package available

Description for the TPS548C26

The TPS548C26 device is a highly integrated buck converter with D-CAP+ control topology for the fast transient response. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.

The TPS548C26 device has true differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.8-V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, skip-mode or FCCM operation, and programmable soft-start time. Overcurrent, overvoltage, undervoltage, overtemperature protections are provided with selectable hiccup or latch-off response.

The TPS548C26 device is a lead-free device and is RoHS compliant without exemption.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more